MAX6715

Obsolete

Dual/Triple Ultra-Low-Voltage SOT23 µP Supervisory Circuits

Viewing:

Overview

  • VCC1 (primary supply) Reset Threshold Voltages from 1.58V to 4.63V
  • VCC2 (secondary supply) Reset Threshold Voltages from 0.79V to 3.08V
  • Externally Adjustable RSTIN Threshold for Auxiliary/Triple-Voltage Monitoring (0.62V internal reference)
  • Watchdog Timer Option
    • 35s (min) Long Startup Period
    • 1.12s (min) Normal Timeout Period
  • Manual Reset Input Option
  • Power-Fail Input/Power-Fail Output Option (Push-Pull and Open-Drain Active-Low)
  • Guaranteed Reset Valid Down to VCC1 or VCC2 = 0.8V
  • Reset Output Logic Options
  • Immune to Short VCC Transients
  • Low Supply Current 14µA (typ) at 3.6V
  • Small 5, 6, and 8-Pin SOT23 Packages

The MAX6715-MAX6729 are ultra-low-voltage microprocessor (µP) supervisory circuits designed to monitor two or three system power-supply voltages. These devices assert a system reset if any monitored supply falls below its factory-trimmed or adjustable threshold and maintain reset for a minimum timeout period after all supplies rise above their thresholds. The integrated dual/triple supervisory circuits significantly improve system reliability and reduce size compared to separate ICs or discrete components.

These devices monitor primary supply voltages (VCC1) from 1.8V to 5.0V and secondary supply voltages (VCC2) from 0.9V to 3.3V with factory-trimmed reset threshold voltage options (see Reset Voltage Threshold Suffix Guide). An externally adjustable RSTIN input option allows customers to monitor a third supply voltage down to 0.62V. These devices are guaranteed to be in the correct reset output logic state when either VCC1 or VCC2 remains greater than 0.8V.

A variety of push-pull or open-drain reset outputs along with watchdog input, manual reset input, and power-fail input/output features are available (see Selector Guide). Select reset timeout periods from 1.1ms to 1120ms (min) (see Reset Timeout Period Suffix Guide). The MAX6715-MAX6729 are available in small 5, 6, and 8-pin SOT23 packages and operate over the -40°C to +85°C temperature range.

Applications

  • Computers/Servers
  • Industrial Equipment
  • Multivoltage Systems
  • Portable Battery-Powered Equipment
  • Printers and Faxes
  • Set-Top Boxes
  • Telecom/Networking Equipment

MAX6715
Dual/Triple Ultra-Low-Voltage SOT23 µP Supervisory Circuits
MAX6715, MAX6716, MAX6717, MAX6718, MAX6719, MAX6720, MAX6721, MAX6722, MAX6723, MAX6724, MAX6725, MAX6726, MAX6727, MAX6728, MAX6729: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Supervisory Circuits & Reset ICs 14
MAX6701 PRODUCTION Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
MAX6702 Obsolete Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
MAX6703 PRODUCTION Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
MAX6704 PRODUCTION Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
MAX6705 PRODUCTION Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
MAX6706 LAST TIME BUY Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
MAX6707 PRODUCTION Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
MAX6708 PRODUCTION Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
MAX6826 PRODUCTION Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6827 Obsolete Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6828 PRODUCTION Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6829 PRODUCTION Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6830 Obsolete Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6831 PRODUCTION Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6715 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed