MAX6676

Obsolete

Low-Voltage, 1.8kHz PWM Output Temperature Sensors

Industry's Lowest Voltage PWM Output Temperature Sensor in Tiny SOT23 Package

Viewing:

Overview

  • Simple Single-Wire, 1.8kHz PWM Output
  • Operates Down to 1.8V
  • High Accuracy
    • ±1.5°C at TA= +25°C
    • ±3.0°C at TA = 0°C to +85°C
  • Operates from -40°C to +125°C
  • Low 80µA Typical Current Consumption
  • Small 6-Pin SOT23 Package
MAX6676
Low-Voltage, 1.8kHz PWM Output Temperature Sensors
MAX6676, MAX6677: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Temperature Sensors 4
MAX6666 Obsolete High-Accuracy PWM Output Temperature Sensors
MAX6667 Obsolete High-Accuracy PWM Output Temperature Sensors
MAX6672 Obsolete PWM Output Temperature Sensors in SC70 Packages
MAX6673 PRODUCTION PWM Output Temperature Sensors in SC70 Packages
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6676 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed