MAX6673
PRODUCTIONPWM Output Temperature Sensors in SC70 Packages
Lowest Power PWM Output Temperature Sensors Available in SC70 Packages
- Part Models
- 2
- 1ku List Price
- Starting From $5.10
Overview
- Simple Single-Wire PWM Output
- Tiny SC70 Package
- Low 60µA (typ) Supply Current Consumption
- 1.4kHz Nominal Frequency
- Choice of Outputs
- Open Drain (MAX6672)
- Push-Pull (MAX6673)
- 2.4V to 5.5V Supply Range
The MAX6672/MAX6673 are low-current temperature sensors with a single-wire output. These temperature sensors convert the ambient temperature into a 1.4kHz PWM output, which contains the temperature information in its duty cycle. The MAX6672 has an open-drain output and the MAX6673 has a push-pull output.
The MAX6672/MAX6673 operate from 2.4V to 5.5V with a maximum supply current of 150µA. Both devices feature a single-wire output that minimizes the number of pins necessary to interface with a microprocessor.
The MAX6672/MAX6673 are available in 5-pin SC70 packages.
Applications
- Environmental Control
- HVAC
- Industrial and Process Control
- Isolated Temperature Sensing
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6673AXK+ | SC70 | ||
| MAX6673AXK+T | SC70 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571 PIN/ERRATA |
||
| MAX6673AXK+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX6673 yet. Have something to say?
Start a Discussion on EngineerZone®