MAX6672

Obsolete

PWM Output Temperature Sensors in SC70 Packages

Lowest Power PWM Output Temperature Sensors Available in SC70 Packages

Viewing:

Overview

  • Simple Single-Wire PWM Output
  • Tiny SC70 Package
  • Low 60µA (typ) Supply Current Consumption
  • 1.4kHz Nominal Frequency
  • Choice of Outputs
    • Open Drain (MAX6672)
    • Push-Pull (MAX6673)
  • 2.4V to 5.5V Supply Range
MAX6672
PWM Output Temperature Sensors in SC70 Packages
MAX6672, MAX6673: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Temperature Sensors 3
MAX6667 Obsolete High-Accuracy PWM Output Temperature Sensors
MAX6676 Obsolete Low-Voltage, 1.8kHz PWM Output Temperature Sensors
MAX6677 Obsolete Low-Voltage, 1.8kHz PWM Output Temperature Sensors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6672 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed