MAX6607
PRODUCTIONLow-Voltage Analog Temperature Sensors in SC70 and SOT23 Packages
Micropower Analog-Output Temperature Sensors Operates Down to 1.8V
- Part Models
- 2
- 1ku List Price
- Starting From $1.01
Overview
- Operate Down to 1.8V Supply
- Low Current Consumption (15µA max)
- Small SC70 and SOT23 Packages
- ±2.0°C (max) Accuracy from +20°C to +50°C
- Optimized to Drive Capacitive Loads Up to 1000pF
The MAX6607/MAX6608* precision, low-voltage, analog output temperature sensors are available in 5-pin SC70 and SOT23 packages. The devices have a +1.8V to +3.6V supply voltage range and 8µA supply current over the -20°C to +85°C temperature range. Accuracy is ±0.6°C (typ) from TA= +20°C to +50°C and is ±0.7°C (typ) from TA = 0°C to +70°C.
The MAX6607/MAX6608 output voltage depends on its die temperature and has a slope of 10mV/°C and an offset of 500mV at 0°C.
Applications
- Battery Packs
- Cell Phones
- Digital Still Cameras
- GPS Equipment
- Portable Equipment
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6607IXK+ | SC70 | ||
| MAX6607IXK+T | SC70 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Temperature Sensors 1 | ||
| MAX6605 | PRODUCTION | Low-Power Analog Temperature Sensor in SC70 Package |
Reference Designs
Latest Discussions
No discussions on MAX6607 yet. Have something to say?
Start a Discussion on EngineerZone®