MAX6605
PRODUCTIONLow-Power Analog Temperature Sensor in SC70 Package
Low-Power Analog Temperature Sensor in an SC-70 Package
- Part Models
- 3
- 1ku List Price
- Starting From $0.68
Overview
- Low Current Consumption (10µA max)
- Small SC70 Package
- Accurate (±0.75°C max at TA = +25°C)
- Optimized to Drive Large Capacitive Loads
The MAX6605 precision, low-power, analog output temperature sensor is available in a 5-pin SC70 package. The device has a +2.7V to +5.5V supply voltage range and 10µA supply current over the -55°C to +125°C temperature range. For the -40°C to +105°C temperature range, the supply voltage can go as low as +2.4V. Accuracy is ±1°C at TA = +25°C and ±3°C from 0°C to +70°C.
The MAX6605 output voltage is dependent on its die temperature and has a slope of 11.9mV/°C and an offset of 744mV at 0°C. The output typically shows only +0.4°C of nonlinearity over the -20°C to +85°C temperature range.
Applications
- Battery Packs
- Cell Phones
- Digital Still Cameras
- GPS Equipment
Documentation
Data Sheet 1
Design Note 3
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6605MXK+ | SC70 | ||
| MAX6605MXK+T | SC70 | ||
| MAX6605MXK/GG8 | Single Chip Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571 PIN/ERRATA |
||
| MAX6605MXK+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Temperature Sensors 15 | ||
| MAX1617 | PRODUCTION | Remote/Local Temperature Sensor with SMBus Serial Interface |
| MAX1619 | PRODUCTION | Remote/Local Temperature Sensor with Dual Alarm Outputs and SMBus Serial Interface |
| MAX1668 | PRODUCTION | Multichannel Remote/Local Temperature Sensors |
| MAX1805 | PRODUCTION | Multichannel Remote/Local Temperature Sensors |
| MAX6501 | PRODUCTION | Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23 |
| MAX6502 | PRODUCTION | Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23 |
| MAX6503 | PRODUCTION | Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23 |
| MAX6504 | PRODUCTION | Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23 |
| MAX6505 | PRODUCTION | Dual Trip SOT Temperature Switches |
| MAX6506 | Obsolete | Dual Trip SOT Temperature Switches |
| MAX6507 | Obsolete | Dual Trip SOT Temperature Switches |
| MAX6508 | LAST TIME BUY | Dual Trip SOT Temperature Switches |
| MAX6509 | PRODUCTION | Resistor-Programmable SOT Temperature Switches |
| MAX6510 | PRODUCTION | Resistor-Programmable SOT Temperature Switches |
| MAX6575 | PRODUCTION | SOT Temperature Sensor with Multidrop Single Wire Digital Interface |
Latest Discussions
No discussions on MAX6605 yet. Have something to say?
Start a Discussion on EngineerZone®