MAX6575
PRODUCTIONSOT Temperature Sensor with Multidrop Single Wire Digital Interface
SOT23 Single-Wire Digital Temperature Sensors
- Part Models
- 2
- 1ku List Price
- Starting From $1.49
Overview
- Simple Single-Wire Interface to µP or µC
- Multidrop up to Eight Sensors on One Wire
- ±0.8°C Accuracy at +25°C (±3°C max)
- Operates from +2.7V to +5.5V Supply Voltage
- Low 150µA (typ) Supply Current
- Standard Operating Temperature Range -40°C to +125°C
- Small 6-Pin SOT23 Package
The MAX6575L/H is a low-cost, low-current temperature sensor with a single-wire digital interface. It features accuracy of ±3°C at +25°C, ±4.5°C at +85°C, and ±5°C at +125°C. The MAX6575L/H is a monostable, externally triggered temperature sensor that allows a microprocessor (µP) to interface with up to eight temperature sensors using a single control line. Temperatures are sensed by measuring the time delay between the falling edge of the external triggering pulse and the falling edge of the subsequent pulse delays reported from the devices. Different sensors on the same I/O line use different timeout multipliers to avoid overlapping signals.
The MAX6575L/H features eight different timeout multipliers; these are selectable by using the two time-select pins on each device and choosing the "L" or "H" version. The "L" version provides four delay ranges less than 50ms. The "H" version provides four delay ranges greater than 50ms. The MAX6575L/H is available in a space-saving 6-pin SOT23 package.
Applications
- Battery Packs
- Cell Phones
- Critical µP and µC Monitoring
- Hard Drives/Tape Drives
- Medical Equipment
- Networking and Telecom Equipment
- Portable Battery-Powered Equipment
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6575LZUT+ | SOT_23 | ||
| MAX6575LZUT+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 3, 2023 - 2361NA WAFER FAB |
||
| MAX6575LZUT+ | PRODUCTION | |
| MAX6575LZUT+T | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX6575LZUT+ | PRODUCTION | |
| MAX6575LZUT+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6575LZUT+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX6575 yet. Have something to say?
Start a Discussion on EngineerZone®