MAX6407

Obsolete

Voltage Detectors in 4-Bump (2 x 2) Chip-Scale Package

Low-Power Voltage Detectors in 4-Bump Chip Scale Package

Viewing:

Overview

  • Tiny 4-Bump (2 x 2) UCSP (See UCSP Reliability Section for More Details).
  • 70% Smaller Than SC70 Packages
  • Ultra-Low 500nA Supply Current (MAX6406/MAX6407/MAX6408)
  • Factory-Trimmed Reset Thresholds from 2.20V to 4.63V in Approximately 100mV Increments
  • ±2.5% Threshold Accuracy (-40°C to +85°C)
  • Manual Reset Input
  • Guaranteed OUT Valid to VCC = 1.0V
  • Three Reset Output Logic Options: Active-Low Push-Pull, Active-High Push-pull, and Active-Low Open-Drain
  • Immune to Short VCC Transients
  • No External Components
MAX6407
Voltage Detectors in 4-Bump (2 x 2) Chip-Scale Package
MAX6406, MAX6407, MAX6408, MAX6409, MAX6410, MAX6411: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 2
MAX836 PRODUCTION 4-Pin Micropower Voltage Monitors
MAX837 PRODUCTION 4-Pin Micropower Voltage Monitors
Supervisory Circuits & Reset ICs 15
MAX6326 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6327 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6328 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6346 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6347 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6348 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6375 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
MAX6376 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
MAX6377 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
MAX6378 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
MAX6379 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
MAX6380 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
MAX6806 PRODUCTION Voltage Detectors
MAX6807 Obsolete Voltage Detectors
MAX6808 PRODUCTION Voltage Detectors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6407 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed