MAX6339

PRODUCTION

Quad Voltage µP Supervisory Circuit in SOT Package

Industry's Smallest Quad Voltage Reset IC

Viewing:

Part Details

  • Monitors Four Power-Supply Voltages
  • Precision Factory-Set Reset Threshold Options for +5.0V, +3.3V, +3.0, +2.5V, +1.8V, and -5.0V Supplies
  • User-Adjustable Voltage Monitoring Threshold Options
  • Low 55µA Supply Current
  • Open-Drain active-low RESET Output with 10µA Internal Pullup
  • 140ms (min) Reset Timeout Period
  • Active-low RESET Valid to IN1 = 1V or IN2 = 1V
  • Immune to Short Monitored Supply Transients
  • No External Components Required
  • Guaranteed from -40°C to +85°C
  • Small 6-Pin SOT23 Package
MAX6339
Quad Voltage µP Supervisory Circuit in SOT Package
MAX6339: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 5
MAX6338 PRODUCTION Quad Voltage Monitor with Four Outputs in µMax Package
MAX8213 PRODUCTION Five Universal Voltage Monitors, Complete µP Voltage Monitoring
MAX8214 PRODUCTION Five Universal Voltage Monitors, Complete µP Voltage Monitoring
MAX8215 PRODUCTION ±5V, ±12V (±15V) Dedicated Microprocessor Voltage Monitors
MAX8216 PRODUCTION ±5V, ±12V (±15V) Dedicated Microprocessor Voltage Monitors
Supervisory Circuits & Reset ICs 10
MAX6351 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6352 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6353 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6354 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6355 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6356 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6357 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6358 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6359 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6360 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6339 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed