MAX5715
PRODUCTIONUltra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface
Feature-Rich, 4-Channel DAC Family Offered in a 3.5mm² WLP Footprint
- Part Models
- 6
- 1ku List Price
- Starting From $5.67
Overview
- Four High-Accuracy DAC Channels
- 12-Bit Accuracy Without Adjustment
- ±1 LSB INL Buffered Voltage Output
- Monotonic Over All Operating Conditions
- Independent Mode Settings for Each DAC
- Three Precision Selectable Internal References
- 2.048V, 2.500V, or 4.096V
- Internal Output Buffer
- Rail-to-Rail Operation with External Reference
- 4.5µs Settling Time
- Outputs Directly Drive 2kΩ Loads
- Small 5mm x 4.4mm 14-Pin TSSOP or Ultra-Small 1.6mm x 2.2mm 12-Bump WLP Package
- Wide 2.7V to 5.5V Supply Range
- Separate 1.8V to 5.5V VDDIO Power-Supply Input
- 50MHz 3-Wire SPI/QSPI/MICROWIRE/DSP-Compatible Serial Interface with Active-Low RDY Output
- Power-On-Reset to Zero-Scale DAC Output
- Active-Low LDAC and Active-Low CLR For Asynchronous Control
- Three Software-Selectable Power-Down Output Impedances
- 1kΩ, 100kΩ, or High Impedance
The MAX5713/MAX5714/MAX5715 4-channel, low-power, 8-/10-/12-bit, voltage-output digital-to-analog converters (DACs) include output buffers and an internal reference that is selectable to be 2.048V, 2.500V, or 4.096V. The MAX5713/MAX5714/MAX5715 accept a wide supply voltage range of 2.7V to 5.5V with extremely low power (3mW) consumption to accommodate most low-voltage applications. A precision external reference input allows rail-to-rail operation and presents a 100kΩ (typ) load to an external reference.
The MAX5713/MAX5714/MAX5715 have a 50MHz 3-wire SPI/QSPI™/MICROWIRE®/DSP-compatible serial interface that also includes an active-low RDY output for daisy-chain applications. The DAC output is buffered and has a low supply current of less than 250µA per channel and a low offset error of ±0.5mV (typ). On power-up, the MAX5713/MAX5714/MAX5715 reset the DAC outputs to zero, providing additional safety for applications that drive valves or other transducers which need to be off on power-up. The internal reference is initially powered down to allow use of an external reference. The MAX5713/MAX5714/MAX5715 allow simultaneous output updates using software LOAD commands or the hardware load DAC logic input (active-low LDAC).
A clear logic input (active-low CLR) allows the contents of the CODE and the DAC registers to be cleared asynchronously and sets the DAC outputs to zero. The MAX5713/MAX5714/MAX5715 are available in a 14-pin TSSOP and an ultra-small, 12-bump WLP package and are specified over the -40°C to +125°C temperature range.
Applications
- Automatic Tuning
- Communication Systems
- Data Acquisition
- Gain and Offset Adjustments
- Portable Instrumentation
- Power Amplifier Controls
- Process Control and Servo Loops
- Programmable Voltage and Current Sources
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5715AAUD+ | Thin Shrink Small-Outline Package | ||
| MAX5715AAUD+T | Thin Shrink Small-Outline Package | ||
| MAX5715AWC+ | WLCSP | ||
| MAX5715AWC+T | WLCSP | ||
| MAX5715BAUD+ | Thin Shrink Small-Outline Package | ||
| MAX5715BAUD+T | Thin Shrink Small-Outline Package |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital to Analog Converters (DACs) 6 | ||
| MAX5815 | PRODUCTION | Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and I²C Interface |
| MAX5814 | Obsolete | Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and I²C Interface |
| MAX5813 | Obsolete | Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and I²C Interface |
| MAX5725 | PRODUCTION | Ultra-Small, Octal-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface |
| MAX5724 | Obsolete | Ultra-Small, Octal-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface |
| MAX5723 | Obsolete | Ultra-Small, Octal-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface |
