Overview
Product Details
Digital-to-analog converters (DACs) provide accurate output voltages for actuation and control in many electronic applications such as industrial, medical and RF systems. The MAX5715 is a highly accurate, four channel, 12-bit voltage output DAC. Development with DACs involves expertise in analog systems, power supplies, digital interfaces and firmware. Now, enter the MAX5715BOB to accelerate the development process.
The MAX5715BOB (Break Out Board) provides for rapid prototyping and development with the MAX5715 (a 12-bit, 4-channel, voltage-output DAC). MAX5715BOB interfaces to any Arduino™-compatible or mbed.org™ compatible platform system with expansion ports configurable for SPI communication. Additionally, the MAX5715BOB works with systems that have a Pmod™ connection, a 2 x 6 rightangle header at board edge (compatible with Digilentinc. com Pmod™ interface spec) Interface type 2A (expanded SPI) on 2x6 header at board edge. MAX5715BOB also comes with schematics, design files and firmware for immediate use and forking to future projects.
Applications
- Automatic Tuning
- Communication Systems
- Data Acquisition
- Gain and Offset Adjustments
- Portable Instrumentation
- Power Amplifier Controls
- Process Control and Servo Loops
- Programmable Voltage and Current Sources