MAX5713

Obsolete

Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface

Feature-Rich, 4-Channel DAC Family Offered in a 3.5mm² WLP Footprint

Viewing:

Overview

  • Four High-Accuracy DAC Channels
    • 12-Bit Accuracy Without Adjustment
    • ±1 LSB INL Buffered Voltage Output
    • Monotonic Over All Operating Conditions
    • Independent Mode Settings for Each DAC
  • Three Precision Selectable Internal References
    • 2.048V, 2.500V, or 4.096V
  • Internal Output Buffer
    • Rail-to-Rail Operation with External Reference
    • 4.5µs Settling Time
    • Outputs Directly Drive 2kΩ Loads
  • Small 5mm x 4.4mm 14-Pin TSSOP or Ultra-Small 1.6mm x 2.2mm 12-Bump WLP Package
  • Wide 2.7V to 5.5V Supply Range
  • Separate 1.8V to 5.5V VDDIO Power-Supply Input
  • 50MHz 3-Wire SPI/QSPI/MICROWIRE/DSP-Compatible Serial Interface with Active-Low RDY Output
  • Power-On-Reset to Zero-Scale DAC Output
  • Active-Low LDAC and Active-Low CLR For Asynchronous Control
  • Three Software-Selectable Power-Down Output Impedances
    • 1kΩ, 100kΩ, or High Impedance
MAX5713
Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface
MAX5713, MAX5714, MAX5715: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 6
MAX5815 PRODUCTION Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and I²C Interface
MAX5814 Obsolete Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and I²C Interface
MAX5813 Obsolete Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and I²C Interface
MAX5725 PRODUCTION Ultra-Small, Octal-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface
MAX5724 Obsolete Ultra-Small, Octal-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface
MAX5723 Obsolete Ultra-Small, Octal-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX5715AEVKIT

Evaluation Kit for the MAX5713, MAX5714, MAX5715A, and MAX5715B

Features and Benefits

  • Wide Input Supply Range: 2.7V to 5.5V
  • Rail-to-Rail Buffered Output with 0.3Ω Output Impedance
  • High Precision with ±1 LSB INL (max)
  • Precision 10ppm (max) Selectable Internal References: 2.048V, 2.500V, or 4.096V
  • Independent Voltage for Digital I/Os: 1.8V to 5.0V
  • Demonstrates 4.5µs Settling Time of Buffered Output
  • Eliminates Level Shifters
  • Supports User-Supplied External Reference Up to 5.0V
  • Supports Entire Family of 12-/10-/8-Bit DACs
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-Powered (Cable Included)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX5715A evaluation kit (EV kit) demonstrates the MAX5715A 12-bit, 4-channel, low-power DAC with internal reference and buffered voltage output. The device is in a 14-pin TSSOP package. The EV kit provides controls to change the DAC's outputs, power operations, and references.
The EV kit includes a USB-to-SPI interface circuit. The EV kit features Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the device's features.
The EV kit comes with the MAX5715AAUD+ installed, which is the 12-bit SPI version. Contact the factory for samples of the pin-compatible MAX5715BAUD+ (12-bit), MAX5714AUD+ (10-bit), and MAX5713AUD+ (8-bit) devices.

Applications

  • Automatic Tuning
  • Communication Systems
  • Data Acquisition
  • Gain and Offset Adjustments
  • Portable Instrumentation
  • Power Amplifier Controls
  • Process Control and Servo Loops
  • Programmable Voltage and Current Sources

eval board
MAX5715BOB

Breakout Board (BOB) for the MAX5715 12-Bit, 4-Channel SPI VOUT DAC

Product Details

Digital-to-analog converters (DACs) provide accurate output voltages for actuation and control in many electronic applications such as industrial, medical and RF systems. The MAX5715 is a highly accurate, four channel, 12-bit voltage output DAC. Development with DACs involves expertise in analog systems, power supplies, digital interfaces and firmware. Now, enter the MAX5715BOB to accelerate the development process.

The MAX5715BOB (Break Out Board) provides for rapid prototyping and development with the MAX5715 (a 12-bit, 4-channel, voltage-output DAC). MAX5715BOB interfaces to any Arduino™-compatible or mbed.org™ compatible platform system with expansion ports configurable for SPI communication. Additionally, the MAX5715BOB works with systems that have a Pmod™ connection, a 2 x 6 rightangle header at board edge (compatible with Digilentinc. com Pmod™ interface spec) Interface type 2A (expanded SPI) on 2x6 header at board edge. MAX5715BOB also comes with schematics, design files and firmware for immediate use and forking to future projects.

Applications

  • Automatic Tuning
  • Communication Systems
  • Data Acquisition
  • Gain and Offset Adjustments
  • Portable Instrumentation
  • Power Amplifier Controls
  • Process Control and Servo Loops
  • Programmable Voltage and Current Sources

MAX5715AEVKIT
Evaluation Kit for the MAX5713, MAX5714, MAX5715A, and MAX5715B
MAX5715BOB
Breakout Board (BOB) for the MAX5715 12-Bit, 4-Channel SPI VOUT DAC
MAX5715BOB: Board Photo

Latest Discussions

No discussions on MAX5713 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed