MAX5724

Obsolete

Ultra-Small, Octal-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface

Feature-Rich 8-Channel DAC Family Offered in a 5.75mm2 WLP Footprint

Viewing:

Overview

  • Eight High-Accuracy DAC Channels
    • 12-Bit Accuracy Without Adjustment
    • ±1 LSB INL Buffered Voltage Output
    • Guaranteed Monotonic Over All Operating Conditions
    • Independent Mode Settings for Each DAC
  • Three Precision Selectable Internal References
    • 2.048V, 2.500V, or 4.096V
  • Internal Output Buffer
    • Rail-to-Rail Operation with External Reference
    • 4.5µs Settling Time
    • Outputs Directly Drive 2kΩ Loads
  • Small 6.5mm × 4.4mm 20-Pin TSSOP or Ultra-Small 2.5mm × 2.3mm 20-Bump WLP Package
  • Wide 2.7V to 5.5V Supply Range
  • Separate 1.8V to 5.5V VDDIO Power-Supply Input
  • Fast 50MHz 4-Wire SPI/QSPI/MICROWIRE/DSP-Compatible Serial Interface
  • Programmable Interface Watchdog Timer
  • Pin-Selectable Power-On-Reset to Zero-Scale or Midscale DAC Output
  • Active-Low LDAC and Active-Low CLR for Asynchronous DAC Control
  • Three Selectable Power-Down Output Impedances
    • 1kΩ, 100kΩ, or High Impedance
MAX5724
Ultra-Small, Octal-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface
MAX5723, MAX5724, MAX5725: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 6
MAX5825 PRODUCTION Ultra-Small, Octal Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and I2C Interface
MAX5824 Obsolete Ultra-Small, Octal Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and I2C Interface
MAX5823 RECOMMENDED FOR NEW DESIGNS Ultra-Small, Octal Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and I2C Interface
MAX5715 PRODUCTION Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface
MAX5714 PRODUCTION Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface
MAX5713 Obsolete Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX5725AEVKIT

Evaluation Kit for the MAX5723, MAX5724, MAX5725A, and MAX5725B

Features and Benefits

  • Wide Input Supply Range: 2.7V to 5.5V
  • Independent Voltage for Digital I/O: 1.8V to 5.5V
  • Demonstrates 4.4µs (typ) Settling Time of Buffered Output
  • Precision Selectable Internal References Supporting 2.048V, 2.500V, and 4.096V
  • Demonstrates User-Supplied External Reference
  • Three Selectable Output Impedance (Termination) in Power-Down Mode
    • 1kΩ, 100kΩ, or High Impedance
  • Power-Up Reset to Midscale or Zero
  • Supports Entire Family of Octal SPI/I²C DACs
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-Powered (Cable Included)
  • Demonstrates Configurable Interface Watchdog Timer
  • Fully Assembled and Tested with Proven PCB Layout

Product Details

The MAX5725A evaluation kit (EV kit) demonstrates the MAX5725A 12-bit, 8-channel, low-power DAC with selectable internal references and buffered voltage output. The IC is in a 20-pin TSSOP package. The EV kit provides control to change the DAC's outputs, power operations, references, and watchdog time setting.
The IC features a watchdog function that can be enabled to monitor the I/O interface for activity and integrity.
The EV kit includes a USB-to-SPI interface circuit. The EV kit features Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the IC's features.
The EV kit comes with the MAX5725AAUP+ installed, which is the 12-bit SPI version. Contact the factory for samples of the pin-compatible MAX5723AUP+ (8-bit), MAX5724AUP+ (10-bit), and MAX5725BAUP+ (12-bit) versions.

eval board
MAX5725SYS1

Evaluation System for the MAX5725

Features and Benefits

  • 2x6-Pin PMod™-Compatible Connector (SPI)
  • On-Board Voltage Reference (MAX6173)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows 7/8/10-Compatible Software

Product Details

The MAX5725 evaluation system demonstrates the MAX5725 ultra small, 8-channel, low-power, 12-bit buffered output DAC with internal reference. The MAX5725 peripheral module (PMod) and the USBPMBP2 module form a system (MAX5725SYS1#). Windows 7/8/10-compatible software provides a user-friendly interface that demonstrates features of the MAX5725.

The MAX5725 peripheral module comes installed with the 20-bump WLP package, MAX5725AWP+.

Applications

  • Automatic Tuning and Optical Control
  • Gain and Offset Adjustment
  • Portable Instrumentation
  • Power Amplifier Control and Biasing
  • Process Control and Servo Loops
  • Programmable Voltage and Current Sources

MAX5725AEVKIT
Evaluation Kit for the MAX5723, MAX5724, MAX5725A, and MAX5725B
MAX5725SYS1
Evaluation System for the MAX5725
MAX5725SYS1: Typical Operating Circuit

Latest Discussions

No discussions on MAX5724 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed