Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 2x6-Pin PMod™-Compatible Connector (SPI)
- On-Board Voltage Reference (MAX6173)
- Proven PCB Layout
- Fully Assembled and Tested
- Windows 7/8/10-Compatible Software
Product Details
The MAX5725 evaluation system demonstrates the MAX5725 ultra small, 8-channel, low-power, 12-bit buffered output DAC with internal reference. The MAX5725 peripheral module (PMod) and the USBPMBP2 module form a system (MAX5725SYS1#). Windows 7/8/10-compatible software provides a user-friendly interface that demonstrates features of the MAX5725.
The MAX5725 peripheral module comes installed with the 20-bump WLP package, MAX5725AWP+.
Applications
- Automatic Tuning and Optical Control
- Gain and Offset Adjustment
- Portable Instrumentation
- Power Amplifier Control and Biasing
- Process Control and Servo Loops
- Programmable Voltage and Current Sources
Documentation & Resources
-
MAX5725SYS1: Evaluation System for the MAX5725 Data Sheet (Rev. 0)10/5/2021PDF1M