MAX44250

PRODUCTION

20V, Ultra-Precision, Low-Noise Op Amps

Innovative Combination of High Voltage (2.7V to 20V) Capability, Industry's Lowest Noise, and Autozero Precision in a SOT23 Package

Viewing:

Overview

  • High Accuracy Enables Precision Signal Chain Acquisition
    • 6µV Input Offset Voltage (max) at Room Temperature
    • TCVOS of 19nV/°C (max)
    • Low 5.9nV/ Input-Referred Voltage Noise
    • 123nVP-P in 0.1Hz to 10Hz
    • 10MHz Gain-Bandwidth Product
    • Rail-to-Rail Output
    • Fast 400ns Settling Time
  • 2.7V to 20V Power-Supply Range Supports Wide Range of Sensors
  • Integrated EMI Filter Reduces Impact of Radio Frequency Interference on Signal Chain Performance

The MAX44250/MAX44251/MAX44252 are 20V, ultra-precision, low-noise, low-drift amplifiers that offer nearzero DC offset and drift through the use of patented auto-correlating zeroing techniques. This method constantly measures and compensates the input offset, eliminating drift over time and temperature and the effect of 1/f noise. These single, dual, and quad devices feature rail-to-rail outputs, operate from a single 2.7V to 20V supply or dual ±1.35V to ±10V supplies and consume only 1.15mA per channel, while providing 5.9nV/ input-referred voltage noise. The ICs are unity-gain stable with a gain-bandwidth product of 10MHz.

With excellent specifications such as offset voltage of 6µV (max), drift of 19nV/°C (max), and 123nVP-P noise in 0.1Hz to 10Hz, the ICs are ideally suited for applications requiring ultra-low noise and DC precision such as interfacing with pressure sensors, strain gauges, precision weight scales, and medical instrumentation.

The ICs are available in 5-pin SOT23, 8-pin SOT23, 8-pin µMAX®, and 14-pin SO packages and are rated over the -40°C to +125°C temperature range.

Applications

  • Load Cell and Bridge Transducer Amplification
  • Medical Instrumentation
  • Precision Instrumentation
  • Pressure Transducers
  • Strain Gauges

MAX44250
20V, Ultra-Precision, Low-Noise Op Amps
MAX44251, MAX44252: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX44251EVKIT

Evaluation Kit for the MAX44251

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • Rail-to-Rail Inputs/Outputs
  • Accomodates Easy-to-Use 0805 Components
  • 2.7V to 20V Power-Supply Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44251 evaluation kit (EV kit) provides a proven design to evaluate the MAX44251 dual low-power, low-drift operational amplifier (op amp) in an 8-pin SOT23 package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components. Low power, low drift, input offset voltage, and rail-to-rail input/output stages make this device ideal for applications requiring ultra-low noise and DC precision. The component pads accommodate 0805 packages, making them easy to solder and replace. The EV kit comes with a MAX44251AKA+ installed.

Applications

  • Load Cell and Bridge Transducer Amplification
  • Medical Instrumentation
  • Precision Instrumentation
  • Pressure Transducers
  • Strain Gauges

MAX44250EVKIT

Evaluation Kit for the MAX44250

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • Rail-to-Rail Inputs/Output
  • Accommodates Easy-to-Use 0805 Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44250 evaluation kit (EV kit) provides a proven design to evaluate the MAX44250 low-power, low-drift operational amplifier (op amp) in a 5-pin SOT23 package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components. Low power, low-drift input offset voltage, and rail-to-rail input/output stages make this device ideal for applications requiring ultra-low noise and DC precision. The component pads accommodate 0805 packages, making them easy to solder and replace. The EV kit comes with a MAX44250AUK+ installed.

Applications

  • Load Cell and Bridge Transducer Amplification
  • Medical Instrumentation
  • Precision Instrumentation
  • Pressure Transducers
  • Strain Gauges

MAX44251EVKIT
Evaluation Kit for the MAX44251
MAX44250EVKIT
Evaluation Kit for the MAX44250

Reference Designs

MAXREFDES4
MAXREFDES4 (Campbell) Circuits from the lab

16-Bit High-Accuracy 4-20mA Input Isolated Analog Front End (AFE)

Features and Benefits

  • High accuracy
  • 4–20mA current loop input
  • 0.2V to 4.096V input range
  • Isolated power and data
  • Small printed circuit board (PCB) area
  • Device drivers
  • Example C source code
  • Pmod-compatible form factor
MAXREFDES11 - Block Diagram
MAXREFDES11 (Fresno) Circuits from the lab

16-Bit High-Accuracy 0 to 10V Input Isolated Analog Front End (AFE)

Features and Benefits

  • High accuracy
  • 0 to 10V input range
  • Isolated power and data
  • Small printed circuit board (PCB) area
  • Device drivers
  • Example C source code
  • Pmod™-compatible form factor
MAXREFDES4 (Campbell)
16-Bit High-Accuracy 4-20mA Input Isolated Analog Front End (AFE)
MAXREFDES4
This 16-bit high-accuracy industrial analog input design accepts a 4–20mA current loop or a 0.2V to 4.096V voltage signal as input and provides a digital SPI output. The data path and power is fully isolated.
MAXREFDES11 (Fresno)
16-Bit High-Accuracy 0 to 10V Input Isolated Analog Front End (AFE)
MAXREFDES11 - Block Diagram
MAXREFDES11

Latest Discussions

No discussions on MAX44250 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed