MAX2659

PRODUCTION

GPS/GNSS Low-Noise Amplifier

0.8dB Noise Figure, 20dB Gain, GPS Low-Noise Amplifier (LNA) Improves Performance over Your Existing Solution

Viewing:

Overview

  • Improves System Performance
    • Ultra-Low 0.8dB Noise Figure
    • High-Power 20.5dB Gain
    • Wide 1.6V to 3.6V Supply Range
  • Lowers System Cost With Low Bill of Materials and Small Size
    • Integrated 50Ω Output Matching Circuit
    • Small 1.5mm x 1.0mm Footprint
    • Thin 0.75mm Profile
  • Reduces Power Consumption
    • Low 4.1mA Supply Current
    • Power-Shutdown Control Mode to Eliminate the Need for External Supply Switch
  • AEC-Q100 (MAX2659ELT/V+ Only)
  • ±2500V ESD HBM (Human Body Model)
MAX2659
GPS/GNSS Low-Noise Amplifier
MAX2659: Pin Diagram/Functional Diagram/Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX2659EVKIT

MAX2659 Evaluation Kit

Features and Benefits

  • Easy Evaluation of the MAX2659 IC
  • 1.6V to 3.3V Single-Supply Operation
  • RF Input and Output Matched to 50Ω
  • Jumper Included for Shutdown Setting
  • Fully Assembled and Tested

Product Details

The MAX2659 evaluation kit (EV kit) simplifies evaluation of the MAX2659 GPS/GNSS low-noise amplifier (LNA). The MAX2659 high-gain, LNA is designed for GPS, Galileo, and GLONASS applications. The EV kit enables testing of the device's performance and requires no additional support circuitry. The MAX2659 EV kit is fully assembled with the MAX2659 IC on-board and incorporates input matching components to optimize performance. The EV kit's signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.

Applications

  • Automotive Navigation
  • Avionics
  • Cellular Phones with GPS
  • Location-Enabled Mobile Devices
  • Notebook PCs/Ultra-Mobile PCs
  • Personal Navigation Devices (PND)
  • Recreational, Marine Navigation
  • Telematics (Asset Tracking and Management)

MAX2659EVKIT
MAX2659 Evaluation Kit

Latest Discussions

Recently Viewed