MAX2368

Obsolete

Complete Dual-Band Quadrature Transmitters

Viewing:

Overview

  • Dual-Band, Triple-Mode Operation
  • +7dBm Output Power with -54dBc ACPR
  • 100dB Power Control Range
  • Supply Current Drops as Output Power Is Reduced
  • Dual Synthesizer for IF and RF LO
  • Dual On-chip IF VCO
  • QSPI/SPI/MICROWIRE-Compatible 3-Wire Bus
  • Digitally Controlled Operational Modes
  • +2.7V to +5.5V Operation
  • Single Sideband Upconverter Eliminates SAW Filters
MAX2368
Complete Dual-Band Quadrature Transmitters
MAX2366, MAX2367, MAX2368: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX2368 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed