MAX2323

Obsolete

Triple/Dual-Mode CDMA LNA/Mixers

Viewing:

Overview

  • 2.7V Operation
  • Dual Band, Triple Mode
  • Three LNA Gain Settings (Cellular)
  • Two LNA Gain Settings (PCS)
  • 18mA in Low-Gain Mode
    • 19.5mA in Paging and Midgain Mode
    • 26.5mA in High-Gain, High-Linearity Mode
    • 16.5mA in FM Mode, High-Gain, Low-Linearity Mode
  • 2.5dB (typ) Cascade Noise Figure
  • Adjustable LNA IIP3, +5dBm to +13dBm
  • Ultra-Small 28-Pin Package (5mm x 5mm)

The MAX2323/MAX2325 are low-noise amplifier (LNA) plus mixer ICs optimized for code-division multiple-access (CDMA) applications in both cellular and PCS bands. The MAX2323 addresses dual-band, triple-mode CDMA applications by providing switched signal paths for cellular FM, cellular CDMA, and PCS CDMA. The MAX2325 is a cellular-band dual-mode version.

To optimize cellular-band dynamic range at minimum current, the MAX2323/MAX2325 implement four LNA states: high gain/high linearity, high gain/low linearity, midgain, and low gain. In high-gain/high-linearity mode, the adjustable high-intercept LNA minimizes desensitization in the presence of a large interfering signal. For the other gain states, the LNA current is reduced to improve standby time.

The CDMA mixers are designed for high linearity, low noise, and differential IF outputs, while the FM mixer is designed for lower current and single-ended output. Each band is implemented with a separate mixer to optimize performance for the specific band.

The MAX2323/MAX2325 can also be used in TDMA, EDGE, and W-CDMA phones.

Applications

  • Dual-Band, Triple-Mode PCS/Cellular Phones
  • Dual-Mode Cellular Phones

MAX2323
Triple/Dual-Mode CDMA LNA/Mixers
MAX2323: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Reference Designs

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-10-04 04:07
    Introduction to the MAX22700D, MAX22701E/D and MAX22702E Ultra-High CMTI Isolated Gate Drivers
  • lazy blur
    VIDEO · 2022-10-04 06:31
    Introduction to the MAX77541 5.5VIN/6A, Dual-Phase High-Efficiency Buck Converter

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-10-04 04:07
    Introduction to the MAX22700D, MAX22701E/D and MAX22702E Ultra-High CMTI Isolated Gate Drivers
  • lazy blur
    VIDEO · 2022-10-04 06:31
    Introduction to the MAX77541 5.5VIN/6A, Dual-Phase High-Efficiency Buck Converter
repca12q300da2
REP012 Circuits from the lab

Cellular LNA Achieves +20dBm IIP3 in Low-Gain High-Linearity Mode

Features and Benefits

Objective: For this dual-band triple-mode front-end IC, to experimentally tune for the best-possible cellular LNA linearity available in CDMA low-gain high-linearity mode.

Objective: For this dual-band triple-mode front-end IC, to experimentally tune for the best-possible cellular LNA linearity available in CDMA low-gain high-linearity mode.

The project requirement was to custom-tune to obtain cellular LNA low-gain high-linearity performance of +20dBm IIP3, as well as to match the analog and the digital (cellular/PCS) mixer output ports both to 85.38MHz IFs. Note that this was a one-time experimental "limits-of-performance" design, which is difficult to achieve routinely. The LNA bias resistor was adjusted carefully along with the IF output matching circuit. The LNA input match was varied as well, but care was taken not to upset the mid-gain and high-gain noise figures. The LNA output match was not varied. It demonstrates the extremely versatile application designs that can be developed using these SiGe FE ICs.

The MAX2323 low-noise amplifier (LNA) plus mixer is designed for dual-band CDMA cellular-phone handsets, but it can also be used in dual-band TDMA, GSM, EDGE, or WCDMA applications. It differs from its predecessor (the MAX2320) by adding a third "mid-gain" state for the cellular-band LNA that improves switchover hysteresis margin. It also comes in a smaller package (28-QFN) and offers increased third-order input intercept.

Rapid Engineering Prototypes are real circuits that Analog Devices application engineers have built and measured in our labs. They can provide a starting point for new RF designs. They are not available as evaluation kits.


Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-10-04 04:07
    Introduction to the MAX22700D, MAX22701E/D and MAX22702E Ultra-High CMTI Isolated Gate Drivers
  • lazy blur
    VIDEO · 2022-10-04 06:31
    Introduction to the MAX77541 5.5VIN/6A, Dual-Phase High-Efficiency Buck Converter

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-10-04 06:31
    Introduction to the MAX77541 5.5VIN/6A, Dual-Phase High-Efficiency Buck Converter
  • lazy blur
    VIDEO · 2022-10-04 04:07
    Introduction to the MAX22700D, MAX22701E/D and MAX22702E Ultra-High CMTI Isolated Gate Drivers
REP020
Dual-Band Dual-Mode FE IC with Common 210MHz IF
reppc08q3001db1
reppc08q300da2
REP007
REP007: Cellular Front-End IC Drives IFR3100 IF Demodulator
repca41q101b1
REP019
REP019: Tuned Dual-Band Front-End CDMA IC with Single 110MHz IF
rep019
REP008
Dual-Band Front-End IC Tuned for CDMA, PCS, and AMPS at a Common 85MHz Low IF
443fig01
REP018
Dual-Band Dual-Mode Front-End IC with Common 183.6MHz IF
443fig01
REP003
Cellular Front-End IC in Automobile Application
repca12q300da2
REP012
Cellular LNA Achieves +20dBm IIP3 in Low-Gain High-Linearity Mode
repca12q300da2
REP021
Front end for 2.5GHz GlobalStar +IS-95
reppc06q300e1

Latest Discussions

No discussions on MAX2323 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed