MAX2037

Obsolete

Ultrasound Variable-Gain Amplifier

Fully Integrated Octal Ultrasound LNA Delivers 29.5dB of Max Gain, 40dB of Dynamic Gain Range, -70dBc of HD2 Performance, and an Exceptionally Low Output-Referred Noise Level of Only 22nV/√Hz

Viewing:

Overview

  • 8-Channel Configuration
  • High Integration for Ultrasound Imaging Applications
  • Pin Compatible with the MAX2038 Ultrasound VGA Plus CW Doppler Beamformer
  • Maximum Gain, Gain Range, and Output-Referred Noise Optimized for Interfacing with 12-Bit ADCs
    • Maximum Gain of 29.5dB
    • Total Gain Range of 42dB
    • 22nV/ Ultra-Low Output-Referred Noise at 5MHz
    • Pin-for-Pin 10-Bit Compatibility Supported By MAX2035/MAX2036
  • ±0.25dB Absolute Gain Error
  • Switchable Output VGA Clamp Eliminating ADC Overdrive
  • Fully Differential VGA Outputs for Direct ADC Drive
  • Variable Gain Range Achieves 42dB Dynamic Range
  • -70dBc HD2 at VOUT = 1.5VP-P and fIN = 5MHz
  • Two-Tone Ultrasound-Specific* IMD3 of -52dBc at VOUT = 1.5VP-P and fIN = 5MHz
  • 120mW Consumption Per Channel
MAX2037
Ultrasound Variable-Gain Amplifier
MAX2037: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 14
MAX1434 PRODUCTION Octal, 10-Bit, 50Msps, 1.8V ADC with Serial LVDS Outputs
MAX1436 Obsolete Octal, 12-Bit, 40Msps, 1.8V ADC with Serial LVDS Outputs
MAX1437 Obsolete Octal, 12-Bit, 50Msps, 1.8V ADC with Serial LVDS Outputs
MAX1438 PRODUCTION Octal, 12-Bit, 65Msps, 1.8V ADC with Serial LVDS Outputs
MAX1126 PRODUCTION Quad, 12-Bit, 40Msps, 1.8V ADC with Serial LVDS Outputs
MAX1127 PRODUCTION Quad, 12-Bit, 65Msps, 1.8V ADC with Serial LVDS Outputs
MAX1181 PRODUCTION Dual 10-Bit, 80Msps, 3V, Low-Power ADC with Internal Reference and Parallel Outputs
MAX1182 PRODUCTION Dual 10-Bit, 65Msps, +3V, Low-Power ADC with Internal Reference and Parallel Outputs
MAX1183 PRODUCTION Dual 10-Bit, 40Msps, 3V, Low-Power ADC with Internal Reference and Parallel Outputs
MAX1186 PRODUCTION Dual 10-Bit, 40Msps, 3V, Low-Power ADC with Internal Reference and Multiplexed Parallel Outputs
MAX1446 LAST TIME BUY 10-Bit, 60Msps, 3.0V, Low-Power ADC with Internal Reference
MAX1444 LAST TIME BUY 10-Bit, 40Msps, 3.0V, Low-Power ADC with Internal Reference
MAX1193 PRODUCTION Ultra-Low-Power, 45Msps, Dual 8-Bit ADC
MAX1192 PRODUCTION Ultra-Low-Power, 22Msps, Dual 8-Bit ADC
RF Amplifiers 1
MAX2034 Obsolete Quad-Channel, Ultra-Low-Noise Amplifier with Digitally Programmable Input Impedance
Variable Gain Amplifiers (VGA) 1
MAX2035 Obsolete Ultrasound Variable-Gain Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2037 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed