MAX17211

RECOMMENDED FOR NEW DESIGNS

Stand-Alone ModelGauge m5 Fuel Gauge with SHA-256 Authentication

Industry's First Stand-Alone ModelGauge m5 Fuel Gauge with SHA-256 Authentication

Viewing:

Overview

  • ModelGauge m5 Algorithm
    • Eliminates Error when Approaching Empty Voltage
    • Eliminates Coulomb-Counter Drift
    • Current, Temperature, and Age Compensated
    • Does Not Require Empty, Full, or Idle States
    • No Characterization Required for EZ Performance (See the ModelGauge m5 EZ Performance Section)
    • Cycle+ Age Forecasting Observes Lifespan
  • Nonvolatile Memory for Stand-Alone Operation
    • Learned Parameters and History Logging
    • Up to 75 Words Available for User Data
  • Precision Measurement System
    • No Calibration Required
  • Time-to-Empty and Time-to-Full Estimation
  • Temperature Measurement
    • Die Temperature
    • Up to Two External Thermistors
  • Multiple Series Cell Pack Operation
  • Low Quiescent Current
    • MAX172x1: 18µA Active, 9µA Hibernate
    • MAX172x5: 25µA Active, 12µA Hibernate
  • Alert Indicator for Voltage, SOC, Temperature, Current, and 1% SOC Change
  • High-Speed Overcurrent Comparators
  • Predicts Remaining Capacity Under Theoretical Load
  • SHA-256 Authentication
  • Maxim 1-Wire or 2-Wire (I2C) Interface
  • SBS 1.1 Compatible Register Set

The MAX1720x/MAX1721x are ultra-low power stand-alone fuel gauge ICs that implement the Maxim ModelGauge m5 algorithm without requiring host interaction for configuration. This feature makes the MAX1720x/MAX1721x excellent pack-side fuel gauges. The MAX17201/MAX17211 monitor a single cell pack. The MAX17205/MAX17215 monitor and balance a 2S or 3S pack or monitor a multiple-series cell pack.

To prevent battery pack cloning, the ICs integrate SHA-256 authentication with a 160-bit secret key. Each IC incorporates a unique 64-bit ID.

The ModelGauge™ m5 algorithm combines the short-term accuracy and linearity of a coulomb counter with the long-term stability of a voltage-based fuel gauge, along with temperature compensation to provide industry-leading fuel gauge accuracy. The IC automatically compensates for cell aging, temperature, and discharge rate, and provides accurate state of charge (SOC) in milliampere-hours (mAh) or percentage (%) over a wide range of operating conditions. As the battery approaches the critical region near empty, the ModelGauge m5 algorithm invokes a special error correction mechanism that eliminates any error. The ICs provide accurate estimation of time-to-empty and time-to-full, Cycle+ age forecast, and three methods for reporting the age of the battery: reduction in capacity, increase in battery resistance, and cycle odometer.

The ICs provide precision measurements of current, voltage, and temperature. Temperature of the battery pack is measured using an internal temperature measurement and up to two external thermistors supported by ratiometric measurements on auxiliary inputs. A Maxim 1-Wire® (MAX17211/MAX17215) or 2-wire I2C (MAX17201/MAX17205) interface provides access to data and control registers. The ICs are available in lead-free, 3mm × 3mm, 14-pin TDFN and 1.6mm × 2.4mm 15-bump WLP packages.

Applications

  • Digital Still and Video Cameras
  • e-Readers
  • Handheld Computers and Terminals
  • Handheld Radios
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones and Tablets

MAX17211
Stand-Alone ModelGauge m5 Fuel Gauge with SHA-256 Authentication
Ultra-low power stand-alone fuel gauge ICs that implement the Maxim ModelGauge™ m5 algorithm | Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Monitors & Fuel Gauges 2
MAX17050 PRODUCTION 1-Cell Fuel Gauge with ModelGauge m3
DS2784 PRODUCTION 1-Cell Fuel Gauge with FuelPack, Protector, and SHA-1 Authentication
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX17211XEVKIT

Evaluation Kit for the MAX17201/MAX17211

Features and Benefits

  • ModelGauge m5 Algorithm
  • Nonvolatile Memory Configured for Stand-Alone Operation
  • Monitors from 1S Cell Packs
  • Battery Pack Input Voltage Range of +2.1V to +4.9V per Cell
  • Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17201G/MAX17201X/MAX17211G/MAX17211X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 pack-side fuel-gauge ICs for lithiumion (Li+) batteries in handheld and portable equipment. The MAX17201 and MAX17211 are for single-cell applications. See the MAX17205 and MAX17215 for multicell applications.

The MAX17201G/MAX17201X/MAX17211G/MAX17211X EV kits include the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at https://www.maximintegrated.com/products/MAX17201 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still and Video Cameras
  • e-Readers
  • Handheld Computers and Terminals
  • Handheld Radios
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones and Tablets

eval board
MAX17205XEVKIT

Evaluation Kit for the MAX17205/MAX17215

Features and Benefits

  • ModelGauge m5 Algorithm
  • Nonvolatile Memory Configured for Stand-Alone Operation
  • Monitors from 2S to More Than 15S Cell Packs
  • Battery Pack Input Voltage Range of +2.1V to +4.9V per Cell
  • Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17205G/MAX17205X/MAX17215G/MAX17215X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 pack-side fuel-gauge ICs for lithiumion (Li+) batteries in handheld and portable equipment. The MAX17205 and MAX17215 are for multicell applications. See the MAX17201 and MAX17211 for single-cell applications.

The MAX17205G/MAX17205X/MAX17215G/MAX17215X kits include the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at https://www.maximintegrated.com/products/MAX17205 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still and Video Cameras
  • e-Readers
  • Handheld Computers and Terminals
  • Handheld Radios
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones and Tablets

MAX17201XEVKIT

Evaluation Kit for the MAX17201/MAX17211

Features and Benefits

  • ModelGauge m5 Algorithm
  • Nonvolatile Memory Configured for Stand-Alone Operation
  • Monitors from 1S Cell Packs
  • Battery Pack Input Voltage Range of +2.1V to +4.9V per Cell
  • Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17201G/MAX17201X/MAX17211G/MAX17211X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 pack-side fuel-gauge ICs for lithiumion (Li+) batteries in handheld and portable equipment. The MAX17201 and MAX17211 are for single-cell applications. See the MAX17205 and MAX17215 for multicell applications.

The MAX17201G/MAX17201X/MAX17211G/MAX17211X EV kits include the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at https://www.maximintegrated.com/products/MAX17201 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still and Video Cameras
  • e-Readers
  • Handheld Computers and Terminals
  • Handheld Radios
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones and Tablets

MAX17205GEVKIT

Evaluation Kit for the MAX17205/MAX17215

Features and Benefits

  • ModelGauge m5 Algorithm
  • Nonvolatile Memory Configured for Stand-Alone Operation
  • Monitors from 2S to More Than 15S Cell Packs
  • Battery Pack Input Voltage Range of +2.1V to +4.9V per Cell
  • Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17205G/MAX17205X/MAX17215G/MAX17215X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 pack-side fuel-gauge ICs for lithiumion (Li+) batteries in handheld and portable equipment. The MAX17205 and MAX17215 are for multicell applications. See the MAX17201 and MAX17211 for single-cell applications.

The MAX17205G/MAX17205X/MAX17215G/MAX17215X kits include the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at https://www.maximintegrated.com/products/MAX17205 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still and Video Cameras
  • e-Readers
  • Handheld Computers and Terminals
  • Handheld Radios
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones and Tablets

MAX17211GEVKIT

Evaluation Kit for the MAX17201/MAX17211

Features and Benefits

  • ModelGauge m5 Algorithm
  • Nonvolatile Memory Configured for Stand-Alone Operation
  • Monitors from 1S Cell Packs
  • Battery Pack Input Voltage Range of +2.1V to +4.9V per Cell
  • Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17201G/MAX17201X/MAX17211G/MAX17211X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 pack-side fuel-gauge ICs for lithiumion (Li+) batteries in handheld and portable equipment. The MAX17201 and MAX17211 are for single-cell applications. See the MAX17205 and MAX17215 for multicell applications.

The MAX17201G/MAX17201X/MAX17211G/MAX17211X EV kits include the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at https://www.maximintegrated.com/products/MAX17201 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still and Video Cameras
  • e-Readers
  • Handheld Computers and Terminals
  • Handheld Radios
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones and Tablets

MAX17215XEVKIT

Evaluation Kit for the MAX17205/MAX17215

Features and Benefits

  • ModelGauge m5 Algorithm
  • Nonvolatile Memory Configured for Stand-Alone Operation
  • Monitors from 2S to More Than 15S Cell Packs
  • Battery Pack Input Voltage Range of +2.1V to +4.9V per Cell
  • Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17205G/MAX17205X/MAX17215G/MAX17215X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 pack-side fuel-gauge ICs for lithiumion (Li+) batteries in handheld and portable equipment. The MAX17205 and MAX17215 are for multicell applications. See the MAX17201 and MAX17211 for single-cell applications.

The MAX17205G/MAX17205X/MAX17215G/MAX17215X kits include the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at https://www.maximintegrated.com/products/MAX17205 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still and Video Cameras
  • e-Readers
  • Handheld Computers and Terminals
  • Handheld Radios
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones and Tablets

MAX17201GEVKIT

Evaluation Kit for the MAX17201/MAX17211

Features and Benefits

  • ModelGauge m5 Algorithm
  • Nonvolatile Memory Configured for Stand-Alone Operation
  • Monitors from 1S Cell Packs
  • Battery Pack Input Voltage Range of +2.1V to +4.9V per Cell
  • Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17201G/MAX17201X/MAX17211G/MAX17211X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 pack-side fuel-gauge ICs for lithiumion (Li+) batteries in handheld and portable equipment. The MAX17201 and MAX17211 are for single-cell applications. See the MAX17205 and MAX17215 for multicell applications.

The MAX17201G/MAX17201X/MAX17211G/MAX17211X EV kits include the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at https://www.maximintegrated.com/products/MAX17201 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still and Video Cameras
  • e-Readers
  • Handheld Computers and Terminals
  • Handheld Radios
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones and Tablets

MAX17215GEVKIT

Evaluation Kit for the MAX17205/MAX17215

Features and Benefits

  • ModelGauge m5 Algorithm
  • Nonvolatile Memory Configured for Stand-Alone Operation
  • Monitors from 2S to More Than 15S Cell Packs
  • Battery Pack Input Voltage Range of +2.1V to +4.9V per Cell
  • Thermistor Measurement Network
  • Optional On-Board PCB Trace Sense Resistor
  • Windows 7 or Newer Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17205G/MAX17205X/MAX17215G/MAX17215X evaluation kits (EV kits) are fully assembled and tested surface-mount PCBs that evaluate the stand-alone ModelGauge™ m5 pack-side fuel-gauge ICs for lithiumion (Li+) batteries in handheld and portable equipment. The MAX17205 and MAX17215 are for multicell applications. See the MAX17201 and MAX17211 for single-cell applications.

The MAX17205G/MAX17205X/MAX17215G/MAX17215X kits include the Maxim DS91230+ USB interface, IC evaluation board, and RJ-11 connection cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at https://www.maximintegrated.com/products/MAX17205 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.

Applications

  • Digital Still and Video Cameras
  • e-Readers
  • Handheld Computers and Terminals
  • Handheld Radios
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones and Tablets

MAX17211XEVKIT
Evaluation Kit for the MAX17201/MAX17211
MAX17205XEVKIT
Evaluation Kit for the MAX17205/MAX17215
MAX17205GEVKIT, MAX17205XEVKIT, MAX17215GEVKIT, MAX17215XEVKIT: Board Photo
MAX17201XEVKIT
Evaluation Kit for the MAX17201/MAX17211
MAX17205GEVKIT
Evaluation Kit for the MAX17205/MAX17215
MAX17211GEVKIT
Evaluation Kit for the MAX17201/MAX17211
MAX17215XEVKIT
Evaluation Kit for the MAX17205/MAX17215
MAX17201GEVKIT
Evaluation Kit for the MAX17201/MAX17211
MAX17215GEVKIT
Evaluation Kit for the MAX17205/MAX17215

Latest Discussions

Recently Viewed