MAX1452

NOT RECOMMENDED FOR NEW DESIGNS

Low-Cost Precision Sensor Signal Conditioner

Viewing:

Overview

  • Single-Chip, Integrated Analog Signal Path Reduces Design Time and Saves Space in a Complete Precision Sensor Solution
    • Provides Amplification, Calibration, and Temperature Compensation
    • Fully Analog Signal Path
    • Accommodates Sensor Output Sensitivities from 4mV/V to 60mV/V
    • Single-Pin Digital Programming
    • No External Trim Components Required
    • 16-Bit Offset and Span Calibration Resolution
    • Supports Both Current and Voltage Bridge Excitation
    • Fast 150µs Step Response
    • On-Chip Uncommitted Op Amp
  • On-Chip Lookup Table Supports Multipoint Calibration Temperature Correction Improving System Performance
  • Secure-Lock™ Prevents Data Corruption
  • Low 2mA Current Consumption Simplifies Power-Supply Design in 4–20mA Applications
MAX1452
Low-Cost Precision Sensor Signal Conditioner
MAX1452: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 3

Design Note 7

Technical Articles 13

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADC/DAC Combo Converters 1
MAX1455 LAST TIME BUY Low-Cost Precision Sensor Signal Conditioner
Analog to Digital Converters (ADCs) 1
MAX1462 Obsolete Low-Voltage, Low-Power, 16-Bit Smart ADC
Temperature Sensors 1
MAX1464 PRODUCTION Low-Power, Low-Noise Multichannel Sensor Signal Processor
Variable Gain Amplifiers (VGA) 1
MAX1450 Obsolete Low-Cost, 1%-Accurate Signal Conditioner for Piezoresistive Sensors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

eval board
MAX1452EVSYS

Evaluation System for the MAX1452

Features and Benefits

  • USB Powered
  • Sensor Socket on the EV board
  • On-Board ADC to read the OUT Voltage of MAX1452
  • Windows 10-compatible software
  • User-Friendly Graphical User Interface (GUI)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX1452 evaluation system (EV system) includes a MAX32625PICO board and the MAX1452 evaluation kit (EV kit). Windows® 10 compatible software provides a user-friendly interface for exercising the feature of the IC. MAX1452 EV kit includes interface circuitry to communicate between the IC and the MAX32625 PICO board and it comes with the 16-pin SSOP MAX1452AAE+ installed.

Applications

  • Accelerometers
  • Humidity Sensors
  • Pressure Calibrators and Controllers
  • Pressure Sensors
  • Resistive Elements Sensors
  • Strain Gauges
  • Transducers and Transmitters

eval board
MAX1452BEVKIT

Evaluation System for the MAX1452

Features and Benefits

  • USB Powered
  • Sensor Socket on the EV board
  • On-Board ADC to read the OUT Voltage of MAX1452
  • Windows 10-compatible software
  • User-Friendly Graphical User Interface (GUI)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX1452 evaluation system (EV system) includes a MAX32625PICO board and the MAX1452 evaluation kit (EV kit). Windows® 10 compatible software provides a user-friendly interface for exercising the feature of the IC. MAX1452 EV kit includes interface circuitry to communicate between the IC and the MAX32625 PICO board and it comes with the 16-pin SSOP MAX1452AAE+ installed.

Applications

  • Accelerometers
  • Humidity Sensors
  • Pressure Calibrators and Controllers
  • Pressure Sensors
  • Resistive Elements Sensors
  • Strain Gauges
  • Transducers and Transmitters

MAX1452EVSYS
Evaluation System for the MAX1452
MAX1452BEVKIT, MAX1452EVSYS: Board Photo
MAX1452BEVKIT
Evaluation System for the MAX1452
MAX1452BEVKIT, MAX1452EVSYS: Board Photo

Latest Discussions

Recently Viewed