MAX1301

PRODUCTION

8- and 4-Channel, ±3 x VREF Multirange Inputs, Serial 16-Bit ADCs

Software Programmable Input Ranges Simplify Design, while an Integrated PGA Enables 18 Bits of Dynamic Range

Viewing:

Overview

  • Software-Programmable Input Range for Each Channel
  • Single-Ended Input Ranges (VREF = 4.096V)
    • 0 to (3 × VREF)/2, (-3 × VREF)/2 to 0, 0 to 3 × VREF, -3 × VREF to 0, (±3 × VREF)/4, (±3 × VREF)/2, ±3 × VREF
  • Differential Input Ranges
    • (±3 × VREF)/2, ±3 × VREF, ±6 × VREF
  • Eight Single-Ended or Four Differential Analog Inputs (MAX1300)
  • Four Single-Ended or Two Differential Analog Inputs (MAX1301)
  • ±16.5V Overvoltage Tolerant Inputs
  • Internal or External Reference
  • 115ksps Maximum Sample Rate
  • Single +5V Power Supply
  • 20-/24-Pin TSSOP Package
MAX1301
8- and 4-Channel, ±3 x VREF Multirange Inputs, Serial 16-Bit ADCs
MAX1300, MAX1301: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 10
MAX1032 PRODUCTION 8- and 4-Channel, ±3 x VREF Multirange Inputs, Serial 14-Bit ADCs
MAX1033 PRODUCTION 8- and 4-Channel, ±3 x VREF Multirange Inputs, Serial 14-Bit ADCs
MAX1034 PRODUCTION 8-/4-Channel, ±VREF Multirange Inputs, Serial 14-Bit ADCs
MAX1035 PRODUCTION 8-/4-Channel, ±VREF Multirange Inputs, Serial 14-Bit ADCs
MAX1300 PRODUCTION 8- and 4-Channel, ±3 x VREF Multirange Inputs, Serial 16-Bit ADCs
MAX1302 PRODUCTION 8-Channel, ±VREF Multirange Inputs, Serial 16-Bit ADC
MAX1303 PRODUCTION 4-Channel, ±VREF Multirange Inputs, Serial 16-Bit ADC
MAX11167 PRODUCTION 16-Bit, 250ksps, ±5V SAR ADC with Internal Reference in TDFN
MAX11100 PRODUCTION 16-Bit, +5V, 200ksps ADC with 10µA Shutdown
MAX1167 PRODUCTION Multichannel, 16-Bit, 200ksps Analog-to-Digital Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAXSANTAFEEVSYS

Evaluation Kit for the MAXREFDES5 4-Channel Analog Front End

Features and Benefits

  • Self-Contained Easy Evaluation Kit for MAXREFDES5
  • Optimized AFE with Common Analog Input Ranges
  • Small Form Factor Test Platform
  • All Relevant Reference Design Files Included

Product Details

The MAXSANTAFEEVSYS kit allows users to quickly demonstrate and evaluate the functionality of the MAXREFDES5 4-channel 16-bit, isolated analog front end (AFE) reference design without the need for a bench power supply, signal generator equipment, or Xilinx development kit. The reference design board connects to a PC through an included USB-to-SPI adapter that provides both power and data communication to the board. To test the AFE reference design, a USB-powered signal generator board utilizing one of Maxim’s digital-to-analog converters (DAC) is also included. A Windows®-based graphical user interface (GUI) communicates with the boards for generating various analog signal test patterns and simplified access to AFE measurement data. 

The MAXREFDES5 reference design is a 4-channel analog front end (AFE) that accepts -10V to +10V, 0V to 10V, and 4–20mA current loop signals. The design integrates a 16-bit ADC with multirange input programmability (MAX1301) plus low-noise, high-impedance analog buffers (MAX9632) on two of the input channels and an ultra-high precision 4.096V voltage reference (MAX6126) to achieve maximum performance from the 16-bit system. A 600VRMS digital isolator (MAX14850) and 3W transformer driver (MAX256) provide the necessary isolated data and power connections to the host system. LDO regulators (MAX1659) provide regulated +12V, -12V, and 5V power rails to the analog front end.

EV Kit Contents
  • MAXREFDES5 4-Channel AFE Board
  • USB2PMB1 USB to Pmod™ Type 2A Adapter Board
  • MAX5216DACLITE Signal Generator Board
  • Two (2) Wires with Hook Clips (1 Red and 1 Black)
  • Two (2) USB Type A Male to USB Type B Mini Cables
  • USB Flash Drive with Documentation, GUI Applications, and USB Drivers

 

Applications

  • Industrial Data Acquisition
  • Programmable Automation Controllers (PAC)
  • Programmable Logic Controllers (PLC)
  • Proportional-Integral-Derivative (PID) Controllers

MAX1300AEVKIT

Evaluation Kit for the MAX1300A and MAX1300B

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • On-Board Transformers for Power-Supply Isolation
  • Various Sample Sizes and Sample Rates
  • Time Domain, Frequency Domain, and Histogram Plotting
  • Frequency, RMS, Min, Max, and Average DC Calculations
  • Collects Up to One Million Samples
  • Eight Analog Input Channels
  • +4.096V On-Board Reference
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX1300A evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX1300A family of 16-bit ADCs. The EV kit uses Windows XP®-, Windows Vista®-, and Windows® 7-compatible software to provide a simple graphical user interface (GUI) to simplify evaluation of the IC's features. The EV kit comes with the MAX1300AEUG+ installed.

The EV kit has an on-board Xilinx FPGA for evaluating the IC. The EV kit GUI allows different sample sizes, adjustable sampling rates, internal or external reference options, and graphing software that includes the FFT of the sampled signals. In the "Clock Mode" field, please select "Internal Clock" for correct EV kit operation.

Contact the factory for free samples of the pin-compatible MAX1300BEUG+ to evaluate this device.

 

Applications

  • Avionics
  • Data Acquisition Systems
  • Industrial Control Systems
  • Robotics

MAXSANTAFEEVSYS
Evaluation Kit for the MAXREFDES5 4-Channel Analog Front End
MAX1300AEVKIT
Evaluation Kit for the MAX1300A and MAX1300B

Reference Designs

maxrefdes5fig00
Santa Fe (MAXREFDES5) Circuits from the lab

16-Bit High Accuracy Multi-Input Isolated Analog Front End (AFE)

Features and Benefits

  • High accuracy
  • ±10V, 0 to 10V, and 4–20mA Inputs
  • Isolated power and data
  • Small printed circuit board (PCB) area
  • Device drivers
  • Example C source code
  • Pmod™-compatible form factor

MAXREFDES61 - Block Diagram
MAXREFDES61 Circuits from the lab

16-Bit Four-Channel Analog Input Micro PLC Card

Features and Benefits

  • High accuracy
  • -10 to +10V ±20% voltage inputs
  • 4 to 20mA +20% current inputs
  • Isolated power and data
  • Micro PLC form factor
  • Device drivers
  • Example C source code
  • Test data
MAXREFDES46
MAXREFDES46 Circuits from the lab

4-Channel Analog Input/Output

Features and Benefits

Features

  • Programmable high-accuracy current/voltage output
  • High accuracy
  • ±10V, 0 to 10V, and 4–20mA Inputs
  • Current output drives 0 to 1kΩ
  • Voltage output drives loads down to 1kΩ
  • Extensive error reporting
  • Isolated power and data
  • Device drivers
  • Example C source code

Competitive Advantages

  • Flexibility
  • System safety
  • Small solution size

Applications

  • PLCs
  • DCS
  • Distributed I/Os
  • Embedded systems
  • Industrial control and automation
Santa Fe (MAXREFDES5)
16-Bit High Accuracy Multi-Input Isolated Analog Front End (AFE)
maxrefdes5fig00
maxrefdes5fig01
MAXREFDES61
16-Bit Four-Channel Analog Input Micro PLC Card
MAXREFDES61 - Block Diagram
MAXREFDES61
MAXREFDES46
4-Channel Analog Input/Output
MAXREFDES46
MAXREFDES46-Fig01

Latest Discussions

Recently Viewed