MAX1281B

400ksps/300ksps, Single-Supply, Low-Power, 8-Channel, Serial 12-Bit ADCs with Internal Reference

Viewing:

Overview

  • 8-Channel Single-Ended or 4-Channel Pseudo-Differential Inputs
  • Internal Multiplexer and Track/Hold
  • Single-Supply Operation
    • +4.5V to +5.5V (MAX1280)
    • +2.7V to +3.6V (MAX1281)
  • Internal +2.5V Reference
  • 400ksps Sampling Rate (MAX1280)
  • Low Power 2.5mA (400ksps)
    • 1.3mA (Reduced-Power Mode)
    • 0.9mA (Fast Power-Down Mode)
    • 2µA (Full Power-Down)
  • SPI/QSPI/MICROWIRE/TMS320-Compatible
    • 4-Wire Serial Interface
  • Software-Configurable Unipolar or Bipolar Inputs
  • 20-Pin TSSOP Package
MAX1281B
400ksps/300ksps, Single-Supply, Low-Power, 8-Channel, Serial 12-Bit ADCs with Internal Reference
MAX1280, MAX1280B, MAX1281, MAX1281B: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 13
MAX1080 Obsolete 300ksps/400ksps, Single-Supply, Low-Power, 8-Channel, Serial 10-Bit ADCs with Internal Reference
MAX1081 PRODUCTION 300ksps/400ksps, Single-Supply, Low-Power, 8-Channel, Serial 10-Bit ADCs with Internal Reference
MAX1082 PRODUCTION 300ksps/400ksps, Single-Supply, 4-Channel, Serial 10-Bit ADCs with Internal Reference
MAX1083 PRODUCTION 300ksps/400ksps, Single-Supply, 4-Channel, Serial 10-Bit ADCs with Internal Reference
MAX1084 Obsolete 400ksps/300ksps, Single-Supply, Low-Power, Serial 10-Bit ADCs with Internal Reference
MAX1085 PRODUCTION 400ksps/300ksps, Single-Supply, Low-Power, Serial 10-Bit ADCs with Internal Reference
MAX1282 PRODUCTION 300ksps/400ksps, Single-Supply, 4-Channel, Serial 12-Bit ADCs with Internal Reference
MAX1283 PRODUCTION 300ksps/400ksps, Single-Supply, 4-Channel, Serial 12-Bit ADCs with Internal Reference
MAX1284 PRODUCTION 400ksps/300ksps, Single-Supply, Low-Power, Serial 12-Bit ADCs with Internal Reference
MAX1285 PRODUCTION 400ksps/300ksps, Single-Supply, Low-Power, Serial 12-Bit ADCs with Internal Reference
MAX11637 PRODUCTION 12-Bit, 300ksps ADCs with Differential Track/Hold, and Internal Reference
MAX146 PRODUCTION +2.7V, Low-Power, 8-Channel, Serial 12-Bit ADCs
MAX11629 PRODUCTION 12-Bit, 300ksps ADCs with FIFO and Internal Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1280EVC16

Evaluation Kit/Evaluation System for the MAX1280

Features and Benefits

  • Proven PCB Layout
  • Convenient On-Board Test Points
  • Data-Logging Software
  • Fully Assembled and Tested
  • EV Kit Software Supports Windows 98/2000/XP with RS-232/COM Port
  • EV Kit Software Supports Windows 2000/XP with USB Port

Product Details

The MAX1280 evaluation system (EV system) is a complete, 8-channel data-acquisition system consisting of a MAX1280 evaluation kit (EV kit), Maxim 68HC16MODULE-DIP microcontroller (µC) module, and USBTO232. The MAX1280 is a high-speed, multi-channel, 12-bit data-acquisition system. Windows® 98/2000/XP-compatible software provides a handy user interface to exercise the MAX1280's features.

Order the complete EV system (MAX1280EVC16) for a comprehensive evaluation of the MAX1280 using a PC. Order the EV kit (MAX1280EVKIT) if the 68HC16MODULE-DIP module has already been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.

Applications

  • Battery-Powered Applications
  • Data Acquisition
  • Medical Instruments
  • Pen Digitizers
  • Portable Data Logging
  • Process Control

MAX1280EVC16
Evaluation Kit/Evaluation System for the MAX1280

Latest Discussions

No discussions on MAX1281B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed