MAX1214

PRE-RELEASE

1.8V, 12-Bit, 210Msps ADC for Broadband Applications

Viewing:

Overview

  • 210Msps Conversion Rate
  • Low Noise Floor of -67.6dBFS
  • Excellent Low-Noise Characteristics
    • SNR = 65.6dB at fIN = 100MHz
    • SNR = 65dB at fIN = 250MHz
  • Excellent Dynamic Range
    • SFDR = 74.2dBc at fIN = 100MHz
    • SFDR = 77.2dBc at fIN = 250MHz
  • 59.5dB NPR for fNOTCH = 28.8MHz and a Noise Bandwidth of 50MHz
  • Single 1.8V Supply
  • 820mW Power Dissipation at fSAMPLE = 210MHz and fIN = 100MHz
  • On-Chip Track-and-Hold Amplifier
  • Internal 1.23V-Bandgap Reference
  • On-Chip Selectable Divide-by-2 Clock Input
  • LVDS Digital Outputs with Data Clock Output
  • MAX1214 EV Kit Available

The MAX1214 is a monolithic, 12-bit, 210Msps analog-to-digital converter (ADC) optimized for outstanding dynamic performance at high-IF frequencies up to 300MHz. The product operates with conversion rates up to 210Msps while consuming only 820mW.

At 210Msps and an input frequency up to 250MHz, the MAX1214 achieves a spurious-free dynamic range (SFDR) of 77.2dBc. Its excellent signal-to-noise ratio (SNR) of 66dB at 10MHz remains flat (within 2dB) for input tones up to 300MHz. This ADC yields an excellent low noise floor of -67.6dBFS, which makes it ideal for wideband applications such as cable-head end receivers and power-amplifier predistortion in cellular base-station transceivers.

The MAX1214 requires a single 1.8V supply. The analog input is designed for either differential or single-ended operation and can be AC- or DC-coupled. The ADC also features a selectable on-chip divide-by-2 clock circuit, which allows the user to apply clock frequencies as high as 340MHz. This helps to reduce the phase noise of the input clock source. A low-voltage differential signal (LVDS) sampling clock is recommended for best performance. The converter's digital outputs are LVDS compatible and the data format can be selected to be either two's complement or offset binary.

The MAX1214 is available in a 68-pin QFN package with exposed paddle (EP) and is specified over the industrial (-40°C to +85°C) temperature range.

New Unbuffered Version Available with Higher Dynamic Performance (MAX1214N)

Applications

  • Base-Station Power-Amplifier Linearization
  • Cable-Head End Receivers
  • Communications Test Equipment
  • Radar and Satellite Subsystems
  • Wireless and Wired Broadband Communication

MAX1214
1.8V, 12-Bit, 210Msps ADC for Broadband Applications
MAX1214: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 9
MAX1215 PRE-RELEASE 1.8V, 12-Bit, 250Msps ADC for Broadband Applications
MAX1215N PRE-RELEASE 1.8V, 12-Bit, 250Msps ADC for Broadband Applications
MAX1214N PRE-RELEASE 1.8V, Low-Power, 12-Bit, 210Msps ADC for Broadband Applications
MAX1213N PRE-RELEASE 1.8V, Low-Power, 12-Bit, 170Msps ADC for Broadband Applications
MAX1213 PRE-RELEASE 1.8V, 12-Bit, 170Msps ADC for Broadband Applications
MAX1124 PRODUCTION 1.8V, 10-Bit, 250Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications
MAX1123 PRODUCTION 1.8V, 10-Bit, 210Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications
MAX1122 PRE-RELEASE 1.8V, 10-Bit, 170Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications
MAX1121 PRE-RELEASE 1.8V, 8-Bit, 250Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX1213EVKIT

Evaluation Kit for the MAX1213, MAX1214, and MAX1215

Features and Benefits

  • Up to 170Msps/210Msps/250Msps Sampling Rate
  • Low-Voltage and Low-Power Operation
  • Fully Differential Signal Input Configuration
  • On-Board Differential Output Drivers
  • Fully Assembled and Tested

Product Details

The MAX1213/MAX1214/MAX1215 evaluation kits (EV kits) are a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX1213/MAX1214/MAX1215 analog-to-digital converters (ADCs). The MAX1213/MAX1214/MAX1215 accept differential analog inputs; however, the EV kits generate this signal from a user-provided single-ended signal source. The digital outputs produced by the ADC can be easily captured with a user-provided high-speed logic analyzer or data-acquisition system. The EV kits operate from 1.8V power supplies and includes circuitry that generates a clock signal from a user-provided AC signal.

Applications

  • Base-Station Power-Amplifier Linearization
  • Cable Head-End Receivers
  • Communications Test Equipment
  • Radar and Satellite Subsystems
  • Wireless and Wired Broadband Communication

MAX1214EVKIT

Evaluation Kit for the MAX1213, MAX1214, and MAX1215

Features and Benefits

  • Up to 170Msps/210Msps/250Msps Sampling Rate
  • Low-Voltage and Low-Power Operation
  • Fully Differential Signal Input Configuration
  • On-Board Differential Output Drivers
  • Fully Assembled and Tested

Product Details

The MAX1213/MAX1214/MAX1215 evaluation kits (EV kits) are a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX1213/MAX1214/MAX1215 analog-to-digital converters (ADCs). The MAX1213/MAX1214/MAX1215 accept differential analog inputs; however, the EV kits generate this signal from a user-provided single-ended signal source. The digital outputs produced by the ADC can be easily captured with a user-provided high-speed logic analyzer or data-acquisition system. The EV kits operate from 1.8V power supplies and includes circuitry that generates a clock signal from a user-provided AC signal.

Applications

  • Base-Station Power-Amplifier Linearization
  • Cable Head-End Receivers
  • Communications Test Equipment
  • Radar and Satellite Subsystems
  • Wireless and Wired Broadband Communication

MAX1215EVKIT

Evaluation Kit for the MAX1213, MAX1214, and MAX1215

Features and Benefits

  • Up to 170Msps/210Msps/250Msps Sampling Rate
  • Low-Voltage and Low-Power Operation
  • Fully Differential Signal Input Configuration
  • On-Board Differential Output Drivers
  • Fully Assembled and Tested

Product Details

The MAX1213/MAX1214/MAX1215 evaluation kits (EV kits) are a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX1213/MAX1214/MAX1215 analog-to-digital converters (ADCs). The MAX1213/MAX1214/MAX1215 accept differential analog inputs; however, the EV kits generate this signal from a user-provided single-ended signal source. The digital outputs produced by the ADC can be easily captured with a user-provided high-speed logic analyzer or data-acquisition system. The EV kits operate from 1.8V power supplies and includes circuitry that generates a clock signal from a user-provided AC signal.

Applications

  • Base-Station Power-Amplifier Linearization
  • Cable Head-End Receivers
  • Communications Test Equipment
  • Radar and Satellite Subsystems
  • Wireless and Wired Broadband Communication

MAX1213EVKIT
Evaluation Kit for the MAX1213, MAX1214, and MAX1215
MAX1214EVKIT
Evaluation Kit for the MAX1213, MAX1214, and MAX1215
MAX1215EVKIT
Evaluation Kit for the MAX1213, MAX1214, and MAX1215

Latest Discussions

No discussions on MAX1214 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed