MAX1122

Obsolete

1.8V, 10-Bit, 170Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications

170Msps to 250Msps, 10-Bit High-Speed ADCs are Optimized for High-IF Sampling

Viewing:

Overview

  • 170Msps Conversion Rate
  • SNR = 57.1dB/56.5dB at fIN = 100MHz/500MHz
  • SFDR = 72dBc/63.5dBc at fIN = 100MHz/500MHz
  • NPR = 53.7dB at fNOTCH = 28.8MHz
  • Single 1.8V Supply
  • 460mW Power Dissipation at 170Msps
  • On-Chip Track-and-Hold and Internal Reference
  • On-Chip Selectable Divide-by-2 Clock Input
  • LVDS Digital Outputs with Data Clock Output
  • Evaluation Kit Available (Order MAX1124EVKIT)
MAX1122
1.8V, 10-Bit, 170Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications
MAX1122: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 9
MAX1215N Obsolete 1.8V, 12-Bit, 250Msps ADC for Broadband Applications
MAX1214N Obsolete 1.8V, Low-Power, 12-Bit, 210Msps ADC for Broadband Applications
MAX1213N Obsolete 1.8V, Low-Power, 12-Bit, 170Msps ADC for Broadband Applications
MAX1215 Obsolete 1.8V, 12-Bit, 250Msps ADC for Broadband Applications
MAX1214 Obsolete 1.8V, 12-Bit, 210Msps ADC for Broadband Applications
MAX1213 Obsolete 1.8V, 12-Bit, 170Msps ADC for Broadband Applications
MAX1124 PRODUCTION 1.8V, 10-Bit, 250Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications
MAX1123 PRODUCTION 1.8V, 10-Bit, 210Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications
MAX1121 Obsolete 1.8V, 8-Bit, 250Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1124EVKIT

Evaluation Kit for the MAX1121, MAX1122, MAX1123, and MAX1124

Features and Benefits

  • Up to 250Msps Sampling Rate with the MAX1124
  • Low Voltage and Power Operation
  • Fully Differential Signal Input Configuration
  • On-Board Differential Output Drivers
  • Optional On-Board Secondary Transformer
  • Fully Assembled and Tested
  • Also Evaluates the MAX1121 (8-bit), MAX1122 (10-bit), and MAX1123 (10-bit)

Product Details

The MAX1124 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components for evaluating the MAX1121 (8-bit, 250Msps), MAX1122 (10-bit, 170Msps), MAX1123 (10-bit, 210Msps), and MAX1124 (10-bit, 250Msps) analog-to-digital converters (ADCs). The MAX1121-MAX1124 accept differential analog input signals; however, the EV kit generates these signals from a user-provided single-ended signal source. The digital output produced by the ADCs can be easily captured with a user-provided high-speed logic analyzer or data-acquisition system. The EV kit operates from 1.8V and 3.3V power supplies. It includes circuitry that generates a differential clock signal from a user-provided AC signal. The EV kit comes with the MAX1124 installed. Contact the factory for free samples of the pin-compatible MAX1121/MAX1122/MAX1123 to evaluate these parts.

Applications

  • Cable-Head End Systems
  • Communications Test Equipment
  • Digital Predistortion Receivers
  • Radar and Satellite Subsystems Antenna Array Processing
  • Wireless and Wired Broadband Communication

MAX1124EVKIT
Evaluation Kit for the MAX1121, MAX1122, MAX1123, and MAX1124

Latest Discussions

No discussions on MAX1122 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed