Overview

Features and Benefits

  • Up to 250Msps Sampling Rate with the MAX1124
  • Low Voltage and Power Operation
  • Fully Differential Signal Input Configuration
  • On-Board Differential Output Drivers
  • Optional On-Board Secondary Transformer
  • Fully Assembled and Tested
  • Also Evaluates the MAX1121 (8-bit), MAX1122 (10-bit), and MAX1123 (10-bit)

Product Details

The MAX1124 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components for evaluating the MAX1121 (8-bit, 250Msps), MAX1122 (10-bit, 170Msps), MAX1123 (10-bit, 210Msps), and MAX1124 (10-bit, 250Msps) analog-to-digital converters (ADCs). The MAX1121-MAX1124 accept differential analog input signals; however, the EV kit generates these signals from a user-provided single-ended signal source. The digital output produced by the ADCs can be easily captured with a user-provided high-speed logic analyzer or data-acquisition system. The EV kit operates from 1.8V and 3.3V power supplies. It includes circuitry that generates a differential clock signal from a user-provided AC signal. The EV kit comes with the MAX1124 installed. Contact the factory for free samples of the pin-compatible MAX1121/MAX1122/MAX1123 to evaluate these parts.

Applications

  • Cable-Head End Systems
  • Communications Test Equipment
  • Digital Predistortion Receivers
  • Radar and Satellite Subsystems Antenna Array Processing
  • Wireless and Wired Broadband Communication