MAX1213N

Obsolete

1.8V, Low-Power, 12-Bit, 170Msps ADC for Broadband Applications

Pin-Compatible Family of 170Msps to 250Msps, 12-/10-/8-Bit ADCs with the Industry's Best Dynamic Performance

Viewing:

Overview

  • 170Msps Conversion Rate
  • Excellent Low-Noise Characteristics
    • SNR = 67.2dB at fIN = 100MHz
    • SNR = 65.2dB at fIN = 250MHz
  • Excellent Dynamic Range
    • SFDR = 87dBc at fIN = 100MHz
    • SFDR = 79dBc at fIN = 250MHz
  • Single 1.8V Supply
  • 720mW Power Dissipation at fSAMPLE = 170Msps and fIN = 100MHz
  • On-Chip Track-and-Hold Amplifier
  • Internal 1.24V-Bandgap Reference
  • On-Chip Selectable Divide-by-2 Clock Input
  • LVDS Digital Outputs with Data Clock Output
  • MAX1213NEVKIT Available
MAX1213N
1.8V, Low-Power, 12-Bit, 170Msps ADC for Broadband Applications
MAX1213N: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 9
MAX1124 PRODUCTION 1.8V, 10-Bit, 250Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications
MAX1123 PRODUCTION 1.8V, 10-Bit, 210Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications
MAX1122 Obsolete 1.8V, 10-Bit, 170Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications
MAX1121 Obsolete 1.8V, 8-Bit, 250Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications
MAX1213 Obsolete 1.8V, 12-Bit, 170Msps ADC for Broadband Applications
MAX1214 Obsolete 1.8V, 12-Bit, 210Msps ADC for Broadband Applications
MAX1215 Obsolete 1.8V, 12-Bit, 250Msps ADC for Broadband Applications
MAX1214N Obsolete 1.8V, Low-Power, 12-Bit, 210Msps ADC for Broadband Applications
MAX1215N Obsolete 1.8V, 12-Bit, 250Msps ADC for Broadband Applications
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX1213NEVKIT

Evaluation Kit for the MAX1213N and MAX1214N

Features and Benefits

  • Up to 170Msps (MAX1213N)/210Msps (MAX1214N) Sampling Rate
  • Low-Voltage and Low-Power Operation
  • Fully Differential Signal Input Configuration
  • On-Board Differential Output Drivers
  • Fully Assembled and Tested

Product Details

The MAX1213N/MAX1214N evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of the MAX1213N or MAX1214N analog-to-digital converters (ADCs). The EV kits feature a singled-ended-to-differential conversion circuit to drive the MAX1213N/MAX1214N inputs. The digital outputs produced by the ADC can be captured with a user-provided high-speed logic analyzer or data-acquisition system. Additionally, the EV kits include circuitry that generates a differential clock signal from a user-provided single-ended AC signal.

MAX1214NEVKIT

Evaluation Kit for the MAX1213N and MAX1214N

Features and Benefits

  • Up to 170Msps (MAX1213N)/210Msps (MAX1214N) Sampling Rate
  • Low-Voltage and Low-Power Operation
  • Fully Differential Signal Input Configuration
  • On-Board Differential Output Drivers
  • Fully Assembled and Tested

Product Details

The MAX1213N/MAX1214N evaluation kits (EV kits) are fully assembled and tested circuit boards that contain all the components necessary to evaluate the performance of the MAX1213N or MAX1214N analog-to-digital converters (ADCs). The EV kits feature a singled-ended-to-differential conversion circuit to drive the MAX1213N/MAX1214N inputs. The digital outputs produced by the ADC can be captured with a user-provided high-speed logic analyzer or data-acquisition system. Additionally, the EV kits include circuitry that generates a differential clock signal from a user-provided single-ended AC signal.

MAX1213NEVKIT
Evaluation Kit for the MAX1213N and MAX1214N
MAX1214NEVKIT
Evaluation Kit for the MAX1213N and MAX1214N

Latest Discussions

No discussions on MAX1213N yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed