MAX1111
PRODUCTION+2.7V, Low-Power, Multichannel, Serial, 8-Bit ADCs
Lowest-Power 8-Bit 4/8-Channel ADCs Have Internal Reference
- Part Models
- 6
- 1ku List Price
- Starting From $4.21
Overview
- 2.7V to 5.5V Single Supply
- Low Power
- 85µA at 50ksps
- 6µA at 1ksps
- 8-Channel Single-Ended or 4-Channel Differential Inputs (MAX1110)
- 4-Channel Single-Ended or 2-Channel Differential Inputs (MAX1111)
- Internal Track/Hold; 50kHz Sampling Rate
- Internal 2.048V Reference
- SPI/QSPI/MICROWIRE-Compatible Serial Interface
- Software-Configurable Unipolar or Bipolar Inputs
- Total Unadjusted Error
- ±1 LSB (max)
- ±0.3 LSB (typ)
The MAX1110/MAX1111 low-power, 8-bit, 8-channel analog-to-digital converters (ADCs) feature an internal track/hold, voltage reference, clock, and serial interface. They operate from a single 2.7V to 5.5V supply and consume only 85µA while sampling at rates up to 50ksps. The MAX1110's 8 analog inputs and the MAX1111's 4 analog inputs are software-configurable, allowing unipolar/bipolar and single-ended/differential operation.
Successive-approximation conversions are performed using either the internal clock or an external serial-interface clock. The full-scale analog input range is determined by the 2.048V internal reference, or by an externally applied reference ranging from 1V to VDD. The 4-wire serial interface is compatible with the SPI™, QSPI™, and MICROWIRE™ serial-interface standards. A serial-strobe output provides the end-of-conversion signal for interrupt-driven processors.
The MAX1110/MAX1111 have a software-programmable, 2µA automatic power-down mode to minimize power consumption. Using power-down, the supply current is reduced to 6µA at 1ksps, and only 52µA at 10ksps. Power-down can also be controlled using the active-low SHDN input pin. Accessing the serial interface automatically powers up the device.
The MAX1110 is available in a 20-pin SSOP package. The MAX1111 is available in a small 16-pin QSOP package.
Applications
- 4mA to 20mA-Powered Remote Data-Acquisition Systems
- Hand-Held Measurement Devices
- Medical Instruments
- Portable Data Logging
- Solar-Powered Remote Systems
- System Diagnostics
Documentation
Data Sheet 1
Technical Articles 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1111CEE+ | QSOP | ||
| MAX1111CEE+T | QSOP | ||
| MAX1111EEE+ | QSOP | ||
| MAX1111EEE+T | QSOP | ||
| MAX1111EEE/V+ | QSOP | ||
| MAX1111EEE/V+T | QSOP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADC/DAC Combo Converters 1 | ||
| MAX1103 | 8-Bit CODECs | |
| Analog to Digital Converters (ADCs) 7 | ||
| MAX1106 | PRODUCTION | Single-Supply, Low-Power, Serial 8-Bit ADCs |
| MAX1107 | PRODUCTION | Single-Supply, Low-Power, Serial 8-Bit ADCs |
| MAX1108 | PRODUCTION | Single-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs |
| MAX1109 | PRODUCTION | Single-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs |
| MAX1112 | PRODUCTION | +5V, Low-Power, Multichannel, Serial 8-Bit ADCs |
| MAX1113 | PRODUCTION | +5V, Low-Power, Multichannel, Serial 8-Bit ADCs |
| MAX1110 | PRODUCTION | +2.7V, Low-Power, Multichannel, Serial, 8-Bit ADCs |
Evaluation Kits
Latest Discussions
No discussions on MAX1111 yet. Have something to say?
Start a Discussion on EngineerZone®