MAX1107
PRODUCTIONSingle-Supply, Low-Power, Serial 8-Bit ADCs
Lowest-Power 8-Bit Serial ADC Has Internal Reference
- Part Models
- 2
- 1ku List Price
- Starting From $4.00
Overview
- Single Supply:
- +2.7V to +3.6V (MAX1106)
- +4.5V to +5.5V (MAX1107)
- Low Power:
- 96µA at +3V and 25ksps
- 0.5µA in Power-Down Mode
- Pin-Programmable Configuration
- 0 to VDD Input Voltage Range
- Internal Track/Hold
- Internal Reference:
- +2.048V (MAX1106)
- +4.096V (MAX1107)
- 1V to VDD Reference Input Range
- SPI/QSPI/MICROWIRE-Compatible Serial Interface
- Small 10-Pin µMAX Package
The MAX1106/MAX1107 low-power, 8-bit, single-channel, analog-to-digital converters (ADCs) feature an internal track/hold (T/H), voltage reference, clock, and serial interface. The MAX1106 is specified from +2.7V to +3.6V and consumes only 96µA. The MAX1107 is specified from +4.5V to +5.5V and consumes only 107µA. The analog inputs are pin-configurable, allowing unipolar and single-ended or differential operation.
The full-scale analog input range is determined by the internal reference of +2.048V (MAX1106) or +4.096V (MAX1107), or by an externally applied reference ranging from 1V to VDD. The MAX1106/MAX1107 also feature a pin-selectable power-down mode that reduces power consumption to 0.5µA when the device is not in use. The 3-wire serial interface directly connects to SPI™, QSPI™, and MICROWIRE™ devices without external logic. Conversions up to 25ksps are performed using the internal clock.
The MAX1106/MAX1107 are available in a 10-pin µMAX® package with a footprint that is just 20% of an 8-pin plastic DIP.
Applications
- 4mA- to 20mA-Powered Remote Systems
- Handheld Measurement Devices
- Medical Instruments
- Receive Signal Strength Indicators
- System Diagnostics
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1107CUB+ | MINI_SO | ||
| MAX1107CUB+T | MINI_SO |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| MAX1107CUB+ | PRODUCTION | |
| MAX1107CUB+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADC/DAC Combo Converters 1 | ||
| MAX1103 | 8-Bit CODECs | |
| Analog to Digital Converters (ADCs) 6 | ||
| MAX1108 | PRODUCTION | Single-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs |
| MAX1109 | PRODUCTION | Single-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs |
| MAX1110 | PRODUCTION | +2.7V, Low-Power, Multichannel, Serial, 8-Bit ADCs |
| MAX1111 | PRODUCTION | +2.7V, Low-Power, Multichannel, Serial, 8-Bit ADCs |
| MAX1112 | PRODUCTION | +5V, Low-Power, Multichannel, Serial 8-Bit ADCs |
| MAX1113 | PRODUCTION | +5V, Low-Power, Multichannel, Serial 8-Bit ADCs |
Latest Discussions
No discussions on MAX1107 yet. Have something to say?
Start a Discussion on EngineerZone®