MAX1103

8-Bit CODECs

Industry's Smallest CODEC

Viewing:

Overview

  • 8-Bit ADC
    • ±1 LSB INL
    • Built-In Track-and-Hold
    • 48dB of SINAD
  • 8-Bit DAC
    • ±1 LSB INL
    • 55dB of SFDR
  • Internal Conversion Clock
  • Single-Supply Operation
    • +2.7V to +3.6V (MAX1102)
    • +4.5V to +5.5V (MAX1103)
    • +2.7V to +5.5V (MAX1104)
  • Low Power Consumption
    • 0.5mA at 25ksps
    • 1µA Shutdown Mode
  • 6MHz 4-Wire SPI™, QSPI™, and MICROWIRE™ Compatible Interface
  • Compact 8-Pin µMAX Package
  • Internal Voltage Reference
    • +2V: MAX1102
    • +4V: MAX1103
  • Power-Supply Monitor (MAX1102/MAX1103)
  • Rail-to-rail DAC Output Buffer
MAX1103
8-Bit CODECs
MAX1102, MAX1103, MAX1104: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADC/DAC Combo Converters 1
MAX1104 Obsolete 8-Bit CODECs
Analog to Digital Converters (ADCs) 2
MAX1106 PRODUCTION Single-Supply, Low-Power, Serial 8-Bit ADCs
MAX1108 PRODUCTION Single-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1103 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed