LTM4602

PRODUCTION

6A High Efficiency DC/DC µModule (Power Module)

Viewing:

Overview

  • Complete Switch Mode Power Supply
  • Wide Input Voltage Range: 4.5V to 20V
  • 6A DC, 8A Peak Output Current
  • 0.6V to 5V Output Voltage
  • 1.5% Output Voltage Regulation
  • Ultrafast Transient Response
  • Current Mode Control
  • Pb-Free (e4) RoHS Compliant Package with Gold- Pad Finish
  • Pin Compatible with the LTM4600
  • Up to 92% Efficiency
  • Programmable Soft-Start
  • Output Overvoltage Protection
  • Optional Short-Circuit Shutdown Timer
  • See the LTM4602HV for Operation Up to 28VIN
  • Small Footprint, Low Profile (15mm × 15mm × 2.8mm) Surface Mount LGA Package
LTM4602
6A High Efficiency DC/DC µModule (Power Module)
6A μModuleTM Power Supply with 4.5V to 20V Input Efficiency vs Load Current  with 12VIN (FCB = 0) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM4602
  • LTM4602HV
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1084A-A

LTM4602EV Demo Board | Step-Down μModule® Regulator, 5V ≤ VIN ≤ 20V, VOUT = 0.6V/1.2V/1.5V/1.8V/2.5V/3.3V/5V @ 6A

Product Details

Demonstration circuit DC1084A-A features the LTM4602, the high efficiency, high density step-down μModule® regulator. The input voltage range is from 5V to 20V. The output voltage is jumper programmable from 0.6V to 5V; refer to the step-down ratio curve in the LTM4602 data sheet. The rated load current is 6A, but derating is necessary for certain VIN, VOUT and thermal conditions.

DC1084A-A
LTM4602EV Demo Board | Step-Down μModule® Regulator, 5V ≤ VIN ≤ 20V, VOUT = 0.6V/1.2V/1.5V/1.8V/2.5V/3.3V/5V @ 6A
DC1084A-A Demo Board DC1084A-A Demo Board DC1084A-A Demo Board DC1084A-A Demo Board DC1084A-A - Schematic

Latest Discussions

Recently Viewed