LTM4601HV
PRODUCTION12A 28VIN DC/DC µModule (Power Module) Regulator with PLL, Output Tracking and Margining
- Part Models
- 4
- 1ku List Price
- Starting From $30.01
Overview
- Complete Switch Mode Power Supply
- Wide Input Voltage Range: 4.5V to 28V
- 12A DC Typical, 14A Peak Output Current
- 0.6V to 5V Output Voltage
- Output Voltage Tracking and Margining
- Parallel Multiple µModule® Regulators for Current Sharing
- Differential Remote Sensing for Precision Regulation
- PLL Frequency Synchronization
- ±1.5% Regulation
- Current Foldback Protection (Disabled at Start-Up)
- RoHS Compliant with Pb-Free Finish, Gold Finish LGA (e4) or SAC 305 BGA (e1)
- Ultrafast Transient Response
- Current Mode Control
- Up to 95% Efficiency at 5VIN, 3.3VOUT
- Programmable Soft-Start
- Output Overvoltage Protection
- Small Footprint, Low Profile
- (15mm × 15mm × 2.82mm) Surface Mount LGA and
- (15mm × 15mm × 3.42mm) BGA Packages
The LTM4601HV is a complete 12A step-down switch mode DC/DC power supply with onboard switching controller, MOSFETs, inductor and all support components. The µModule regulator is housed in small surface mount 15mm × 15mm × 2.82mm LGA and 15mm × 15mm × 3.42mm BGA packages. Operating over an input voltage range of 4.5V to 28V, the LTM4601HV supports an output voltage range of 0.6V to 5V as well as output voltage tracking and margining. The high efficiency design delivers 12A continuous current (14A peak). Only bulk input and output capacitors are needed to complete the design.
The low profile and light weight package easily mounts in unused space on the back side of PC boards for high density point of load regulation. The µModule regulator can be synchronized with an external clock for reducing undesirable frequency harmonics and allows PolyPhase® operation for high load currents.
A high switching frequency and adaptive on-time current mode architecture deliver a very fast transient response to line and load changes without sacrificing stability. An onboard differential remote sense amplifier can be used to accurately regulate an output voltage independent of load current.
| LTM4601 | LTM4601A | LTM4601HV | LTM4601AHV | |
| Vin Max | 20V | 20V | 28V | 28V |
| On Board Remote Sense | LTM4601 Yes LTM4601-1 No |
LTM4601A Yes LTM4601A-1 No |
Yes | Yes |
| Back Side Pads | 118 | 135 (for stronger solder joint stability) | 118 | 135 (for stronger solder joint stability) |
Applications
- Telecom and Networking Equipment
- Servers
- Industrial Equipment
- Point of Load Regulation
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Brochure 1
Product Selector Card 2
Press Release 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4601HVEV#PBF | 118-Lead LGA (15mm x 15mm x 2.82mm) | ||
| LTM4601HVEY#PBF | 118-Lead BGA (15mm x 15mm x 3.42mm) | ||
| LTM4601HVIV#PBF | 118-Lead LGA (15mm x 15mm x 2.82mm) | ||
| LTM4601HVIY#PBF | 118-Lead BGA (15mm x 15mm x 3.42mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM4601HVEV#PBF | PRODUCTION | |
| LTM4601HVEY#PBF | PRODUCTION | |
| LTM4601HVIV#PBF | PRODUCTION | |
| LTM4601HVIY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4601HVEV#PBF | PRODUCTION | |
| LTM4601HVEY#PBF | PRODUCTION | |
| LTM4601HVIV#PBF | PRODUCTION | |
| LTM4601HVIY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Hot Swap Controllers 1 | ||
| LTC4364 | RECOMMENDED FOR NEW DESIGNS | Surge Stopper with Ideal Diode |
| Oscillators 1 | ||
| LTC6908 | Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation | |
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
| Switching Regulators & Controllers 1 | ||
| LTM4620A | PRODUCTION | Dual 13A or Single 26A DC/DC μModule (Power Module) Regulator |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTM4601
- LTM4601-1
- LTM4601A
- LTM4601A-1
- LTM4601AHV
- LTM4601HV
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTM4601HV yet. Have something to say?
Start a Discussion on EngineerZone®