LTM4601A
LTM4601A-1
PRODUCTION
12A μModule (Power Module) Regulators with PLL, Output Tracking and Margining
- Part Models
- 10
- 1ku List Price
- Starting From $24.42
Overview
- Complete Switch Mode Power Supply
- Wide Input Voltage Range: 4.5V to 20V
- 12A DC Typical, 14A Peak Output Current
- 0.6V to 5V Output Voltage
- Output Voltage Tracking and Margining
- Redundant Mounting Pads for Enhanced Solder-Joint Strength
- Parallel Multiple μModules for Current Sharing
- Differential Remote Sensing for Precision Regulation (LTM4601A Only)
- PLL Frequency Synchronization
- ±1.5% Total DC Error
- Current Foldback Protection (Disabled at Start-Up)
- SnPb or RoHS Compliant Finish
- UltraFast™ Transient Response
- Current Mode Control
- Up to 95% Efficiency at 5VIN, 3.3VOUT
- Programmable Soft-Start
- Output Overvoltage Protection
- Enhanced (15mm × 15mm × 2.82mm) Surface Mount LGA and (15mm × 15mm × 3.42mm) BGA Packages
The LTM4601A is a complete 12A step-down switch mode DC/DC power supply with onboard switching controller, MOSFETs, inductor and all support components. The μModule® regulator is housed in a small surface mount 15mm × 15mm × 2.82mm LGA or 15mm × 15mm × 3.42mm BGA package. The LTM4601A LGA and BGA packages are designed with redundant mounting pads to enhance solder-joint strength for extended temperature cycling endurance. Operating over an input voltage range of 4.5V to 20V, the LTM4601A supports an output voltage range of 0.6V to 5V as well as output voltage tracking and margining. The high efficiency design delivers 12A continuous current (14A peak). Only bulk input and output capacitors are needed to complete the design.
The low profile and light weight package easily mounts on the back side of PC boards. The μModule regulator can be synchronized with an external clock for reducing undesirable frequency harmonics and allows PolyPhase® operation for high load currents.
An onboard differential remote sense amplifier can be used to accurately regulate an output voltage independent of load current. The onboard remote sense amplifier is not available in the LTM4601A-1.
| LTM4601 | LTM4601A | LTM4601HV | LTM4601AHV | |
| Vin Max | 20V | 20V | 28V | 28V |
| On Board Remote Sense | LTM4601 Yes | LTM4601A Yes | Yes | Yes |
| On Board Remote Sense | LTM4601-1 No | LTM4601A-1 No | Yes | Yes |
| Back Side Pads | 118 | 135 (for stronger solder joint stability) | 118 | 135 (for stronger solder joint stability) |
Applications
- Telecom and Networking Equipment
- Servers
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Brochure 1
Product Selector Card 2
Press Release 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4601AEV#PBF | 133-Lead LGA (15mm x 15mm x 2.82mm) | ||
| LTM4601AEV-1#PBF | 133-Lead LGA (15mm x 15mm x 2.82mm) | ||
| LTM4601AEY#PBF | 133-Lead BGA (15mm x 15mm x 3.42mm) | ||
| LTM4601AEY-1#PBF | 133-Lead BGA (15mm x 15mm x 3.42mm) | ||
| LTM4601AIV#PBF | 133-Lead LGA (15mm x 15mm x 2.82mm) | ||
| LTM4601AIV-1#PBF | 133-Lead LGA (15mm x 15mm x 2.82mm) | ||
| LTM4601AIY | 133-Lead BGA (15mm x 15mm x 3.42mm) | ||
| LTM4601AIY#PBF | 133-Lead BGA (15mm x 15mm x 3.42mm) | ||
| LTM4601AIY-1 | 133-Lead BGA (15mm x 15mm x 3.42mm) | ||
| LTM4601AIY-1#PBF | 133-Lead BGA (15mm x 15mm x 3.42mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM4601AEV#PBF | PRODUCTION | |
| LTM4601AEV-1#PBF | PRODUCTION | |
| LTM4601AEY#PBF | PRODUCTION | |
| LTM4601AEY-1#PBF | PRODUCTION | |
| LTM4601AIV#PBF | PRODUCTION | |
| LTM4601AIV-1#PBF | PRODUCTION | |
| LTM4601AIY | PRODUCTION | |
| LTM4601AIY#PBF | PRODUCTION | |
| LTM4601AIY-1 | PRODUCTION | |
| LTM4601AIY-1#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4601AEV#PBF | PRODUCTION | |
| LTM4601AEV-1#PBF | PRODUCTION | |
| LTM4601AEY#PBF | PRODUCTION | |
| LTM4601AEY-1#PBF | PRODUCTION | |
| LTM4601AIV#PBF | PRODUCTION | |
| LTM4601AIV-1#PBF | PRODUCTION | |
| LTM4601AIY | PRODUCTION | |
| LTM4601AIY#PBF | PRODUCTION | |
| LTM4601AIY-1 | PRODUCTION | |
| LTM4601AIY-1#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Hot Swap Controllers 1 | ||
| LT4363 | RECOMMENDED FOR NEW DESIGNS | High Voltage Surge Stopper with Current Limit |
| Oscillators 1 | ||
| LTC6908 | Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation | |
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
| Switching Regulators & Controllers 1 | ||
| LTM4620A | PRODUCTION | Dual 13A or Single 26A DC/DC μModule (Power Module) Regulator |
Tools & Simulations
LTspice 2
- LTM4601A Demo Circuit - 12A Step-Down uModule with Remote Sense Amplifier (12V to 1.5V @ 12A)
- LTM4601A-1 Demo Circuit - 12A Step-Down uModule (12V to 1.5V @ 12A)
Models for the following parts are available in LTspice:
- LTM4601
- LTM4601-1
- LTM4601A
- LTM4601A-1
- LTM4601AHV
- LTM4601HV
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.