LTC7150S
RECOMMENDED FOR NEW DESIGNS20V, 20A Synchronous Step-Down Regulator
- Part Models
- 4
- 1ku List Price
- Starting From $8.34
Overview
- AEC-Q100 Qualified for Automotive Applications
- Silent Switcher®2 Architecture for Low EMI
- VIN Range: 3.1V to 20V
- VOUT Range: 0.6V to 5.5V
- Differential VOUT Remote Sense
- Adjustable Frequency: 400kHz to 3MHz
- PolyPhase® Operation: Up to 12 Phases
- Output Tracking and Soft-Start
- Reference Accuracy: 0.6V ±1% Over Temperature
- Current Mode Operation for Excellent Line and Load Transient Response
- Accurate 1.2V Run Pin Threshold
- Supports Forced Continuous/Discontinuous Modes
- 42-Lead 6mm × 5mm × 1.3mm BGA Package
The LTC7150S is a high efficiency monolithic synchronous buck regulator capable of delivering 20A to the load. It uses a phase lockable controlled on-time constant frequency, current mode architecture. PolyPhase operation allows multiple LTC7150S regulators to run out-of-phase, which reduces the amount of input and output capacitors required. The operating supply voltage range is from 3.1V to 20V.
The operating frequency is programmable from 400kHz to 3MHz with an external resistor. The high frequency capability allows the use of physically smaller inductor and capacitor sizes. For switching noise sensitive applications, the LTC7150S can be externally synchronized from 400kHz to 3MHz. The PHMODE pin allows the user control of the phase of the outgoing clock signal. The unique constant frequency/controlled on-time architecture is ideal for high step-down ratio applications that operate at high frequencies while demanding fast transient response. The LTC7150S uses second generation Silent Switcher technology including integrated bypass capacitors to deliver a highly efficient solution at high frequencies with excellent EMI performance.
Applications
- Server Power Applications
- Distributed Power Systems
- Point of Load Supply for ASIC, FPGA, DSP, µP, etc.
Documentation
Data Sheet 1
User Guide 1
Design Note 1
Technical Articles 1
Brochure 1
Book & eBook 1
Press Release 1
LT Journal 1
Analog Dialogue 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC7150SEY#PBF | 42-Lead BGA (6mm x 5mm x 1.3mm) | ||
| LTC7150SIY#PBF | 42-Lead BGA (6mm x 5mm x 1.3mm) | ||
| LTC7150SJY-4#PBF | 42-Lead BGA (6mm x 5mm x 1.3mm) | ||
| LTC7150SJY-4#WPBF | 42-Lead BGA (6mm x 5mm x 1.3mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 9, 2022 - 21_0260 LTC7150S Material Set Change |
||
| LTC7150SEY#PBF | PRODUCTION | |
| LTC7150SIY#PBF | PRODUCTION | |
|
Apr 25, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTC7150SEY#PBF | PRODUCTION | |
| LTC7150SIY#PBF | PRODUCTION | |
| LTC7150SJY-4#PBF | PRODUCTION | |
| LTC7150SJY-4#WPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LTC3613 | RECOMMENDED FOR NEW DESIGNS | 24V, 15A Monolithic Step Down Regulator with Differential Output Sensing |
Tools & Simulations
LTspice 1
LTpowerCAD 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.