LTC6803-4
NOT RECOMMENDED FOR NEW DESIGNS12 Channel Multicell Battery Monitor with Addressable Interface, Generation 2
- Part Models
- 8
- 1ku List Price
- Starting From $14.91
Overview
- Measures Up to 12 Battery Cells in Series
- Stackable Architecture
- Supports Multiple Battery Chemistries and Supercapacitors
- Individually Addressable Serial Interface
- 0.25% Maximum Total Measurement Error
- Engineered for ISO26262 Compliant Systems
- 13ms to Measure All Cells in a System
- Passive Cell Balancing:
- Integrated Cell Balancing MOSFETs
- Ability to Drive External Balancing MOSFETs
- On-board Temperature Sensor and Thermistor Inputs
- 1MHz Serial Interface with Packet Error Checking
- Safe with Random Connection of Cells
- Built-In Self Tests
- Delta-Sigma Converter With Built-In Noise Filter
- Open-Wire Connection Fault Detection
- 12μA Standby Mode Supply Current
- High EMI Immunity
- 44-Lead SSOP Package
The LTC6803 is a 2nd generation, complete battery monitoring IC that includes a 12-bit ADC, a precision voltage reference, a high voltage input multiplexer and a serial interface. Each LTC6803 can measure up to 12 series connected battery cells or supercapacitors. Many LTC6803 devices can be stacked to measure the voltage of each cell in a long battery string. Each LTC6803-2/LTC6803-4 has an individually addressable serial interface, allowing up to 16 LTC6803-2/LTC6803-4 devices to interface to one control processor and operate simultaneously. Each cell input has an associated MOSFET switch for discharging overcharged cells. The LTC6803-2 connects the bottom of the stack to V– internally. It is pin compatible with the LTC6802-2, providing a drop-in upgrade. The LTC6803-4 separates the bottom of the stack from V–, improving cell 1 measurement accuracy.
The LTC6803 provides a standby mode to reduce supply current to 12μA. Furthermore, the LTC6803 can be powered from an isolated supply, providing a technique to reduce battery stack current draw to zero.
The related LTC6803-1 and LTC6803-3 offer a serial interface that allows the serial ports of multiple LTC6803-1 or LTC6803-3 devices to be daisy chained without optocouplers or isolators.
| SPI Interface | Isolated V– | LTC6802 Pin Compatible | |
| LTC6803-1 | Daisy Chain | No | Yes |
| LTC6803-2 | Addressable | No | Yes |
| LTC6803-3 | Daisy Chain | Yes | No |
| LTC6803-4 | Addressable | Yes | No |
Applications
- Electric and Hybrid Electric Vehicles
- High Power Portable Equipment
- Backup Battery Systems
- Electric Bicycles, Motorcycles, Scooters
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC6803HG-4#3ZZPBF | 44-Lead SSOP | ||
| LTC6803HG-4#3ZZTRPBF | 44-Lead SSOP | ||
| LTC6803HG-4#PBF | 44-Lead SSOP | ||
| LTC6803HG-4#TRPBF | 44-Lead SSOP | ||
| LTC6803IG-4#3ZZPBF | 44-Lead SSOP | ||
| LTC6803IG-4#3ZZTRPBF | 44-Lead SSOP | ||
| LTC6803IG-4#PBF | 44-Lead SSOP | ||
| LTC6803IG-4#TRPBF | 44-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 11, 2022 - 22_0242 Epoxy Change from Henkel 8290 to 8290A for SSOP PKG |
||
| LTC6803HG-4#3ZZPBF | PRODUCTION | |
| LTC6803HG-4#3ZZTRPBF | PRODUCTION | |
| LTC6803HG-4#PBF | PRODUCTION | |
| LTC6803HG-4#TRPBF | PRODUCTION | |
| LTC6803IG-4#3ZZPBF | PRODUCTION | |
| LTC6803IG-4#3ZZTRPBF | PRODUCTION | |
| LTC6803IG-4#PBF | PRODUCTION | |
| LTC6803IG-4#TRPBF | PRODUCTION | |
|
Nov 18, 2019 - 19_0266 Laser Top Mark for SSOP36/44/48 Packages assembled in ADPG and UTAC |
||
| LTC6803HG-4#3ZZPBF | PRODUCTION | |
| LTC6803HG-4#3ZZTRPBF | PRODUCTION | |
| LTC6803HG-4#PBF | PRODUCTION | |
| LTC6803HG-4#TRPBF | PRODUCTION | |
| LTC6803IG-4#3ZZPBF | PRODUCTION | |
| LTC6803IG-4#3ZZTRPBF | PRODUCTION | |
| LTC6803IG-4#PBF | PRODUCTION | |
| LTC6803IG-4#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on LTC6803-4 yet. Have something to say?
Start a Discussion on EngineerZone®