LTC6248

LAST TIME BUY

180MHz, 1mA Power Efficient Quad Rail-to-Rail I/O Op Amps

Viewing:

Overview

  • Gain Bandwidth Product: 180MHz
  • –3dB Frequency (AV = 1): 120MHz
  • Low Quiescent Current: 1mA Max
  • High Slew Rate: 90V/μs
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Low Broadband Voltage Noise: 4.2nV/√Hz
  • Power-Down Mode: 42μA
  • Fast Output Recovery
  • Supply Voltage Range: 2.5V to 5.25V
  • Input Offset Voltage: 0.5mV Max
  • Input Bias Current: 100nA
  • Large Output Current: 50mA
  • CMRR: 110dB
  • Open Loop Gain: 45V/mV
  • Operating Temperature Range: –40°C to 125°C
  • Single in 6-Pin TSOT-23
  • Dual in MS8, 2mm × 2mm Thin DFN,TS0T-23, MS10
  • Quad in MS16

The LTC6246/LTC6247/LTC6248 are single/dual/quad low power, high speed unity gain stable rail-to-rail input/output operational amplifiers. On only 1mA of supply current they feature an impressive 180MHz gain-bandwidth product, 90V/μs slew rate and a low 4.2nV/√Hz of input-referred noise. The combination of high bandwidth, high slew rate, low power consumption and low broadband noise makes these amplifiers unique among rail-to-rail input/output op amps with similar supply currents. They are ideal for lower supply voltage high speed signal conditioning systems.

The LTC6246 family maintains high efficiency performance from supply voltage levels of 2.5V to 5.25V and is fully specified at supplies of 2.7V and 5.0V.

For applications that require power-down, the LTC6246 and the LTC6247 in MS10 offer a shutdown pin which disables the amplifier and reduces current consumption to 42μA.

The LTC6246 family can be used as a plug-in replacement for many commercially available op amps to reduce power or to improve input/output range and performance.

Applications

  • Low Voltage, High Frequency Signal Processing
  • Driving A/D Converters
  • Rail-to-Rail Buffer Amplifiers
  • Active Filters
  • Video Amplifiers
  • Fast Current Sensing Amplifiers
  • Battery Powered Equipment

LTC6248
180MHz, 1mA Power Efficient Quad Rail-to-Rail I/O Op Amps
LTC6246-6247-6248 Application Circuit LTC6246-6247-6248 Pin Configuration LTC6246-6247-6248 Pin Configuration LTC6246-6247-6248 Pin Configuration LTC6246-6247-6248 Pin Configuration LTC6246-6247-6248 Pin Configuration LTC6246-6247-6248 Pin Configuration LTC6246-6247-6248 Pin Configuration LTC6246-6247-6248 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 1
LTC6254 LAST TIME BUY 720MHz, 3.5mA Quad Power Efficient Rail-to-Rail I/O Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC6248

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed