LTC6247

LAST TIME BUY

180MHz, 1mA Power Efficient Dual Rail-to-Rail I/O Op Amps

Viewing:

Overview

  • Gain Bandwidth Product: 180MHz
  • –3dB Frequency (AV = 1): 120MHz
  • Low Quiescent Current: 1mA Max
  • High Slew Rate: 90V/μs
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Low Broadband Voltage Noise: 4.2nV/√Hz
  • Power-Down Mode: 42μA
  • Fast Output Recovery
  • Supply Voltage Range: 2.5V to 5.25V
  • Input Offset Voltage: 0.5mV Max
  • Input Bias Current: 100nA
  • Large Output Current: 50mA
  • CMRR: 110dB
  • Open Loop Gain: 45V/mV
  • Operating Temperature Range: –40°C to 125°C
  • Single in 6-Pin TSOT-23
  • Dual in MS8, 2mm × 2mm Thin DFN,TS0T-23, MS10
  • Quad in MS16
LTC6247
180MHz, 1mA Power Efficient Dual Rail-to-Rail I/O Op Amps
LTC6246-6247-6248 Application Circuit LTC6246-6247-6248 Pin Configuration LTC6246-6247-6248 Pin Configuration LTC6246-6247-6248 Pin Configuration LTC6246-6247-6248 Pin Configuration LTC6246-6247-6248 Pin Configuration LTC6246-6247-6248 Pin Configuration LTC6246-6247-6248 Pin Configuration LTC6246-6247-6248 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 1
LTC6253 LAST TIME BUY 720MHz, 3.5mA Dual Power Efficient Rail-to-Rail I/O Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC6247

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed