LTC6253

LAST TIME BUY

720MHz, 3.5mA Dual Power Efficient Rail-to-Rail I/O Op Amps

Viewing:

Overview

  • Gain Bandwidth Product: 720MHz
  • –3dB Frequency (AV = 1): 400MHz
  • Low Quiescent Current: 3.5mA Max
  • High Slew Rate: 280V/μs
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Low Broadband Voltage Noise: 2.75nV/√Hz
  • Power-Down Mode: 42μA
  • Fast Output Recovery
  • Supply Voltage Range: 2.5V to 5.25V
  • Input Offset Voltage: 350μV Max
  • Large Output Current: 90mA
  • CMRR: 105dB
  • Open Loop Gain: 60V/mV
  • Operating Temperature Range: –40°C to 125°C
  • Single in 6-Pin TSOT-23
  • Dual in MS8, 2mm × 2mm DFN, 8-Pin TS0T-23, MS10
  • Quad in MS16

The LTC6252/LTC6253/LTC6254 are single/dual/quad low power, high speed unity gain stable rail-to-rail input/output operational amplifiers. On only 3.5mA of supply current they feature a 720MHz gain-bandwidth product, 280V/μs slew rate and a low 2.75nV/√Hz of input-referred noise. The combination of high bandwidth, high slew rate, low power consumption and low broadband noise makes the LTC6252 family unique among rail-to-rail input/output op amps with similar supply currents. They are ideal for lower supply voltage high speed signal conditioning systems.

The LTC6252 family maintains high efficiency performance from supply voltage levels of 2.5V to 5.25V and is fully specified at supplies of 2.7V and 5.0V.

For applications that require power-down, the LTC6252 and the LTC6253 in MS10 offer a shutdown pin which disables the amplifier and reduces current consumption to 42μA.

The LTC6252 family can be used as a plug-in replacement for many commercially available op amps to reduce power or to improve input/output range and performance.

Applications

  • Low Voltage, High Frequency Signal Processing
  • Driving A/D Converters
  • Rail-to-Rail Buffer Amplifiers
  • Active Filters
  • Battery Powered Equipment

LTC6253
720MHz, 3.5mA Dual Power Efficient Rail-to-Rail I/O Op Amps
5V Single-Supply 16-Bit ADC Driver Product Package 1 Product Package 2 Product Package 3 Product Package 4 Product Package 5 Product Package 6
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4891-2 PRODUCTION Low Cost CMOS, High Speed, Rail-to-Rail Amplifiers (Dual)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC6253
  • LTC6253-7

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed