LTC4259A

NOT RECOMMENDED FOR NEW DESIGNS

Quad IEEE 802.3af Power over Ethernet Controller with AC Disconnect

Viewing:

Overview

  • Controls Four Independent – 48V Powered
  • Ethernet Ports
  • Each Port Includes:
    • IEEE 802®.3af Compliant PD Detection and Classification
    • Output Current Limit with Foldback
    • Short-Circuit Protection with Fast Gate Pull-Down
    • PD Disconnect Using AC or DC Sensing
    • Power Good Indication
  • Operates Autonomously or Controlled by I2C
  • Serial Interface
  • 4-Bit Programmable Digital Address Allows Control of Up to 64 Ports
  • Programmable INT Pin Eliminates Software Polling
  • Current and Duty Cycle Limits Protect External FETs
  • Available in a 36-Pin SSOP Package
LTC4259A
Quad IEEE 802.3af Power over Ethernet Controller with AC Disconnect
Figure 1. Complete 4-Port Powered Ethernet Power Source Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC609C

OBSOLETE: 4-port Demo Board Using LTC4259ACGW (Requires DC590)

Product Details

This evaluation board is obsolete and no longer recommended.

DC609C
OBSOLETE: 4-port Demo Board Using LTC4259ACGW (Requires DC590)
DC609C - Schematic

Latest Discussions

No discussions on LTC4259A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed