LTC4162-F

RECOMMENDED FOR NEW DESIGNS

35V/3.2A Multi-Cell LiFePO4 Step-Down Battery Charger with PowerPath and I2C Telemetry

Viewing:

Overview

  • LiFePO4 Battery Charger with Termination
  • Wide Charging Input Voltage Range: 4.5V to 35V
  • High Efficiency Synchronous Operation
  • 16-Bit Digital Telemetry System Monitors VBAT, IBAT, RBAT, TBAT, TDIE, VIN, IIN, VOUT
  • Charges 1-9 Lithium Iron Phosphate Cells
  • Input Undervoltage Charge Current Limit Loop
  • Input MPPT for Solar Panel Inputs
  • Input Current Limit Prioritizes System Load Output
  • Low Loss PowerPath
  • Instant-On Operation with Discharged or Missing Battery
  • JEITA Temperature Controlled Charging
  • Pin Compatible with Li-Ion and SLA Versions
LTC4162-F
35V/3.2A Multi-Cell LiFePO4 Step-Down Battery Charger with PowerPath and I2C Telemetry
LTC4162-F Application Circuit LTC4162-F Performance Graph LTC4162-F Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Design Tool 1

LTC4162 Software Development Kit

Open Tool

Evaluation Kits

eval board
DC2038A

LTC4162 Demo Board | 35V/3.2A Multi-Cell Step-Down Battery Charger with PowerPath and I2C Telemetry

Product Details

Demonstration circuit 2038A shows the LTC4162 multicell step-down battery charger with PowerPathand I2C telemetry operating with a configurable chemistry and cell count. The LTC4162 supports up to eight cells for Li-Ion, nine cells for LiFePO4, and 6V, 12V, 18V, or 24V lead-acid batteries. Programmable and fully autonomous charge algorithms can be chosen for each of the chemistries.

The DC2038A is populated with one of the six adjustable LTC4162 variants, each suited to a specific battery chemistry and default MPPT enabled state. For more information, refer to the DC2038A demo manual.

eval board
DC2654A

USB-C Power Delivery Manager Daughter Board

Product Details

Demonstration circuit 2654A features the EZ-PD CCG3  USB Type-C Port Controller IC designed by Cypress  Semiconductor. This product is a daughter board meant to interface with some of Analog Devices’ power product demonstration circuits in order to demonstrate their compatibility with the USB Type-C Power Delivery specification.

The default program for this board negotiates a USB Power Delivery profile and chooses the highest voltage advertised by the power adapter plugged into the board, then turns on the power switches to power the main PCB through the banana plugs for a low-impedance connection. Any required digital information is passed between boards through header J3.

DC2038A
LTC4162 Demo Board | 35V/3.2A Multi-Cell Step-Down Battery Charger with PowerPath and I2C Telemetry
LTC4162 DC2038A Application Circuit DC2038A Application Circuit DC2038A Performance Graph
DC2654A
USB-C Power Delivery Manager Daughter Board
DC2654A Evaluation Board DC2654A Evaluation Board

Latest Discussions

No discussions on LTC4162-F yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed