LTC3886
LTC3886-1

RECOMMENDED FOR NEW DESIGNS

60V Dual Output Step-Down Controller with Digital Power System Management

Viewing:

Part Details

  • PMBus/I2C Compliant Serial Interface
  • Telemetry Read-Back Includes VIN, IIN, VOUT, IOUT, Temperature and Faults
  • Programmable Voltage, Current Limit, Digital Soft-Start/Stop, Sequencing, Margining, OV/UV/OC, Frequency, and Control Loop Compensation
  • Output Error Less Than ±0.5% Over Temperature
  • Integrated 16-Bit ADC and 12-Bit DAC
  • Integrated High Side Current Sense Amplifier
  • Internal EEPROM with ECC and Fault Logging
  • Integrated N-Channel MOSFET Gate Drivers
  • Power Conversion
    • Wide VIN Range: 4.5V to 60V
    • VOUT0, VOUT1 Range: 0.5V to 13.8V
    • Analog Current Mode Control
    • Accurate PolyPhase® Current Sharing for Up to 6 Phases (100kHz to 750kHz)
    • Available in a 52-Lead (7mm × 8mm) QFN Package
    LTC3886
    LTC3886-1
    60V Dual Output Step-Down Controller with Digital Power System Management
    LTC3886/LTC3886-1 Application Circuit LTC3886/LTC3886-1 Performance Graph LTC3886/LTC3886-1 Pin Configuration
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources


    Hardware Ecosystem

    Parts Product Life Cycle Description
    Power System Management (PSM) & Sequencers 1
    LTC2975 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Tools & Simulations

    LTspice 1


    Models for the following parts are available in LTspice:

    • LTC3886
    • LTC3886-1

    Linduino 3

    LTpowerCAD 2


    Design tools for the following parts are available in LTpowerCAD:

    • LTC3886
    • LTC3886+LTC3870

    LTpowerPlay®

    LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

    Open Tool
    LTspice

    LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

    LTpowerCAD

    LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


    Evaluation Kits

    eval board
    DC2578A

    Total Power Management: Hot Swap, Intermediate Bus Voltage, Point-of-Load (Featuring LTC4281, LTC3886, LTC3887, LTC2975) [Requires DC1613]

    Product Details

    The DC2578A is a complete power chain, including a hot swap controller, an intermediate bus controller, and six point-of-load channels with power system management. The board demonstrates how to safely transfer power from a backplane, through an LTC4281 hot swap controller, through an LTC3886 step-down intermediate bus controller (IBC), and out through the point-of-load converters (POLs) that regulate load voltages. It shows the comprehensive set of power management, cooperation, and safety features of the Analog Devices solution, and showcases how easy it is to configure and manage the whole power hierarchy. Each regulated supply has the ability to sequence, trim, margin, supervise, measure, respond cooperatively to faults, and log fault information in nonvolatile memory. In addition, the onboard load pulser helps with optimizing the adjustable LTC3886 control loop response. The rich set of status and telemetry information provided by the entire system is consolidated and presented under one GUI interface — LTpowerPlay.

    eval board
    DC2155A-A

    LTC3886UKG Demo Board (RSENSE) Dual Phase Dual Output PMBus Buck 18V≤VIN≤54V, VOUT0/VOUT1=5V to 12V at 12A per channel, 150kHz

    Product Details

    Demonstration circuit 2155A is available in two configurations. The DC2155A-A is a dual output synchronous step-down converter featuring the LTC3886, a dual-phase current mode controller. The DC2155A-B is a single output synchronous step-down converter that operates with four phases: two from the LTC3886 and two from LTC3870, a phase extender. Both versions have a PMBus interface and digital power system management functions.

    eval board
    DC2277A

    LTC3886 UKG Package Clamshell Programming Demo Board

    Product Details

    Demonstration circuit 2277A contains the circuitry needed to program and verify the EEPROM of the LTC3886 in the UKG package and that is its only purpose. The DC2277A is shipped with a LTC3886 installed in the clamshell style programming socket and its EEPROM contains the factory default configuration. The LTpowerPlay #.proj file that corresponds to the factory default can be found in the GUI.

    eval board
    DC2155A-B

    LTC3886UKG/LTC3870UFD Demo Board (RSENSE) | 4 Phase Single Output PMBus Buck 18V≤VIN ≤54V, VOUT=12V at 48A, 150kHz

    Product Details

    Demonstration circuit 2155A is available in two configurations. The DC2155A-A is a dual output synchronous step-down converter featuring the LTC3886, a dual-phase current mode controller. The DC2155A-B is a single output synchronous step-down converter that operates with four phases: two from the LTC3886 and two from LTC3870, a phase extender. Both versions have a PMBus interface and digital power system management functions.

    DC2578A
    Total Power Management: Hot Swap, Intermediate Bus Voltage, Point-of-Load (Featuring LTC4281, LTC3886, LTC3887, LTC2975) [Requires DC1613]
    DC2578A
    DC2155A-A
    LTC3886UKG Demo Board (RSENSE) Dual Phase Dual Output PMBus Buck 18V≤VIN≤54V, VOUT0/VOUT1=5V to 12V at 12A per channel, 150kHz
    DC2155A-A Evaluation Board DC2155A-A Evaluation Board - Top View DC2155A-A Evaluation Board - Bottom View DC2155A-A-2155A-B Image DC2155A-A - Schematic
    DC2277A
    LTC3886 UKG Package Clamshell Programming Demo Board
    DC2277A - Schematic
    DC2155A-B
    LTC3886UKG/LTC3870UFD Demo Board (RSENSE) | 4 Phase Single Output PMBus Buck 18V≤VIN ≤54V, VOUT=12V at 48A, 150kHz
    DC2155A-A-2155A-B Image DC2155A-B - Schematic

    Latest Discussions

    Recently Viewed