LTC3850
PRODUCTIONDual, 2-Phase Synchronous Step-Down Switching Controller
- Part Models
- 24
- 1ku List Price
- Starting From $3.68
Overview
- Dual, 180° Phased Controllers Reduce Required Input Capacitance and Power Supply Induced Noise
- High Efficiency: Up to 95%
- RSENSE or DCR Current Sensing
- ±1% 0.8V Output Voltage Accuracy
- Phase-Lockable Fixed Frequency 250kHz to 780kHz
- Supports Pre-Biased Output
- Dual N-Channel MOSFET Synchronous Drive
- Wide VIN Range: 4V to 24V (30V for LTC3850I) Operation
- Adjustable Soft-Start Current Ramping or Tracking
- Foldback Output Current Limiting
- Power Good Output Voltage Monitor
- 28-Pin 4mm × 4mm, 4mm × 5mm QFN and Narrow SSOP Packages
- AEC-Q100 Qualified for Automotive Applications
The LTC3850 is a high performance dual synchronous step-down switching regulator controller that drives all N-channel power MOSFET stages. A constant-frequency current mode architecture allows a phase-lockable frequency of up to 780kHz. Power loss and supply noise are minimized by operating the two controller output stages out of phase.
OPTI-LOOP® compensation allows the transient response to be optimized over a wide range of output capacitance and ESR values. The LTC3850 features a precision 0.8V reference and a power good output indicator. A wide 4V to 24V (28V maximum/30V for LTC3850I) input supply range encompasses most battery chemistries and intermediate bus voltages.
Independent TK/SS pins for each controller ramp the output voltages during start-up. Current foldback limits MOSFET heat dissipation during short-circuit conditions. The MODE/PLLIN pin selects among Burst Mode® operation, pulse-skipping mode, or continuous inductor current mode and allows the IC to be synchronized to an external clock.
The LTC3850 is available in low profile 28-pin 4mm × 4mm, 4mm × 5mm QFN and narrow SSOP packages.
| Features | |
| LTC3850 | SSOP-28 and QFN-28 Packages |
| LTC3850-1 | ILIM function replaced with an EXTVCC function, SSOP-28 package only |
| LTC3850-2 | The LTC3850-2 is identical to the LTC3850-1 SSOP-28, except they have different pin-outs |
Applications
- Notebook and Palmtop Computers
- Portable Instruments
- Battery-Operated Digital Devices
- DC Power Distribution Systems
Documentation
Data Sheet 1
User Guide 4
Technical Articles 3
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 10, 2022 - 22_0177 Laser Top Mark Conversion for QSOP20_24_28 Assembled in ADPG [PNG] and UTL |
||
| LTC3850EGN#PBF | PRODUCTION | |
| LTC3850EGN#TRPBF | PRODUCTION | |
| LTC3850EGN#WPBF | PRODUCTION | |
| LTC3850EGN#WTRPBF | PRODUCTION | |
| LTC3850EGN-1#PBF | PRODUCTION | |
| LTC3850EGN-1#TRPBF | PRODUCTION | |
| LTC3850EGN-1#WPBF | PRODUCTION | |
| LTC3850EGN-1#WTRPBF | PRODUCTION | |
| LTC3850IGN#PBF | PRODUCTION | |
| LTC3850IGN#TRPBF | PRODUCTION | |
| LTC3850IGN#WPBF | PRODUCTION | |
| LTC3850IGN#WTRPBF | PRODUCTION | |
| LTC3850IGN-1#PBF | PRODUCTION | |
| LTC3850IGN-1#TRPBF | PRODUCTION | |
| LTC3850IGN-1#WPBF | PRODUCTION | |
| LTC3850IGN-1#WTRPBF | PRODUCTION | |
|
Jul 31, 2020 - 20_0245 Notification of Wafer Fab Location Change for 0.6µm BICMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
| LTC3850EGN#PBF | PRODUCTION | |
| LTC3850EGN#TRPBF | PRODUCTION | |
| LTC3850EGN#WPBF | PRODUCTION | |
| LTC3850EGN#WTRPBF | PRODUCTION | |
| LTC3850EGN-1#PBF | PRODUCTION | |
| LTC3850EGN-1#TRPBF | PRODUCTION | |
| LTC3850EGN-1#WPBF | PRODUCTION | |
| LTC3850EGN-1#WTRPBF | PRODUCTION | |
| LTC3850EUF#PBF | PRODUCTION | |
| LTC3850EUF#TRPBF | PRODUCTION | |
| LTC3850EUFD#PBF | PRODUCTION | |
| LTC3850EUFD#TRPBF | PRODUCTION | |
| LTC3850IGN#PBF | PRODUCTION | |
| LTC3850IGN#TRPBF | PRODUCTION | |
| LTC3850IGN#WPBF | PRODUCTION | |
| LTC3850IGN#WTRPBF | PRODUCTION | |
| LTC3850IGN-1#PBF | PRODUCTION | |
| LTC3850IGN-1#TRPBF | PRODUCTION | |
| LTC3850IGN-1#WPBF | PRODUCTION | |
| LTC3850IGN-1#WTRPBF | PRODUCTION | |
| LTC3850IUF#PBF | PRODUCTION | |
| LTC3850IUF#TRPBF | PRODUCTION | |
| LTC3850IUFD#PBF | PRODUCTION | |
| LTC3850IUFD#TRPBF | PRODUCTION | |
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC3850EGN#WPBF | PRODUCTION | |
| LTC3850EGN#WTRPBF | PRODUCTION | |
| LTC3850EGN-1#WPBF | PRODUCTION | |
| LTC3850EGN-1#WTRPBF | PRODUCTION | |
| LTC3850IGN#WPBF | PRODUCTION | |
| LTC3850IGN#WTRPBF | PRODUCTION | |
| LTC3850IGN-1#WPBF | PRODUCTION | |
| LTC3850IGN-1#WTRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 1 | ||
| LTC2960 | RECOMMENDED FOR NEW DESIGNS | 36V Nano-Current Two-Input Voltage Monitor |
| Hot Swap Controllers 1 | ||
| LT4363 | RECOMMENDED FOR NEW DESIGNS | High Voltage Surge Stopper with Current Limit |
| Oscillators 1 | ||
| LTC6909 | PRODUCTION | 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation |
| Switching Regulators & Controllers 1 | ||
| LTC3880 | RECOMMENDED FOR NEW DESIGNS | Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC3850
- LTC3850-1
- LTC3850-2
LTpowerCAD 2
- LTC3850 Project - Dual, 2-Phase Synchronous Step-Down Supply with Inductor DCR Current Sensing (6.5-14V to 1.5V @ 15A & 1.2V @ 15A)
- LTC3850 Project - Dual, 2-Phase Synchronous Step-Down Supply with Rsense Current Sensing (6.5-14V to 2V @ 10A & 1.8V @ 10A)
Design tools for the following parts are available in LTpowerCAD:
- LTC3850
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.