LTC3556

PRODUCTION

High Efficiency USB Power Manager with Dual Buck and Buck-Boost DC/DCs

Viewing:

Part Details

Power Manager

  • High Efficiency Switching PowerPathController with Bat-Track Adaptive Output Control
  • Programmable USB or Wall Current Limit (100mA/500mA/1A)
  • Full Featured Li-Ion/Polymer Battery Charger
  • Instant-On Operation with a Discharged Battery
  • 1.5A Maximum Charge Current
  • Internal 180mΩ Ideal Diode Plus External Ideal Diode Controller Powers Load in Battery Mode
  • Low No-Load IQ when Powered from BAT (<30µA)

DC/DCs

  • Dual High Efficiency Buck DC/DCs (400mA/400mA IOUT
  • High Efficiency Buck-Boost DC/DC (1A IOUT)
  • All Regulators Operate at 2.25MHz
  • Dynamic Voltage Scaling on Two Buck Outputs
  • I2C Control of Enables, Mode, Two VOUT Settings 
  • ENALL Pin with Power-Up Sequence Control
  • Low No-Load Quiescent Current: 20µA Each
LTC3556
High Efficiency USB Power Manager with Dual Buck and Buck-Boost DC/DCs
High Efficiency PowerPath Manager, Dual Buck, Buck-Boost and LDO Battery Charge Current vs Battery Voltage Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Battery Monitors & Fuel Gauges 1
LTC2942 NOT RECOMMENDED FOR NEW DESIGNS Battery Gas Gauge with Temperature, Voltage Measurement
Protection Switches & Controllers 2
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
LTC4362-1
LTC4362-2
1.2A Overvoltage/Overcurrent Protector
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-AD5676RARDZ

Evaluation Board for the AD5676R WLCSP

Features and Benefits

  • Full featured evaluation board for the AD5676R WLCSP
  • On-board or external power supply
  • On-board or external voltage reference
  • Arduino® Uno form-factor, mates with SDP-K1
  • PC control via Analysis | Control | Evaluation (ACE) Software

Product Details

The EVAL-AD5676RARDZ allows users to quickly prototype AD5676R circuits and reduce design time. The AD5676R operates from a single 2.7 V to 5.5 V supply. The AD5676R incorporates an internal 2.5 V reference to give a full-scale output voltage of 2.5 V or 5 V. An ADR4525 is also provided on-board as a 2.5V reference source. A different external reference voltage can be applied via the EXT_REF SMB connector or test pin if needed.

The EVAL-AD5676RARDZ interfaces to the USB port of a PC via a system demonstration platform board (SDP-K1 ). The Analysis | Control | Evaluation (ACE) software is available for download from the EVAL-AD5676RARDZ product page to use with the evaluation board to allow the user to program the AD5676R. A peripheral module interface (PMOD) connection is also available to allow the connection of microcontrollers to the evaluation board without the SDP-K1 board. When a microcontroller is used through the PMOD connection, the SDP-K1 board must be disconnected, and the user is unable to operate the ACE software.

The EVAL-AD5676RARDZ is compatible with the EVAL-SDP-CK1Z (SDP-K1), which should be purchased separately. A typical connection between the EVAL-AD5676RARDZ and the SDP-B controller board is shown in the user guide. For full details, see the AD5676R data sheet, which must be used in conjunction with the user guide when using the EVAL-AD5676RARDZ.

eval board
DC1296A

LTC3556EUFD Demo Board | High Efficiency USB Power Manager with Dual Buck-Buck Boost DC/DC

Product Details

DC1296A: Demo Board for the LTC3556 High Efficiency USB Power Manager with Dual Buck and Buck-Boost DC/DCs

EVAL-AD5676RARDZ
Evaluation Board for the AD5676R WLCSP
eval-image-unavailable
DC1296A
LTC3556EUFD Demo Board | High Efficiency USB Power Manager with Dual Buck-Buck Boost DC/DC
DC1296A - Schematic

Latest Discussions

Recently Viewed