LTC2635
PRODUCTIONQuad 12-/10-/8-Bit I2C VOUT DACs with 10ppm/°C Reference
- Part Models
- 144
- 1ku List Price
- Starting From $3.11
Overview
- Integrated Precision Reference
- 2.5V Full-Scale 10ppm/°C (LTC2635-L)
- 4.096V Full-Scale 10ppm/°C (LTC2635-H)
- Maximum INL Error: ±2.5 LSB (LTC2635-12)
- Power-On-Reset to Zero-Scale/Mid-Scale/Hi-Z
- Low Noise: 0.75mVP-P 0.1Hz to 200kHz
- Guaranteed Monotonic Over –40°C to 125°C Automotive Temperature Range
- Selectable Internal or External Reference
- 2.7V to 5.5V Supply Range (LTC2635-L)
- Ultralow Crosstalk Between DACs (3nV•s)
- Low Power: 0.6mA at 3V
- Double-Buffered Data Latches
- Small 16-Pin 3mm × 3mm QFN and 10-Lead MSOP Packages
The LTC2635 is a family of quad 12-, 10-, and 8-bit voltage-output DACs with an integrated, high-accuracy, low-drift reference in a 16-pin QFN or a 10-lead MSOP package. It has rail-to-rail output buffers and is guaranteed monotonic. The LTC2635-L has a full-scale output of 2.5V, and operates from a single 2.7V to 5.5V supply. The LTC2635-H has a full-scale output of 4.096V, and operates from a 4.5V to 5.5V supply. Each DAC can also operate with an external reference, which sets the fullscale output to the external reference voltage.
These DACs communicate via a 2-wire I2C-compatible serial interface. The LTC2635 operates in both the standard mode (clock rate of 100kHz) and the fast mode (clock rate of 400kHz). The LTC2635 incorporates a power-on reset circuit. Options are available for reset to zero-scale, reset to mid-scale in internal reference mode, reset to mid-scale in external reference mode, or reset with all DAC outputs in a high-impedance state after power-up.
Applications
- Mobile Communications
- Process Control and Industrial Automation
- Power Supply Margining
- Portable Equipment
- Automotive
Documentation
Data Sheet 1
User Guide 1
Video 1
Product Selector Card 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 14, 2025 - 25_0016 Bond Wire Change from Gold to Copper Wire (Notification Only) |
||
| LTC2635CMSE-HMI10#PBF | PRODUCTION | |
| LTC2635CMSE-HMI10#TRPBF | PRODUCTION | |
| LTC2635CMSE-HMI12#PBF | PRODUCTION | |
| LTC2635CMSE-HMI12#TRPBF | PRODUCTION | |
| LTC2635CMSE-HMI8#PBF | PRODUCTION | |
| LTC2635CMSE-HMI8#TRPBF | PRODUCTION | |
| LTC2635CMSE-HZ10#PBF | PRODUCTION | |
| LTC2635CMSE-HZ10#TRPBF | PRODUCTION | |
| LTC2635CMSE-HZ8#PBF | PRODUCTION | |
| LTC2635CMSE-HZ8#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMI10#PBF | PRODUCTION | |
| LTC2635CMSE-LMI10#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMI12#PBF | PRODUCTION | |
| LTC2635CMSE-LMI12#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMI8#PBF | PRODUCTION | |
| LTC2635CMSE-LMI8#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMO10#PBF | PRODUCTION | |
| LTC2635CMSE-LMO10#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMO12#PBF | PRODUCTION | |
| LTC2635CMSE-LMO12#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMO8#PBF | PRODUCTION | |
| LTC2635CMSE-LMO8#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMX10#PBF | PRODUCTION | |
| LTC2635CMSE-LMX10#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMX12#PBF | PRODUCTION | |
| LTC2635CMSE-LMX12#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMX8#PBF | PRODUCTION | |
| LTC2635CMSE-LMX8#TRPBF | PRODUCTION | |
| LTC2635CMSE-LZ10#PBF | PRODUCTION | |
| LTC2635CMSE-LZ10#TRPBF | PRODUCTION | |
| LTC2635CMSE-LZ12#PBF | PRODUCTION | |
| LTC2635CMSE-LZ12#TRPBF | PRODUCTION | |
| LTC2635CMSE-LZ8#PBF | PRODUCTION | |
| LTC2635CMSE-LZ8#TRPBF | PRODUCTION | |
| LTC2635CUD-HMI10#PBF | PRODUCTION | |
| LTC2635CUD-HMI10#TRPBF | PRODUCTION | |
| LTC2635CUD-HMI12#PBF | PRODUCTION | |
| LTC2635CUD-HMI12#TRPBF | PRODUCTION | |
| LTC2635CUD-HMI8#PBF | PRODUCTION | |
| LTC2635CUD-HMI8#TRPBF | PRODUCTION | |
| LTC2635CUD-HZ10#PBF | PRODUCTION | |
| LTC2635CUD-HZ10#TRPBF | PRODUCTION | |
| LTC2635CUD-HZ12#PBF | PRODUCTION | |
| LTC2635CUD-HZ12#TRPBF | PRODUCTION | |
| LTC2635CUD-HZ8#PBF | PRODUCTION | |
| LTC2635CUD-HZ8#TRPBF | PRODUCTION | |
| LTC2635CUD-LMI10#PBF | PRODUCTION | |
| LTC2635CUD-LMI10#TRPBF | PRODUCTION | |
| LTC2635CUD-LMI12#PBF | PRODUCTION | |
| LTC2635CUD-LMI12#TRPBF | PRODUCTION | |
| LTC2635CUD-LMI8#PBF | PRODUCTION | |
| LTC2635CUD-LMI8#TRPBF | PRODUCTION | |
| LTC2635CUD-LMO10#PBF | PRODUCTION | |
| LTC2635CUD-LMO10#TRPBF | PRODUCTION | |
| LTC2635CUD-LMO12#PBF | PRODUCTION | |
| LTC2635CUD-LMO12#TRPBF | PRODUCTION | |
| LTC2635CUD-LMX10#PBF | PRODUCTION | |
| LTC2635CUD-LMX10#TRPBF | PRODUCTION | |
| LTC2635CUD-LMX12#PBF | PRODUCTION | |
| LTC2635CUD-LMX12#TRPBF | PRODUCTION | |
| LTC2635CUD-LMX8#PBF | PRODUCTION | |
| LTC2635CUD-LMX8#TRPBF | PRODUCTION | |
| LTC2635CUD-LZ10#PBF | PRODUCTION | |
| LTC2635CUD-LZ10#TRPBF | PRODUCTION | |
| LTC2635CUD-LZ12#PBF | PRODUCTION | |
| LTC2635CUD-LZ12#TRPBF | PRODUCTION | |
| LTC2635HMSE-HMI10#PBF | PRODUCTION | |
| LTC2635HMSE-HMI10#TRPBF | PRODUCTION | |
| LTC2635HMSE-HMI12#PBF | PRODUCTION | |
| LTC2635HMSE-HMI12#TRPBF | PRODUCTION | |
| LTC2635HMSE-HMI8#PBF | PRODUCTION | |
| LTC2635HMSE-HMI8#TRPBF | PRODUCTION | |
| LTC2635HMSE-HZ10#PBF | PRODUCTION | |
| LTC2635HMSE-HZ10#TRPBF | PRODUCTION | |
| LTC2635HMSE-HZ12#PBF | PRODUCTION | |
| LTC2635HMSE-HZ12#TRPBF | PRODUCTION | |
| LTC2635HMSE-HZ8#PBF | PRODUCTION | |
| LTC2635HMSE-HZ8#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMI10#PBF | PRODUCTION | |
| LTC2635HMSE-LMI10#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMI12#PBF | PRODUCTION | |
| LTC2635HMSE-LMI12#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMI8#PBF | PRODUCTION | |
| LTC2635HMSE-LMI8#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMO10#PBF | PRODUCTION | |
| LTC2635HMSE-LMO10#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMO12#PBF | PRODUCTION | |
| LTC2635HMSE-LMO12#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMO8#PBF | PRODUCTION | |
| LTC2635HMSE-LMO8#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMX10#PBF | PRODUCTION | |
| LTC2635HMSE-LMX10#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMX12#PBF | PRODUCTION | |
| LTC2635HMSE-LMX12#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMX8#PBF | PRODUCTION | |
| LTC2635HMSE-LMX8#TRPBF | PRODUCTION | |
| LTC2635HMSE-LZ10#PBF | PRODUCTION | |
| LTC2635HMSE-LZ10#TRPBF | PRODUCTION | |
| LTC2635HMSE-LZ12#PBF | PRODUCTION | |
| LTC2635HMSE-LZ12#TRPBF | PRODUCTION | |
| LTC2635HMSE-LZ8#PBF | PRODUCTION | |
| LTC2635HMSE-LZ8#TRPBF | PRODUCTION | |
| LTC2635HUD-HMI10#PBF | PRODUCTION | |
| LTC2635HUD-HMI10#TRPBF | PRODUCTION | |
| LTC2635HUD-HMI12#PBF | PRODUCTION | |
| LTC2635HUD-HMI12#TRPBF | PRODUCTION | |
| LTC2635HUD-HMI8#PBF | PRODUCTION | |
| LTC2635HUD-HMI8#TRPBF | PRODUCTION | |
| LTC2635HUD-HZ10#PBF | PRODUCTION | |
| LTC2635HUD-HZ10#TRPBF | PRODUCTION | |
| LTC2635HUD-HZ12#PBF | PRODUCTION | |
| LTC2635HUD-HZ12#TRPBF | PRODUCTION | |
| LTC2635HUD-HZ8#PBF | PRODUCTION | |
| LTC2635HUD-HZ8#TRPBF | PRODUCTION | |
| LTC2635HUD-LMI10#PBF | PRODUCTION | |
| LTC2635HUD-LMI10#TRPBF | PRODUCTION | |
| LTC2635HUD-LMI12#PBF | PRODUCTION | |
| LTC2635HUD-LMI12#TRPBF | PRODUCTION | |
| LTC2635HUD-LMI8#PBF | PRODUCTION | |
| LTC2635HUD-LMI8#TRPBF | PRODUCTION | |
| LTC2635HUD-LMO10#PBF | PRODUCTION | |
| LTC2635HUD-LMO10#TRPBF | PRODUCTION | |
| LTC2635HUD-LMO12#PBF | PRODUCTION | |
| LTC2635HUD-LMO12#TRPBF | PRODUCTION | |
| LTC2635HUD-LMX10#PBF | PRODUCTION | |
| LTC2635HUD-LMX10#TRPBF | PRODUCTION | |
| LTC2635HUD-LMX8#PBF | PRODUCTION | |
| LTC2635HUD-LMX8#TRPBF | PRODUCTION | |
| LTC2635HUD-LZ10#PBF | PRODUCTION | |
| LTC2635HUD-LZ10#TRPBF | PRODUCTION | |
|
Jun 5, 2024 - 24_0004 Epoxy Change from Henkel 8290 to 8290A for MSOP (3) |
||
| LTC2635CMSE-HMI10#PBF | PRODUCTION | |
| LTC2635CMSE-HMI10#TRPBF | PRODUCTION | |
| LTC2635CMSE-HMI12#PBF | PRODUCTION | |
| LTC2635CMSE-HMI12#TRPBF | PRODUCTION | |
| LTC2635CMSE-HMI8#PBF | PRODUCTION | |
| LTC2635CMSE-HMI8#TRPBF | PRODUCTION | |
| LTC2635CMSE-HZ10#PBF | PRODUCTION | |
| LTC2635CMSE-HZ10#TRPBF | PRODUCTION | |
| LTC2635CMSE-HZ12#PBF | PRODUCTION | |
| LTC2635CMSE-HZ12#TRPBF | PRODUCTION | |
| LTC2635CMSE-HZ8#PBF | PRODUCTION | |
| LTC2635CMSE-HZ8#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMI10#PBF | PRODUCTION | |
| LTC2635CMSE-LMI10#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMI12#PBF | PRODUCTION | |
| LTC2635CMSE-LMI12#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMI8#PBF | PRODUCTION | |
| LTC2635CMSE-LMI8#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMO10#PBF | PRODUCTION | |
| LTC2635CMSE-LMO10#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMO12#PBF | PRODUCTION | |
| LTC2635CMSE-LMO12#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMO8#PBF | PRODUCTION | |
| LTC2635CMSE-LMO8#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMX12#PBF | PRODUCTION | |
| LTC2635CMSE-LMX12#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMX8#PBF | PRODUCTION | |
| LTC2635CMSE-LMX8#TRPBF | PRODUCTION | |
| LTC2635CMSE-LZ10#PBF | PRODUCTION | |
| LTC2635CMSE-LZ10#TRPBF | PRODUCTION | |
| LTC2635CMSE-LZ12#PBF | PRODUCTION | |
| LTC2635CMSE-LZ12#TRPBF | PRODUCTION | |
| LTC2635CMSE-LZ8#PBF | PRODUCTION | |
| LTC2635CMSE-LZ8#TRPBF | PRODUCTION | |
| LTC2635HMSE-HMI10#PBF | PRODUCTION | |
| LTC2635HMSE-HMI10#TRPBF | PRODUCTION | |
| LTC2635HMSE-HMI12#PBF | PRODUCTION | |
| LTC2635HMSE-HMI12#TRPBF | PRODUCTION | |
| LTC2635HMSE-HMI8#PBF | PRODUCTION | |
| LTC2635HMSE-HMI8#TRPBF | PRODUCTION | |
| LTC2635HMSE-HZ10#PBF | PRODUCTION | |
| LTC2635HMSE-HZ10#TRPBF | PRODUCTION | |
| LTC2635HMSE-HZ12#PBF | PRODUCTION | |
| LTC2635HMSE-HZ12#TRPBF | PRODUCTION | |
| LTC2635HMSE-HZ8#PBF | PRODUCTION | |
| LTC2635HMSE-HZ8#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMI10#PBF | PRODUCTION | |
| LTC2635HMSE-LMI10#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMI12#PBF | PRODUCTION | |
| LTC2635HMSE-LMI12#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMI8#PBF | PRODUCTION | |
| LTC2635HMSE-LMI8#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMO10#PBF | PRODUCTION | |
| LTC2635HMSE-LMO10#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMO12#PBF | PRODUCTION | |
| LTC2635HMSE-LMO12#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMO8#PBF | PRODUCTION | |
| LTC2635HMSE-LMO8#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMX10#PBF | PRODUCTION | |
| LTC2635HMSE-LMX10#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMX12#PBF | PRODUCTION | |
| LTC2635HMSE-LMX12#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMX8#PBF | PRODUCTION | |
| LTC2635HMSE-LMX8#TRPBF | PRODUCTION | |
| LTC2635HMSE-LZ10#PBF | PRODUCTION | |
| LTC2635HMSE-LZ10#TRPBF | PRODUCTION | |
| LTC2635HMSE-LZ12#PBF | PRODUCTION | |
| LTC2635HMSE-LZ12#TRPBF | PRODUCTION | |
| LTC2635HMSE-LZ8#PBF | PRODUCTION | |
| LTC2635HMSE-LZ8#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0130 Laser Top Mark Conversion for 10-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC2635CMSE-HMI10#PBF | PRODUCTION | |
| LTC2635CMSE-HMI10#TRPBF | PRODUCTION | |
| LTC2635CMSE-HMI12#PBF | PRODUCTION | |
| LTC2635CMSE-HMI12#TRPBF | PRODUCTION | |
| LTC2635CMSE-HMI8#PBF | PRODUCTION | |
| LTC2635CMSE-HMI8#TRPBF | PRODUCTION | |
| LTC2635CMSE-HZ10#PBF | PRODUCTION | |
| LTC2635CMSE-HZ10#TRPBF | PRODUCTION | |
| LTC2635CMSE-HZ12#PBF | PRODUCTION | |
| LTC2635CMSE-HZ12#TRPBF | PRODUCTION | |
| LTC2635CMSE-HZ8#PBF | PRODUCTION | |
| LTC2635CMSE-HZ8#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMI10#PBF | PRODUCTION | |
| LTC2635CMSE-LMI10#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMI12#PBF | PRODUCTION | |
| LTC2635CMSE-LMI12#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMI8#PBF | PRODUCTION | |
| LTC2635CMSE-LMI8#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMO10#PBF | PRODUCTION | |
| LTC2635CMSE-LMO10#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMO12#PBF | PRODUCTION | |
| LTC2635CMSE-LMO12#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMO8#PBF | PRODUCTION | |
| LTC2635CMSE-LMO8#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMX10#PBF | PRODUCTION | |
| LTC2635CMSE-LMX10#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMX12#PBF | PRODUCTION | |
| LTC2635CMSE-LMX12#TRPBF | PRODUCTION | |
| LTC2635CMSE-LMX8#PBF | PRODUCTION | |
| LTC2635CMSE-LMX8#TRPBF | PRODUCTION | |
| LTC2635CMSE-LZ10#PBF | PRODUCTION | |
| LTC2635CMSE-LZ10#TRPBF | PRODUCTION | |
| LTC2635CMSE-LZ12#PBF | PRODUCTION | |
| LTC2635CMSE-LZ12#TRPBF | PRODUCTION | |
| LTC2635CMSE-LZ8#PBF | PRODUCTION | |
| LTC2635CMSE-LZ8#TRPBF | PRODUCTION | |
| LTC2635HMSE-HMI10#PBF | PRODUCTION | |
| LTC2635HMSE-HMI10#TRPBF | PRODUCTION | |
| LTC2635HMSE-HMI12#PBF | PRODUCTION | |
| LTC2635HMSE-HMI12#TRPBF | PRODUCTION | |
| LTC2635HMSE-HMI8#PBF | PRODUCTION | |
| LTC2635HMSE-HMI8#TRPBF | PRODUCTION | |
| LTC2635HMSE-HZ10#PBF | PRODUCTION | |
| LTC2635HMSE-HZ10#TRPBF | PRODUCTION | |
| LTC2635HMSE-HZ12#PBF | PRODUCTION | |
| LTC2635HMSE-HZ12#TRPBF | PRODUCTION | |
| LTC2635HMSE-HZ8#PBF | PRODUCTION | |
| LTC2635HMSE-HZ8#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMI10#PBF | PRODUCTION | |
| LTC2635HMSE-LMI10#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMI12#PBF | PRODUCTION | |
| LTC2635HMSE-LMI12#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMI8#PBF | PRODUCTION | |
| LTC2635HMSE-LMI8#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMO10#PBF | PRODUCTION | |
| LTC2635HMSE-LMO10#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMO12#PBF | PRODUCTION | |
| LTC2635HMSE-LMO12#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMO8#PBF | PRODUCTION | |
| LTC2635HMSE-LMO8#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMX10#PBF | PRODUCTION | |
| LTC2635HMSE-LMX10#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMX12#PBF | PRODUCTION | |
| LTC2635HMSE-LMX12#TRPBF | PRODUCTION | |
| LTC2635HMSE-LMX8#PBF | PRODUCTION | |
| LTC2635HMSE-LMX8#TRPBF | PRODUCTION | |
| LTC2635HMSE-LZ10#PBF | PRODUCTION | |
| LTC2635HMSE-LZ10#TRPBF | PRODUCTION | |
| LTC2635HMSE-LZ12#PBF | PRODUCTION | |
| LTC2635HMSE-LZ12#TRPBF | PRODUCTION | |
| LTC2635HMSE-LZ8#PBF | PRODUCTION | |
| LTC2635HMSE-LZ8#TRPBF | PRODUCTION | |
|
Apr 9, 2025 - 25_0016 Bond Wire Change from Gold to Copper Wire (Notification Only) |
||
| LTC2635CMSE-HZ12#PBF | PRODUCTION | |
| LTC2635CMSE-HZ12#TRPBF | PRODUCTION | |
| LTC2635CUD-LMO8#PBF | PRODUCTION | |
| LTC2635CUD-LMO8#TRPBF | PRODUCTION | |
| LTC2635CUD-LZ8#PBF | PRODUCTION | |
| LTC2635CUD-LZ8#TRPBF | PRODUCTION | |
| LTC2635HUD-LMX12#PBF | PRODUCTION | |
| LTC2635HUD-LMX12#TRPBF | PRODUCTION | |
| LTC2635HUD-LZ8#PBF | PRODUCTION | |
| LTC2635HUD-LZ8#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0244 Epoxy Change from Henkel 8290 to 8290A for MSOP Package |
||
| LTC2635CMSE-LMX10#PBF | PRODUCTION | |
| LTC2635CMSE-LMX10#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital to Analog Converters (DACs) 1 | ||
| LTC2645 | PRODUCTION | Quad 12-/10-/8-Bit PWM to VOUT DACs with 10ppm/°C Reference |
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
| Level Translators & Buffers 1 | ||
| LTC4317 | PRODUCTION | Dual I2C/SMBus Address Translator |
Tools & Simulations
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.