LTC2630
PRODUCTIONSingle 12-/10-/8-Bit Rail-to-Rail DACs with Integrated Reference in SC70
- Part Models
- 96
- 1ku List Price
- Starting From $1.39
Overview
- Integrated Precision Reference
- 2.5V Full Scale 10ppm/°C (LTC2630-L)
- 4.096V Full Scale 10ppm/°C (LTC2630-H)
- Maximum INL Error: 1 LSB (LTC2630A-12)
- Low Noise: 0.7mVP-P, 0.1Hz to 200kHz
- Guaranteed Monotonic over Temperature
- Selectable Internal Reference or Supply as Reference
- 2.7V to 5.5V Supply Range (LTC2630-L)
- Low Power Operation: 180µA at 3V
- Power Down to 1.8µA Maximum (C and I Grades)
- Power-on Reset to Zero or Midscale Options
- SPI Serial Interface
- Double-Buffered Data Latches
- Tiny 6-Lead SC70 Package
The LTC2630 is a family of 12-, 10-, and 8-bit voltage output DACs with an integrated, high-accuracy, low-drift reference in a 6-lead SC70 package. It has a rail-to-rail output buffer and is guaranteed monotonic.
The LTC2630-L has a full-scale output of 2.5V, and operates from a single 2.7V to 5.5V supply. The LTC2630-H has a full-scale output of 4.096V, and operates from a 4.5V to 5.5V supply. Each DAC can also operate in supply as reference mode, which sets the full-scale output to the supply voltage.
The parts use a simple SPI/MICROWIRE™ compatible 3-wire serial interface which operates at clock rates up to 50MHz.
The LTC2630 incorporates a power-on reset circuit. Options are available for reset to zero or reset to midscale after power-up.
Applications
- Mobile Communications
- Process Control and Industrial Automation
- Automatic Test Equipment
- Portable Equipment
- Automotive
Documentation
Data Sheet 1
User Guide 1
Design Note 1
Technical Articles 5
Video 1
Product Selector Card 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2630ACSC6-HM12#TRMPBF | 6-Lead SC70 | ||
| LTC2630ACSC6-HM12#TRPBF | 6-Lead SC70 | ||
| LTC2630ACSC6-HZ12#TRMPBF | 6-Lead SC70 | ||
| LTC2630ACSC6-HZ12#TRPBF | 6-Lead SC70 | ||
| LTC2630ACSC6-LM12#TRMPBF | 6-Lead SC70 | ||
| LTC2630ACSC6-LM12#TRPBF | 6-Lead SC70 | ||
| LTC2630ACSC6-LZ12#TRMPBF | 6-Lead SC70 | ||
| LTC2630ACSC6-LZ12#TRPBF | 6-Lead SC70 | ||
| LTC2630AHSC6-HM12#TRMPBF | 6-Lead SC70 | ||
| LTC2630AHSC6-HM12#TRPBF | 6-Lead SC70 | ||
| LTC2630AHSC6-HZ12#TRMPBF | 6-Lead SC70 | ||
| LTC2630AHSC6-HZ12#TRPBF | 6-Lead SC70 | ||
| LTC2630AHSC6-LM12#TRMPBF | 6-Lead SC70 | ||
| LTC2630AHSC6-LM12#TRPBF | 6-Lead SC70 | ||
| LTC2630AHSC6-LZ12#TRMPBF | 6-Lead SC70 | ||
| LTC2630AHSC6-LZ12#TRPBF | 6-Lead SC70 | ||
| LTC2630AISC6-HM12#TRMPBF | 6-Lead SC70 | ||
| LTC2630AISC6-HM12#TRPBF | 6-Lead SC70 | ||
| LTC2630AISC6-HZ12#TRMPBF | 6-Lead SC70 | ||
| LTC2630AISC6-HZ12#TRPBF | 6-Lead SC70 | ||
| LTC2630AISC6-LM12#TRMPBF | 6-Lead SC70 | ||
| LTC2630AISC6-LM12#TRPBF | 6-Lead SC70 | ||
| LTC2630AISC6-LZ12#TRMPBF | 6-Lead SC70 | ||
| LTC2630AISC6-LZ12#TRPBF | 6-Lead SC70 | ||
| LTC2630CSC6-HM10#TRMPBF | 6-Lead SC70 | ||
| LTC2630CSC6-HM10#TRPBF | 6-Lead SC70 | ||
| LTC2630CSC6-HM12#TRMPBF | 6-Lead SC70 | ||
| LTC2630CSC6-HM12#TRPBF | 6-Lead SC70 | ||
| LTC2630CSC6-HM8#TRMPBF | 6-Lead SC70 | ||
| LTC2630CSC6-HM8#TRPBF | 6-Lead SC70 | ||
| LTC2630CSC6-HZ10#TRMPBF | 6-Lead SC70 | ||
| LTC2630CSC6-HZ10#TRPBF | 6-Lead SC70 | ||
| LTC2630CSC6-HZ12#TRMPBF | 6-Lead SC70 | ||
| LTC2630CSC6-HZ12#TRPBF | 6-Lead SC70 | ||
| LTC2630CSC6-HZ8#TRMPBF | 6-Lead SC70 | ||
| LTC2630CSC6-HZ8#TRPBF | 6-Lead SC70 | ||
| LTC2630CSC6-LM10#TRMPBF | 6-Lead SC70 | ||
| LTC2630CSC6-LM10#TRPBF | 6-Lead SC70 | ||
| LTC2630CSC6-LM12#TRMPBF | 6-Lead SC70 | ||
| LTC2630CSC6-LM12#TRPBF | 6-Lead SC70 | ||
| LTC2630CSC6-LM8#TRMPBF | 6-Lead SC70 | ||
| LTC2630CSC6-LM8#TRPBF | 6-Lead SC70 | ||
| LTC2630CSC6-LZ10#TRMPBF | 6-Lead SC70 | ||
| LTC2630CSC6-LZ10#TRPBF | 6-Lead SC70 | ||
| LTC2630CSC6-LZ12#TRMPBF | 6-Lead SC70 | ||
| LTC2630CSC6-LZ12#TRPBF | 6-Lead SC70 | ||
| LTC2630CSC6-LZ8#TRMPBF | 6-Lead SC70 | ||
| LTC2630CSC6-LZ8#TRPBF | 6-Lead SC70 | ||
| LTC2630HSC6-HM10#TRMPBF | 6-Lead SC70 | ||
| LTC2630HSC6-HM10#TRPBF | 6-Lead SC70 | ||
| LTC2630HSC6-HM12#TRMPBF | 6-Lead SC70 | ||
| LTC2630HSC6-HM12#TRPBF | 6-Lead SC70 | ||
| LTC2630HSC6-HM8#TRMPBF | 6-Lead SC70 | ||
| LTC2630HSC6-HM8#TRPBF | 6-Lead SC70 | ||
| LTC2630HSC6-HZ10#TRMPBF | 6-Lead SC70 | ||
| LTC2630HSC6-HZ10#TRPBF | 6-Lead SC70 | ||
| LTC2630HSC6-HZ12#TRMPBF | 6-Lead SC70 | ||
| LTC2630HSC6-HZ12#TRPBF | 6-Lead SC70 | ||
| LTC2630HSC6-HZ8#TRMPBF | 6-Lead SC70 | ||
| LTC2630HSC6-HZ8#TRPBF | 6-Lead SC70 | ||
| LTC2630HSC6-LM10#TRMPBF | 6-Lead SC70 | ||
| LTC2630HSC6-LM10#TRPBF | 6-Lead SC70 | ||
| LTC2630HSC6-LM12#TRMPBF | 6-Lead SC70 | ||
| LTC2630HSC6-LM12#TRPBF | 6-Lead SC70 | ||
| LTC2630HSC6-LM8#TRMPBF | 6-Lead SC70 | ||
| LTC2630HSC6-LM8#TRPBF | 6-Lead SC70 | ||
| LTC2630HSC6-LZ10#TRMPBF | 6-Lead SC70 | ||
| LTC2630HSC6-LZ10#TRPBF | 6-Lead SC70 | ||
| LTC2630HSC6-LZ12#TRMPBF | 6-Lead SC70 | ||
| LTC2630HSC6-LZ12#TRPBF | 6-Lead SC70 | ||
| LTC2630HSC6-LZ8#TRMPBF | 6-Lead SC70 | ||
| LTC2630HSC6-LZ8#TRPBF | 6-Lead SC70 | ||
| LTC2630ISC6-HM10#TRMPBF | 6-Lead SC70 | ||
| LTC2630ISC6-HM10#TRPBF | 6-Lead SC70 | ||
| LTC2630ISC6-HM12#TRMPBF | 6-Lead SC70 | ||
| LTC2630ISC6-HM12#TRPBF | 6-Lead SC70 | ||
| LTC2630ISC6-HM8#TRMPBF | 6-Lead SC70 | ||
| LTC2630ISC6-HM8#TRPBF | 6-Lead SC70 | ||
| LTC2630ISC6-HZ10#TRMPBF | 6-Lead SC70 | ||
| LTC2630ISC6-HZ10#TRPBF | 6-Lead SC70 | ||
| LTC2630ISC6-HZ12#TRMPBF | 6-Lead SC70 | ||
| LTC2630ISC6-HZ12#TRPBF | 6-Lead SC70 | ||
| LTC2630ISC6-HZ8#TRMPBF | 6-Lead SC70 | ||
| LTC2630ISC6-HZ8#TRPBF | 6-Lead SC70 | ||
| LTC2630ISC6-LM10#TRMPBF | 6-Lead SC70 | ||
| LTC2630ISC6-LM10#TRPBF | 6-Lead SC70 | ||
| LTC2630ISC6-LM12#TRMPBF | 6-Lead SC70 | ||
| LTC2630ISC6-LM12#TRPBF | 6-Lead SC70 | ||
| LTC2630ISC6-LM8#TRMPBF | 6-Lead SC70 | ||
| LTC2630ISC6-LM8#TRPBF | 6-Lead SC70 | ||
| LTC2630ISC6-LZ10#TRMPBF | 6-Lead SC70 | ||
| LTC2630ISC6-LZ10#TRPBF | 6-Lead SC70 | ||
| LTC2630ISC6-LZ12#TRMPBF | 6-Lead SC70 | ||
| LTC2630ISC6-LZ12#TRPBF | 6-Lead SC70 | ||
| LTC2630ISC6-LZ8#TRMPBF | 6-Lead SC70 | ||
| LTC2630ISC6-LZ8#TRPBF | 6-Lead SC70 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LTC2630ACSC6-HM12#TRMPBF | PRODUCTION | |
| LTC2630ACSC6-HM12#TRPBF | PRODUCTION | |
| LTC2630ACSC6-HZ12#TRMPBF | PRODUCTION | |
| LTC2630ACSC6-HZ12#TRPBF | PRODUCTION | |
| LTC2630ACSC6-LM12#TRMPBF | PRODUCTION | |
| LTC2630ACSC6-LM12#TRPBF | PRODUCTION | |
| LTC2630ACSC6-LZ12#TRMPBF | PRODUCTION | |
| LTC2630ACSC6-LZ12#TRPBF | PRODUCTION | |
| LTC2630AHSC6-HM12#TRMPBF | PRODUCTION | |
| LTC2630AHSC6-HM12#TRPBF | PRODUCTION | |
| LTC2630AHSC6-HZ12#TRMPBF | PRODUCTION | |
| LTC2630AHSC6-HZ12#TRPBF | PRODUCTION | |
| LTC2630AHSC6-LZ12#TRMPBF | PRODUCTION | |
| LTC2630AHSC6-LZ12#TRPBF | PRODUCTION | |
| LTC2630AISC6-HZ12#TRMPBF | PRODUCTION | |
| LTC2630AISC6-HZ12#TRPBF | PRODUCTION | |
| LTC2630AISC6-LM12#TRMPBF | PRODUCTION | |
| LTC2630AISC6-LM12#TRPBF | PRODUCTION | |
| LTC2630CSC6-HM10#TRMPBF | PRODUCTION | |
| LTC2630CSC6-HM10#TRPBF | PRODUCTION | |
| LTC2630CSC6-HM12#TRMPBF | PRODUCTION | |
| LTC2630CSC6-HM12#TRPBF | PRODUCTION | |
| LTC2630CSC6-HM8#TRMPBF | PRODUCTION | |
| LTC2630CSC6-HM8#TRPBF | PRODUCTION | |
| LTC2630CSC6-HZ10#TRMPBF | PRODUCTION | |
| LTC2630CSC6-HZ10#TRPBF | PRODUCTION | |
| LTC2630CSC6-HZ12#TRMPBF | PRODUCTION | |
| LTC2630CSC6-HZ12#TRPBF | PRODUCTION | |
| LTC2630CSC6-HZ8#TRMPBF | PRODUCTION | |
| LTC2630CSC6-HZ8#TRPBF | PRODUCTION | |
| LTC2630CSC6-LM10#TRMPBF | PRODUCTION | |
| LTC2630CSC6-LM10#TRPBF | PRODUCTION | |
| LTC2630CSC6-LM12#TRMPBF | PRODUCTION | |
| LTC2630CSC6-LM12#TRPBF | PRODUCTION | |
| LTC2630CSC6-LM8#TRMPBF | PRODUCTION | |
| LTC2630CSC6-LM8#TRPBF | PRODUCTION | |
| LTC2630CSC6-LZ10#TRMPBF | PRODUCTION | |
| LTC2630CSC6-LZ10#TRPBF | PRODUCTION | |
| LTC2630CSC6-LZ12#TRMPBF | PRODUCTION | |
| LTC2630CSC6-LZ12#TRPBF | PRODUCTION | |
| LTC2630CSC6-LZ8#TRMPBF | PRODUCTION | |
| LTC2630CSC6-LZ8#TRPBF | PRODUCTION | |
| LTC2630HSC6-HM10#TRMPBF | PRODUCTION | |
| LTC2630HSC6-HM10#TRPBF | PRODUCTION | |
| LTC2630HSC6-HM12#TRMPBF | PRODUCTION | |
| LTC2630HSC6-HM12#TRPBF | PRODUCTION | |
| LTC2630HSC6-HM8#TRMPBF | PRODUCTION | |
| LTC2630HSC6-HM8#TRPBF | PRODUCTION | |
| LTC2630HSC6-HZ10#TRMPBF | PRODUCTION | |
| LTC2630HSC6-HZ10#TRPBF | PRODUCTION | |
| LTC2630HSC6-HZ12#TRMPBF | PRODUCTION | |
| LTC2630HSC6-HZ12#TRPBF | PRODUCTION | |
| LTC2630HSC6-HZ8#TRMPBF | PRODUCTION | |
| LTC2630HSC6-HZ8#TRPBF | PRODUCTION | |
| LTC2630HSC6-LM10#TRMPBF | PRODUCTION | |
| LTC2630HSC6-LM10#TRPBF | PRODUCTION | |
| LTC2630HSC6-LM12#TRMPBF | PRODUCTION | |
| LTC2630HSC6-LM12#TRPBF | PRODUCTION | |
| LTC2630HSC6-LM8#TRMPBF | PRODUCTION | |
| LTC2630HSC6-LM8#TRPBF | PRODUCTION | |
| LTC2630HSC6-LZ10#TRMPBF | PRODUCTION | |
| LTC2630HSC6-LZ10#TRPBF | PRODUCTION | |
| LTC2630HSC6-LZ12#TRMPBF | PRODUCTION | |
| LTC2630HSC6-LZ12#TRPBF | PRODUCTION | |
| LTC2630HSC6-LZ8#TRMPBF | PRODUCTION | |
| LTC2630HSC6-LZ8#TRPBF | PRODUCTION | |
| LTC2630ISC6-HM10#TRMPBF | PRODUCTION | |
| LTC2630ISC6-HM10#TRPBF | PRODUCTION | |
| LTC2630ISC6-HM8#TRMPBF | PRODUCTION | |
| LTC2630ISC6-HM8#TRPBF | PRODUCTION | |
| LTC2630ISC6-HZ10#TRMPBF | PRODUCTION | |
| LTC2630ISC6-HZ10#TRPBF | PRODUCTION | |
| LTC2630ISC6-LM12#TRMPBF | PRODUCTION | |
| LTC2630ISC6-LM12#TRPBF | PRODUCTION | |
| LTC2630ISC6-LM8#TRMPBF | PRODUCTION | |
| LTC2630ISC6-LM8#TRPBF | PRODUCTION | |
| LTC2630ISC6-LZ10#TRMPBF | PRODUCTION | |
| LTC2630ISC6-LZ10#TRPBF | PRODUCTION | |
|
Apr 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LTC2630AISC6-LZ12#TRMPBF | PRODUCTION | |
| LTC2630AISC6-LZ12#TRPBF | PRODUCTION | |
| LTC2630ISC6-HM12#TRMPBF | PRODUCTION | |
| LTC2630ISC6-HM12#TRPBF | PRODUCTION | |
| LTC2630ISC6-HZ12#TRMPBF | PRODUCTION | |
| LTC2630ISC6-HZ12#TRPBF | PRODUCTION | |
| LTC2630ISC6-HZ8#TRMPBF | PRODUCTION | |
| LTC2630ISC6-HZ8#TRPBF | PRODUCTION | |
| LTC2630ISC6-LM10#TRMPBF | PRODUCTION | |
| LTC2630ISC6-LM10#TRPBF | PRODUCTION | |
| LTC2630ISC6-LZ12#TRMPBF | PRODUCTION | |
| LTC2630ISC6-LZ12#TRPBF | PRODUCTION | |
| LTC2630ISC6-LZ8#TRMPBF | PRODUCTION | |
| LTC2630ISC6-LZ8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
| LDO Linear Regulators 1 | ||
| LT3040 | RECOMMENDED FOR NEW DESIGNS | 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer |
| Oscillators 1 | ||
| LTC6990 | PRODUCTION | TimerBlox: Voltage Controlled Silicon Oscillator |
Tools & Simulations
Linduino 3
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.