LTC1647
PRODUCTIONDual Hot Swap Controllers
- Part Models
- 12
- 1ku List Price
- Starting From $4.67
Overview
- Allows Safe Board Insertion and Removal from a Live Backplane
- Programmable Electronic Circuit Breaker
- FAULT Output Indication
- Programmable Supply Voltage Power-Up Rate
- High Side Drive for External MOSFET Switches
- Controls Supply Voltages from 2.7V to 16.5V
- Undervoltage Lockout
The LTC1647-1/LTC1647-2/LTC1647-3 are dual Hot Swap™ controllers that permit a board to be safely inserted and removed from a live backplane.
Using external N-channel MOSFETs, the board supply voltages can be ramped up at a programmable rate. A high side switch driver controls the MOSFET gates for supply voltages ranging from 2.7V to 16.5V. A programmable electronic circuit breaker protects against overloads and shorts. The ON pins are used to control board power or clear a fault.
The LTC1647-1 is a dual Hot Swap controller with a common VCC pin, separate ON pins and is available in an SO-8 package. The LTC1647-2 is similar to the LTC1647-1 but combines a fault status flag with automatic retry at the ON pins and is also available in the SO-8 package. The LTC1647-3 has individual VCC pins, ON pins and FAULT status pins for each channel and is available in a 16-lead narrow SSOP package.
Applications
- Hot Board Insertion
- Electronic Circuit Breaker
- Portable Computer Device Bays
- Hot Plug Disk Drive
Documentation
Data Sheet 1
User Guide 1
Design Note 2
Technical Articles 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1647-1CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1647-1CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1647-1IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1647-1IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1647-2CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1647-2CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1647-2IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1647-2IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1647-3CGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1647-3CGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1647-3IGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1647-3IGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC1647-1CS8#PBF | PRODUCTION | |
| LTC1647-1CS8#TRPBF | PRODUCTION | |
| LTC1647-1IS8#PBF | PRODUCTION | |
| LTC1647-1IS8#TRPBF | PRODUCTION | |
| LTC1647-2CS8#PBF | PRODUCTION | |
| LTC1647-2CS8#TRPBF | PRODUCTION | |
| LTC1647-2IS8#PBF | PRODUCTION | |
| LTC1647-2IS8#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LTC1647-1CS8#PBF | PRODUCTION | |
| LTC1647-1CS8#TRPBF | PRODUCTION | |
| LTC1647-1IS8#PBF | PRODUCTION | |
| LTC1647-1IS8#TRPBF | PRODUCTION | |
| LTC1647-2CS8#PBF | PRODUCTION | |
| LTC1647-2CS8#TRPBF | PRODUCTION | |
| LTC1647-2IS8#PBF | PRODUCTION | |
| LTC1647-2IS8#TRPBF | PRODUCTION | |
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC1647-3CGN#PBF | PRODUCTION | |
| LTC1647-3CGN#TRPBF | PRODUCTION | |
| LTC1647-3IGN#PBF | PRODUCTION | |
| LTC1647-3IGN#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LTC1647-3CGN#PBF | PRODUCTION | |
| LTC1647-3CGN#TRPBF | PRODUCTION | |
| LTC1647-3IGN#PBF | PRODUCTION | |
| LTC1647-3IGN#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
| LTC1647-3CGN#PBF | PRODUCTION | |
| LTC1647-3CGN#TRPBF | PRODUCTION | |
| LTC1647-3IGN#PBF | PRODUCTION | |
| LTC1647-3IGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC1647-1
- LTC1647-2
- LTC1647-3
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC1647 yet. Have something to say?
Start a Discussion on EngineerZone®