LTC4221

RECOMMENDED FOR NEW DESIGNS

Dual Hot Swap Controller/Power Sequencer with Dual Speed, Dual Level Fault Protection

Viewing:

Overview

  • Allows Safe Board Insertion and Removal from a Live Backplane
  • Configurable Power Supply Sequencing
  • Soft-Start with Current Foldback Limits Inrush Current
  • No External Gate Capacitor Required
  • Adjustable Dual Level Circuit Breaker Protection
  • Controls Supply Voltages from 1V to 13.5V
  • Independent N-Channel MOSFET High Side Drivers
  • FB Pin Monitors VOUT for Overvoltage Protection
  • Latch Off or Automatic Retry on Current Fault
  • FAULT and PWRGD Outputs
  • Narrow 16-Pin SSOP Package
LTC4221
Dual Hot Swap Controller/Power Sequencer with Dual Speed, Dual Level Fault Protection
2-Channel Hot Swap Controller Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Hot Swap Controllers 1
LTC4226 PRODUCTION Wide Operating Range Dual Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4221
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1355A

LTC4221 Dual Hot Swap Controller

Product Details

DC1355A: Demo Board for the LTC4221 Dual Hot Swap Controller/Power Sequencer with Dual Speed, Dual Level Fault Protection


 


DC1355A
LTC4221 Dual Hot Swap Controller
DC1355A - Schematic

Latest Discussions

Recently Viewed