LTC1645

PRODUCTION

Dual-Channel Hot Swap Controller/Power Sequencer

Viewing:

Overview

  • Allows Safe Board Insertion and Removal from a Live Backplane
  • Programmable Power Supply Sequencing
  • Programmable Electronic Circuit Breaker
  • User-Programmable Supply Voltage Power-Up and Power-Down Rate
  • High Side Drivers for External N-Channel FETs
  • Controls Supply Voltages from 1.2V to 12V
  • Ensures Proper Power-Up Behavior
  • Undervoltage Lockout
  • Glitch Filter Protects Against Spurious RESET Signals
  • 8- and 14-Pin SO Packages
LTC1645
Dual-Channel Hot Swap Controller/Power Sequencer
5V and 3.3V Hot Swap 5V and 3.3V Hot Swap Waveforms Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Hot Swap Controllers 2
LTC4221 RECOMMENDED FOR NEW DESIGNS Dual Hot Swap Controller/Power Sequencer with Dual Speed, Dual Level Fault Protection
LTC4226 PRODUCTION Wide Operating Range Dual Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1645
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1356A

LTC1645CS8 Demo Board | 2-Supply Hot Swap Controller and Sequencer [5V/5A, 3.3V/7A]

Product Details

Demonstration circuit 1356A is a dual Hot Swap circuit featuring the LTC1645 dual-channel hot swap controller/power sequencer.

DC1356A
LTC1645CS8 Demo Board | 2-Supply Hot Swap Controller and Sequencer [5V/5A, 3.3V/7A]
DC1356A - Schematic

Latest Discussions

No discussions on LTC1645 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed