LTC1458
PRODUCTIONQuad 12-Bit Rail-to-Rail Micropower DACs
- Part Models
- 17
- 1ku List Price
- Starting From $16.77
Overview
- Quad 12-Bit DAC
- Buffered True Rail-to-Rail Voltage Output
- Maximum DNL Error: 0.5LSB
- 5V Operation, ICC: 1.1mA Typ (LTC1458)
- 3V Operation, ICC: 800µA Typ (LTC1458L)
- Internal or External Reference Operation
- Settling Time: 14µs to ±0.5LSB
- Schmitt Trigger On Clock Input Allows Direct Optocoupler Interface
- Power-On Reset and CLR Pin
- SSOP-28 Package
- 3-Wire Cascadable Serial Interface with 250kHz Update Rate
- Low Cost
The LTC1458/LTC1458L are complete single supply, quad rail-to-rail voltage output, 12-bit digital-to-analog converters (DACs) in SO-28 and SSOP-28 packages.They include an output buffer amplifier with variable gain (×1 or ×2) and an easy-to-use 3-wire cascadable serial interface.
The LTC1458 has an on-board reference of 2.048V and a full-scale output of 4.095V in a ×2 gain configuration. It operates from a single 4.5V to 5.5V supply dissipating only 5.5mW (ICC = 1.1mA typ).
The LTC1458L has an onboard 1.22V reference and a full-scale output of 2.5V in a ×2 gain configuration. It operates from a single supply of 2.7V to 5.5V dissipating 2.4mW.
Excellent DNL, low supply current and a wide range of built-in functions allow these parts to be used in a host of applications when flexibility, power and single supply operation are important.
Applications
- Digital Calibration
- Industrial Process Control
- Automatic Test Equipment
- Low Power Systems
Documentation
Data Sheet 1
Application Note 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1458CG#PBF | 28-Lead SSOP | ||
| LTC1458CG#TRPBF | 28-Lead SSOP | ||
| LTC1458CSW#PBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1458CSW#TRPBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1458DICE | DIE | ||
| LTC1458IG#PBF | 28-Lead SSOP | ||
| LTC1458IG#TRPBF | 28-Lead SSOP | ||
| LTC1458ISW#PBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1458ISW#TRPBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1458LCG#PBF | 28-Lead SSOP | ||
| LTC1458LCG#TRPBF | 28-Lead SSOP | ||
| LTC1458LCSW#PBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1458LCSW#TRPBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1458LIG#PBF | 28-Lead SSOP | ||
| LTC1458LIG#TRPBF | 28-Lead SSOP | ||
| LTC1458LISW#PBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1458LISW#TRPBF | 28-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2022 - 22_0171 Laser Top Mark Conversion for SSOP Packages Assembled in PNG |
||
| LTC1458CG#PBF | PRODUCTION | |
| LTC1458CG#TRPBF | PRODUCTION | |
| LTC1458IG#PBF | PRODUCTION | |
| LTC1458IG#TRPBF | PRODUCTION | |
| LTC1458LCG#PBF | PRODUCTION | |
| LTC1458LCG#TRPBF | PRODUCTION | |
| LTC1458LIG#PBF | PRODUCTION | |
| LTC1458LIG#TRPBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LTC1458CSW#PBF | PRODUCTION | |
| LTC1458CSW#TRPBF | PRODUCTION | |
| LTC1458ISW#PBF | PRODUCTION | |
| LTC1458ISW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital to Analog Converters (DACs) 2 | ||
| LTC2634 | PRODUCTION | Quad 12-/10-/8-Bit Rail-to-Rail DACs with 10ppm/°C Reference |
| LTC2654 | PRODUCTION | Quad 16-/12-Bit Rail-to-Rail DACs with 10ppm/°C Max Reference |
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |