LTC2634
PRODUCTIONQuad 12-/10-/8-Bit Rail-to-Rail DACs with 10ppm/°C Reference
- Part Models
- 220
- 1ku List Price
- Starting From $3.12
Overview
- AEC-Q100 Qualified for Automotive Applications
- Integrated Precision Reference
- 2.5V Full-Scale 10ppm/°C (LTC2634-L)
- 4.096V Full-Scale 10ppm/°C (LTC2634-H)
- Maximum INL Error: ±2.5 LSB (LTC2634-12)
- Low Noise: 0.75mVP-P 0.1Hz to 200KHz
The LTC2634 is a family of quad 12-, 10- and 8-bit voltage output DACs with an integrated, high accuracy, low drift 10ppm/°C reference in 16-lead QFN and 10-lead MSOP packages. It has rail-to-rail output buffers and is guaranteed monotonic. The LTC2634-L has a full-scale output of 2.5V, and operates from a single 2.7V to 5.5V supply. The LTC2634-H has a full-scale output of 4.096V, and operates from a 4.5V to 5.5V supply. Each DAC can also operate with an external reference, which sets the full-scale output to the external reference voltage.
These DACs communicate via an SPI/MICROWIRE compatible 3-wire serial interface which operates at clock rates up to 50MHz. Serial data output (SDO), a hardware clear (CLR), and an asynchronous DAC update (LDAC) capability are available in the QFN package. The LTC2634 incorporates a power-on reset circuit. Options are available for reset to zero-scale or reset to mid-scale in internal reference mode, or reset to mid-scale in external reference mode after power-up.
Applications
- Mobile Communications
- Process Control and Industrial Automation
- Automatic Test Equipment
- Portable Equipment
- Automotive
Documentation
Data Sheet 1
User Guide 1
Video 1
Product Selector Card 3
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LTC2634CMSE-HMI10#PBF | PRODUCTION | |
| LTC2634CMSE-HMI10#TRPBF | PRODUCTION | |
| LTC2634CMSE-HMI12#PBF | PRODUCTION | |
| LTC2634CMSE-HMI12#TRPBF | PRODUCTION | |
| LTC2634CMSE-HMI8#PBF | PRODUCTION | |
| LTC2634CMSE-HMI8#TRPBF | PRODUCTION | |
| LTC2634CMSE-HMX10#PBF | PRODUCTION | |
| LTC2634CMSE-HMX10#TRPBF | PRODUCTION | |
| LTC2634CMSE-HMX12#PBF | PRODUCTION | |
| LTC2634CMSE-HMX12#TRPBF | PRODUCTION | |
| LTC2634CMSE-HMX8#PBF | PRODUCTION | |
| LTC2634CMSE-HMX8#TRPBF | PRODUCTION | |
| LTC2634CMSE-HZ10#PBF | PRODUCTION | |
| LTC2634CMSE-HZ10#TRPBF | PRODUCTION | |
| LTC2634CMSE-HZ12#PBF | PRODUCTION | |
| LTC2634CMSE-HZ12#TRPBF | PRODUCTION | |
| LTC2634CMSE-HZ8#PBF | PRODUCTION | |
| LTC2634CMSE-HZ8#TRPBF | PRODUCTION | |
| LTC2634CMSE-LMI10#PBF | PRODUCTION | |
| LTC2634CMSE-LMI10#TRPBF | PRODUCTION | |
| LTC2634CMSE-LMI12#PBF | PRODUCTION | |
| LTC2634CMSE-LMI12#TRPBF | PRODUCTION | |
| LTC2634CMSE-LMI8#PBF | PRODUCTION | |
| LTC2634CMSE-LMI8#TRPBF | PRODUCTION | |
| LTC2634CMSE-LMX10#PBF | PRODUCTION | |
| LTC2634CMSE-LMX10#TRPBF | PRODUCTION | |
| LTC2634CMSE-LMX12#PBF | PRODUCTION | |
| LTC2634CMSE-LMX12#TRPBF | PRODUCTION | |
| LTC2634CMSE-LMX8#PBF | PRODUCTION | |
| LTC2634CMSE-LMX8#TRPBF | PRODUCTION | |
| LTC2634CMSE-LZ10#PBF | PRODUCTION | |
| LTC2634CMSE-LZ10#TRPBF | PRODUCTION | |
| LTC2634CMSE-LZ12#PBF | PRODUCTION | |
| LTC2634CMSE-LZ12#TRPBF | PRODUCTION | |
| LTC2634CMSE-LZ8#PBF | PRODUCTION | |
| LTC2634CMSE-LZ8#TRPBF | PRODUCTION | |
| LTC2634CUD-HMI10#PBF | PRODUCTION | |
| LTC2634CUD-HMI10#TRPBF | PRODUCTION | |
| LTC2634CUD-HMI12#PBF | PRODUCTION | |
| LTC2634CUD-HMI12#TRPBF | PRODUCTION | |
| LTC2634CUD-HMI8#PBF | PRODUCTION | |
| LTC2634CUD-HMI8#TRPBF | PRODUCTION | |
| LTC2634CUD-HMX10#PBF | PRODUCTION | |
| LTC2634CUD-HMX10#TRPBF | PRODUCTION | |
| LTC2634CUD-HMX12#PBF | PRODUCTION | |
| LTC2634CUD-HMX12#TRPBF | PRODUCTION | |
| LTC2634CUD-HMX8#PBF | PRODUCTION | |
| LTC2634CUD-HMX8#TRPBF | PRODUCTION | |
| LTC2634CUD-HZ10#PBF | PRODUCTION | |
| LTC2634CUD-HZ10#TRPBF | PRODUCTION | |
| LTC2634CUD-HZ12#PBF | PRODUCTION | |
| LTC2634CUD-HZ12#TRPBF | PRODUCTION | |
| LTC2634CUD-HZ8#PBF | PRODUCTION | |
| LTC2634CUD-HZ8#TRPBF | PRODUCTION | |
| LTC2634CUD-LMI10#PBF | PRODUCTION | |
| LTC2634CUD-LMI10#TRPBF | PRODUCTION | |
| LTC2634CUD-LMI8#PBF | PRODUCTION | |
| LTC2634CUD-LMI8#TRPBF | PRODUCTION | |
| LTC2634CUD-LMX10#PBF | PRODUCTION | |
| LTC2634CUD-LMX10#TRPBF | PRODUCTION | |
| LTC2634CUD-LMX12#PBF | PRODUCTION | |
| LTC2634CUD-LMX12#TRPBF | PRODUCTION | |
| LTC2634CUD-LMX8#PBF | PRODUCTION | |
| LTC2634CUD-LMX8#TRPBF | PRODUCTION | |
| LTC2634CUD-LZ10#PBF | PRODUCTION | |
| LTC2634CUD-LZ10#TRPBF | PRODUCTION | |
| LTC2634CUD-LZ12#PBF | PRODUCTION | |
| LTC2634CUD-LZ12#TRPBF | PRODUCTION | |
| LTC2634CUD-LZ8#PBF | PRODUCTION | |
| LTC2634CUD-LZ8#TRPBF | PRODUCTION | |
| LTC2634HMSE-HMI10#PBF | PRODUCTION | |
| LTC2634HMSE-HMI10#TRPBF | PRODUCTION | |
| LTC2634HMSE-HMI12#PBF | PRODUCTION | |
| LTC2634HMSE-HMI12#TRPBF | PRODUCTION | |
| LTC2634HMSE-HMI8#PBF | PRODUCTION | |
| LTC2634HMSE-HMI8#TRPBF | PRODUCTION | |
| LTC2634HMSE-HMX10#PBF | PRODUCTION | |
| LTC2634HMSE-HMX10#TRPBF | PRODUCTION | |
| LTC2634HMSE-HMX12#PBF | PRODUCTION | |
| LTC2634HMSE-HMX12#TRPBF | PRODUCTION | |
| LTC2634HMSE-HMX8#PBF | PRODUCTION | |
| LTC2634HMSE-HMX8#TRPBF | PRODUCTION | |
| LTC2634HMSE-HZ10#PBF | PRODUCTION | |
| LTC2634HMSE-HZ10#TRPBF | PRODUCTION | |
| LTC2634HMSE-HZ8#PBF | PRODUCTION | |
| LTC2634HMSE-HZ8#TRPBF | PRODUCTION | |
| LTC2634HMSE-LMI10#PBF | PRODUCTION | |
| LTC2634HMSE-LMI10#TRPBF | PRODUCTION | |
| LTC2634HMSE-LMI12#PBF | PRODUCTION | |
| LTC2634HMSE-LMI12#TRPBF | PRODUCTION | |
| LTC2634HMSE-LMI8#PBF | PRODUCTION | |
| LTC2634HMSE-LMI8#TRPBF | PRODUCTION | |
| LTC2634HMSE-LMX10#PBF | PRODUCTION | |
| LTC2634HMSE-LMX10#TRPBF | PRODUCTION | |
| LTC2634HMSE-LMX12#PBF | PRODUCTION | |
| LTC2634HMSE-LMX12#TRPBF | PRODUCTION | |
| LTC2634HMSE-LMX8#PBF | PRODUCTION | |
| LTC2634HMSE-LMX8#TRPBF | PRODUCTION | |
| LTC2634HMSE-LZ10#PBF | PRODUCTION | |
| LTC2634HMSE-LZ10#TRPBF | PRODUCTION | |
| LTC2634HMSE-LZ12#PBF | PRODUCTION | |
| LTC2634HMSE-LZ12#TRPBF | PRODUCTION | |
| LTC2634HMSE-LZ8#PBF | PRODUCTION | |
| LTC2634HMSE-LZ8#TRPBF | PRODUCTION | |
| LTC2634HUD-HMI10#PBF | PRODUCTION | |
| LTC2634HUD-HMI10#TRPBF | PRODUCTION | |
| LTC2634HUD-HMI12#PBF | PRODUCTION | |
| LTC2634HUD-HMI12#TRPBF | PRODUCTION | |
| LTC2634HUD-HMI8#PBF | PRODUCTION | |
| LTC2634HUD-HMI8#TRPBF | PRODUCTION | |
| LTC2634HUD-HMX10#PBF | PRODUCTION | |
| LTC2634HUD-HMX10#TRPBF | PRODUCTION | |
| LTC2634HUD-HMX12#PBF | PRODUCTION | |
| LTC2634HUD-HMX12#TRPBF | PRODUCTION | |
| LTC2634HUD-HMX8#PBF | PRODUCTION | |
| LTC2634HUD-HMX8#TRPBF | PRODUCTION | |
| LTC2634HUD-HZ10#PBF | PRODUCTION | |
| LTC2634HUD-HZ10#TRPBF | PRODUCTION | |
| LTC2634HUD-HZ12#PBF | PRODUCTION | |
| LTC2634HUD-HZ12#TRPBF | PRODUCTION | |
| LTC2634HUD-HZ8#PBF | PRODUCTION | |
| LTC2634HUD-HZ8#TRPBF | PRODUCTION | |
| LTC2634HUD-LMI8#PBF | PRODUCTION | |
| LTC2634HUD-LMI8#TRPBF | PRODUCTION | |
| LTC2634HUD-LMX10#PBF | PRODUCTION | |
| LTC2634HUD-LMX10#TRPBF | PRODUCTION | |
| LTC2634HUD-LMX12#PBF | PRODUCTION | |
| LTC2634HUD-LMX12#TRPBF | PRODUCTION | |
| LTC2634HUD-LMX8#PBF | PRODUCTION | |
| LTC2634HUD-LMX8#TRPBF | PRODUCTION | |
| LTC2634HUD-LZ10#PBF | PRODUCTION | |
| LTC2634HUD-LZ10#TRPBF | PRODUCTION | |
| LTC2634HUD-LZ8#PBF | PRODUCTION | |
| LTC2634HUD-LZ8#TRPBF | PRODUCTION | |
| LTC2634IMSE-HMI10#PBF | PRODUCTION | |
| LTC2634IMSE-HMI10#TRPBF | PRODUCTION | |
| LTC2634IMSE-HMI12#PBF | PRODUCTION | |
| LTC2634IMSE-HMI12#TRPBF | PRODUCTION | |
| LTC2634IMSE-HMI8#PBF | PRODUCTION | |
| LTC2634IMSE-HMI8#TRPBF | PRODUCTION | |
| LTC2634IMSE-HMX10#PBF | PRODUCTION | |
| LTC2634IMSE-HMX10#TRPBF | PRODUCTION | |
| LTC2634IMSE-HMX12#PBF | PRODUCTION | |
| LTC2634IMSE-HMX12#TRPBF | PRODUCTION | |
| LTC2634IMSE-HMX8#PBF | PRODUCTION | |
| LTC2634IMSE-HMX8#TRPBF | PRODUCTION | |
| LTC2634IMSE-HZ10#PBF | PRODUCTION | |
| LTC2634IMSE-HZ10#TRPBF | PRODUCTION | |
| LTC2634IMSE-HZ12#PBF | PRODUCTION | |
| LTC2634IMSE-HZ12#TRPBF | PRODUCTION | |
| LTC2634IMSE-HZ8#PBF | PRODUCTION | |
| LTC2634IMSE-HZ8#TRPBF | PRODUCTION | |
| LTC2634IMSE-LMI10#PBF | PRODUCTION | |
| LTC2634IMSE-LMI10#TRPBF | PRODUCTION | |
| LTC2634IMSE-LMI12#PBF | PRODUCTION | |
| LTC2634IMSE-LMI12#TRPBF | PRODUCTION | |
| LTC2634IMSE-LMI8#PBF | PRODUCTION | |
| LTC2634IMSE-LMI8#TRPBF | PRODUCTION | |
| LTC2634IMSE-LMX10#PBF | PRODUCTION | |
| LTC2634IMSE-LMX10#TRPBF | PRODUCTION | |
| LTC2634IMSE-LMX12#PBF | PRODUCTION | |
| LTC2634IMSE-LMX12#TRPBF | PRODUCTION | |
| LTC2634IMSE-LMX8#PBF | PRODUCTION | |
| LTC2634IMSE-LMX8#TRPBF | PRODUCTION | |
| LTC2634IMSE-LZ10#PBF | PRODUCTION | |
| LTC2634IMSE-LZ10#TRPBF | PRODUCTION | |
| LTC2634IMSE-LZ8#PBF | PRODUCTION | |
| LTC2634IMSE-LZ8#TRPBF | PRODUCTION | |
| LTC2634IUD-HMI10#PBF | PRODUCTION | |
| LTC2634IUD-HMI10#TRPBF | PRODUCTION | |
| LTC2634IUD-HMI8#PBF | PRODUCTION | |
| LTC2634IUD-HMI8#TRPBF | PRODUCTION | |
| LTC2634IUD-HMX12#PBF | PRODUCTION | |
| LTC2634IUD-HMX12#TRPBF | PRODUCTION | |
| LTC2634IUD-HMX8#PBF | PRODUCTION | |
| LTC2634IUD-HMX8#TRPBF | PRODUCTION | |
| LTC2634IUD-HZ10#PBF | PRODUCTION | |
| LTC2634IUD-HZ10#TRPBF | PRODUCTION | |
| LTC2634IUD-HZ12#PBF | PRODUCTION | |
| LTC2634IUD-HZ12#TRPBF | PRODUCTION | |
| LTC2634IUD-HZ8#PBF | PRODUCTION | |
| LTC2634IUD-HZ8#TRPBF | PRODUCTION | |
| LTC2634IUD-LMI10#PBF | PRODUCTION | |
| LTC2634IUD-LMI10#TRPBF | PRODUCTION | |
| LTC2634IUD-LMI12#PBF | PRODUCTION | |
| LTC2634IUD-LMI12#TRPBF | PRODUCTION | |
| LTC2634IUD-LMI8#PBF | PRODUCTION | |
| LTC2634IUD-LMI8#TRPBF | PRODUCTION | |
| LTC2634IUD-LMX10#PBF | PRODUCTION | |
| LTC2634IUD-LMX10#TRPBF | PRODUCTION | |
| LTC2634IUD-LMX12#PBF | PRODUCTION | |
| LTC2634IUD-LMX12#TRPBF | PRODUCTION | |
| LTC2634IUD-LMX8#PBF | PRODUCTION | |
| LTC2634IUD-LMX8#TRPBF | PRODUCTION | |
| LTC2634IUD-LZ8#PBF | PRODUCTION | |
| LTC2634IUD-LZ8#TRPBF | PRODUCTION | |
|
Jun 5, 2024 - 24_0004 Epoxy Change from Henkel 8290 to 8290A for MSOP (3) |
||
| LTC2634CMSE-HMI10#PBF | PRODUCTION | |
| LTC2634CMSE-HMI10#TRPBF | PRODUCTION | |
| LTC2634CMSE-HMI12#PBF | PRODUCTION | |
| LTC2634CMSE-HMI12#TRPBF | PRODUCTION | |
| LTC2634CMSE-HMI8#PBF | PRODUCTION | |
| LTC2634CMSE-HMI8#TRPBF | PRODUCTION | |
| LTC2634CMSE-HMX10#PBF | PRODUCTION | |
| LTC2634CMSE-HMX10#TRPBF | PRODUCTION | |
| LTC2634CMSE-HMX12#PBF | PRODUCTION | |
| LTC2634CMSE-HMX12#TRPBF | PRODUCTION | |
| LTC2634CMSE-HMX8#PBF | PRODUCTION | |
| LTC2634CMSE-HMX8#TRPBF | PRODUCTION | |
| LTC2634CMSE-HZ10#PBF | PRODUCTION | |
| LTC2634CMSE-HZ10#TRPBF | PRODUCTION | |
| LTC2634CMSE-HZ12#PBF | PRODUCTION | |
| LTC2634CMSE-HZ12#TRPBF | PRODUCTION | |
| LTC2634CMSE-HZ8#PBF | PRODUCTION | |
| LTC2634CMSE-HZ8#TRPBF | PRODUCTION | |
| LTC2634CMSE-LMI10#PBF | PRODUCTION | |
| LTC2634CMSE-LMI10#TRPBF | PRODUCTION | |
| LTC2634CMSE-LMI12#PBF | PRODUCTION | |
| LTC2634CMSE-LMI12#TRPBF | PRODUCTION | |
| LTC2634CMSE-LMI8#PBF | PRODUCTION | |
| LTC2634CMSE-LMI8#TRPBF | PRODUCTION | |
| LTC2634CMSE-LMX10#PBF | PRODUCTION | |
| LTC2634CMSE-LMX10#TRPBF | PRODUCTION | |
| LTC2634CMSE-LMX12#PBF | PRODUCTION | |
| LTC2634CMSE-LMX12#TRPBF | PRODUCTION | |
| LTC2634CMSE-LMX8#PBF | PRODUCTION | |
| LTC2634CMSE-LMX8#TRPBF | PRODUCTION | |
| LTC2634CMSE-LZ10#PBF | PRODUCTION | |
| LTC2634CMSE-LZ10#TRPBF | PRODUCTION | |
| LTC2634CMSE-LZ12#PBF | PRODUCTION | |
| LTC2634CMSE-LZ12#TRPBF | PRODUCTION | |
| LTC2634CMSE-LZ8#PBF | PRODUCTION | |
| LTC2634CMSE-LZ8#TRPBF | PRODUCTION | |
| LTC2634HMSE-HMI10#PBF | PRODUCTION | |
| LTC2634HMSE-HMI10#TRPBF | PRODUCTION | |
| LTC2634HMSE-HMI12#PBF | PRODUCTION | |
| LTC2634HMSE-HMI12#TRPBF | PRODUCTION | |
| LTC2634HMSE-HMI8#PBF | PRODUCTION | |
| LTC2634HMSE-HMI8#TRPBF | PRODUCTION | |
| LTC2634HMSE-HMX10#PBF | PRODUCTION | |
| LTC2634HMSE-HMX10#TRPBF | PRODUCTION | |
| LTC2634HMSE-HMX12#PBF | PRODUCTION | |
| LTC2634HMSE-HMX12#TRPBF | PRODUCTION | |
| LTC2634HMSE-HMX8#PBF | PRODUCTION | |
| LTC2634HMSE-HMX8#TRPBF | PRODUCTION | |
| LTC2634HMSE-HZ10#PBF | PRODUCTION | |
| LTC2634HMSE-HZ10#TRPBF | PRODUCTION | |
| LTC2634HMSE-HZ12#PBF | PRODUCTION | |
| LTC2634HMSE-HZ12#TRPBF | PRODUCTION | |
| LTC2634HMSE-HZ8#PBF | PRODUCTION | |
| LTC2634HMSE-HZ8#TRPBF | PRODUCTION | |
| LTC2634HMSE-LMI10#PBF | PRODUCTION | |
| LTC2634HMSE-LMI10#TRPBF | PRODUCTION | |
| LTC2634HMSE-LMI12#PBF | PRODUCTION | |
| LTC2634HMSE-LMI12#TRPBF | PRODUCTION | |
| LTC2634HMSE-LMI8#PBF | PRODUCTION | |
| LTC2634HMSE-LMI8#TRPBF | PRODUCTION | |
| LTC2634HMSE-LMX10#PBF | PRODUCTION | |
| LTC2634HMSE-LMX10#TRPBF | PRODUCTION | |
| LTC2634HMSE-LMX12#PBF | PRODUCTION | |
| LTC2634HMSE-LMX12#TRPBF | PRODUCTION | |
| LTC2634HMSE-LMX8#PBF | PRODUCTION | |
| LTC2634HMSE-LMX8#TRPBF | PRODUCTION | |
| LTC2634HMSE-LZ10#PBF | PRODUCTION | |
| LTC2634HMSE-LZ10#TRPBF | PRODUCTION | |
| LTC2634HMSE-LZ12#PBF | PRODUCTION | |
| LTC2634HMSE-LZ12#TRPBF | PRODUCTION | |
| LTC2634HMSE-LZ8#PBF | PRODUCTION | |
| LTC2634HMSE-LZ8#TRPBF | PRODUCTION | |
| LTC2634IMSE-HMI10#PBF | PRODUCTION | |
| LTC2634IMSE-HMI10#TRPBF | PRODUCTION | |
| LTC2634IMSE-HMI12#PBF | PRODUCTION | |
| LTC2634IMSE-HMI12#TRPBF | PRODUCTION | |
| LTC2634IMSE-HMI8#PBF | PRODUCTION | |
| LTC2634IMSE-HMI8#TRPBF | PRODUCTION | |
| LTC2634IMSE-HMX10#PBF | PRODUCTION | |
| LTC2634IMSE-HMX10#TRPBF | PRODUCTION | |
| LTC2634IMSE-HMX12#PBF | PRODUCTION | |
| LTC2634IMSE-HMX12#TRPBF | PRODUCTION | |
| LTC2634IMSE-HMX8#PBF | PRODUCTION | |
| LTC2634IMSE-HMX8#TRPBF | PRODUCTION | |
| LTC2634IMSE-HZ10#PBF | PRODUCTION | |
| LTC2634IMSE-HZ10#TRPBF | PRODUCTION | |
| LTC2634IMSE-HZ12#PBF | PRODUCTION | |
| LTC2634IMSE-HZ12#TRPBF | PRODUCTION | |
| LTC2634IMSE-HZ8#PBF | PRODUCTION | |
| LTC2634IMSE-HZ8#TRPBF | PRODUCTION | |
| LTC2634IMSE-LMI10#PBF | PRODUCTION | |
| LTC2634IMSE-LMI10#TRPBF | PRODUCTION | |
| LTC2634IMSE-LMI12#PBF | PRODUCTION | |
| LTC2634IMSE-LMI12#TRPBF | PRODUCTION | |
| LTC2634IMSE-LMI8#PBF | PRODUCTION | |
| LTC2634IMSE-LMI8#TRPBF | PRODUCTION | |
| LTC2634IMSE-LMX12#PBF | PRODUCTION | |
| LTC2634IMSE-LMX12#TRPBF | PRODUCTION | |
| LTC2634IMSE-LMX8#PBF | PRODUCTION | |
| LTC2634IMSE-LMX8#TRPBF | PRODUCTION | |
| LTC2634IMSE-LZ10#PBF | PRODUCTION | |
| LTC2634IMSE-LZ10#TRPBF | PRODUCTION | |
| LTC2634IMSE-LZ12#PBF | PRODUCTION | |
| LTC2634IMSE-LZ12#TRPBF | PRODUCTION | |
| LTC2634IMSE-LZ8#PBF | PRODUCTION | |
| LTC2634IMSE-LZ8#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0130 Laser Top Mark Conversion for 10-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC2634CMSE-HMI10#PBF | PRODUCTION | |
| LTC2634CMSE-HMI10#TRPBF | PRODUCTION | |
| LTC2634CMSE-HMI12#PBF | PRODUCTION | |
| LTC2634CMSE-HMI12#TRPBF | PRODUCTION | |
| LTC2634CMSE-HMI8#PBF | PRODUCTION | |
| LTC2634CMSE-HMI8#TRPBF | PRODUCTION | |
| LTC2634CMSE-HMX10#PBF | PRODUCTION | |
| LTC2634CMSE-HMX10#TRPBF | PRODUCTION | |
| LTC2634CMSE-HMX12#PBF | PRODUCTION | |
| LTC2634CMSE-HMX12#TRPBF | PRODUCTION | |
| LTC2634CMSE-HMX8#PBF | PRODUCTION | |
| LTC2634CMSE-HMX8#TRPBF | PRODUCTION | |
| LTC2634CMSE-HZ10#PBF | PRODUCTION | |
| LTC2634CMSE-HZ10#TRPBF | PRODUCTION | |
| LTC2634CMSE-HZ12#PBF | PRODUCTION | |
| LTC2634CMSE-HZ12#TRPBF | PRODUCTION | |
| LTC2634CMSE-HZ8#PBF | PRODUCTION | |
| LTC2634CMSE-HZ8#TRPBF | PRODUCTION | |
| LTC2634CMSE-LMI10#PBF | PRODUCTION | |
| LTC2634CMSE-LMI10#TRPBF | PRODUCTION | |
| LTC2634CMSE-LMI12#PBF | PRODUCTION | |
| LTC2634CMSE-LMI12#TRPBF | PRODUCTION | |
| LTC2634CMSE-LMI8#PBF | PRODUCTION | |
| LTC2634CMSE-LMI8#TRPBF | PRODUCTION | |
| LTC2634CMSE-LMX10#PBF | PRODUCTION | |
| LTC2634CMSE-LMX10#TRPBF | PRODUCTION | |
| LTC2634CMSE-LMX12#PBF | PRODUCTION | |
| LTC2634CMSE-LMX12#TRPBF | PRODUCTION | |
| LTC2634CMSE-LMX8#PBF | PRODUCTION | |
| LTC2634CMSE-LMX8#TRPBF | PRODUCTION | |
| LTC2634CMSE-LZ10#PBF | PRODUCTION | |
| LTC2634CMSE-LZ10#TRPBF | PRODUCTION | |
| LTC2634CMSE-LZ12#PBF | PRODUCTION | |
| LTC2634CMSE-LZ12#TRPBF | PRODUCTION | |
| LTC2634CMSE-LZ8#PBF | PRODUCTION | |
| LTC2634CMSE-LZ8#TRPBF | PRODUCTION | |
| LTC2634HMSE-HMI10#PBF | PRODUCTION | |
| LTC2634HMSE-HMI10#TRPBF | PRODUCTION | |
| LTC2634HMSE-HMI12#PBF | PRODUCTION | |
| LTC2634HMSE-HMI12#TRPBF | PRODUCTION | |
| LTC2634HMSE-HMI8#PBF | PRODUCTION | |
| LTC2634HMSE-HMI8#TRPBF | PRODUCTION | |
| LTC2634HMSE-HMX10#PBF | PRODUCTION | |
| LTC2634HMSE-HMX10#TRPBF | PRODUCTION | |
| LTC2634HMSE-HMX12#PBF | PRODUCTION | |
| LTC2634HMSE-HMX12#TRPBF | PRODUCTION | |
| LTC2634HMSE-HMX8#PBF | PRODUCTION | |
| LTC2634HMSE-HMX8#TRPBF | PRODUCTION | |
| LTC2634HMSE-HZ10#PBF | PRODUCTION | |
| LTC2634HMSE-HZ10#TRPBF | PRODUCTION | |
| LTC2634HMSE-HZ12#PBF | PRODUCTION | |
| LTC2634HMSE-HZ12#TRPBF | PRODUCTION | |
| LTC2634HMSE-HZ8#PBF | PRODUCTION | |
| LTC2634HMSE-HZ8#TRPBF | PRODUCTION | |
| LTC2634HMSE-LMI10#PBF | PRODUCTION | |
| LTC2634HMSE-LMI10#TRPBF | PRODUCTION | |
| LTC2634HMSE-LMI12#PBF | PRODUCTION | |
| LTC2634HMSE-LMI12#TRPBF | PRODUCTION | |
| LTC2634HMSE-LMI8#PBF | PRODUCTION | |
| LTC2634HMSE-LMI8#TRPBF | PRODUCTION | |
| LTC2634HMSE-LMX10#PBF | PRODUCTION | |
| LTC2634HMSE-LMX10#TRPBF | PRODUCTION | |
| LTC2634HMSE-LMX12#PBF | PRODUCTION | |
| LTC2634HMSE-LMX12#TRPBF | PRODUCTION | |
| LTC2634HMSE-LMX8#PBF | PRODUCTION | |
| LTC2634HMSE-LMX8#TRPBF | PRODUCTION | |
| LTC2634HMSE-LZ10#PBF | PRODUCTION | |
| LTC2634HMSE-LZ10#TRPBF | PRODUCTION | |
| LTC2634HMSE-LZ12#PBF | PRODUCTION | |
| LTC2634HMSE-LZ12#TRPBF | PRODUCTION | |
| LTC2634HMSE-LZ8#PBF | PRODUCTION | |
| LTC2634HMSE-LZ8#TRPBF | PRODUCTION | |
| LTC2634IMSE-HMI10#PBF | PRODUCTION | |
| LTC2634IMSE-HMI10#TRPBF | PRODUCTION | |
| LTC2634IMSE-HMI12#PBF | PRODUCTION | |
| LTC2634IMSE-HMI12#TRPBF | PRODUCTION | |
| LTC2634IMSE-HMI8#PBF | PRODUCTION | |
| LTC2634IMSE-HMI8#TRPBF | PRODUCTION | |
| LTC2634IMSE-HMX10#PBF | PRODUCTION | |
| LTC2634IMSE-HMX10#TRPBF | PRODUCTION | |
| LTC2634IMSE-HMX12#PBF | PRODUCTION | |
| LTC2634IMSE-HMX12#TRPBF | PRODUCTION | |
| LTC2634IMSE-HMX8#PBF | PRODUCTION | |
| LTC2634IMSE-HMX8#TRPBF | PRODUCTION | |
| LTC2634IMSE-HZ10#PBF | PRODUCTION | |
| LTC2634IMSE-HZ10#TRPBF | PRODUCTION | |
| LTC2634IMSE-HZ12#PBF | PRODUCTION | |
| LTC2634IMSE-HZ12#TRPBF | PRODUCTION | |
| LTC2634IMSE-HZ8#PBF | PRODUCTION | |
| LTC2634IMSE-HZ8#TRPBF | PRODUCTION | |
| LTC2634IMSE-LMI10#PBF | PRODUCTION | |
| LTC2634IMSE-LMI10#TRPBF | PRODUCTION | |
| LTC2634IMSE-LMI12#PBF | PRODUCTION | |
| LTC2634IMSE-LMI12#TRPBF | PRODUCTION | |
| LTC2634IMSE-LMI8#PBF | PRODUCTION | |
| LTC2634IMSE-LMI8#TRPBF | PRODUCTION | |
| LTC2634IMSE-LMX10#PBF | PRODUCTION | |
| LTC2634IMSE-LMX10#TRPBF | PRODUCTION | |
| LTC2634IMSE-LMX12#PBF | PRODUCTION | |
| LTC2634IMSE-LMX12#TRPBF | PRODUCTION | |
| LTC2634IMSE-LMX8#PBF | PRODUCTION | |
| LTC2634IMSE-LMX8#TRPBF | PRODUCTION | |
| LTC2634IMSE-LZ10#PBF | PRODUCTION | |
| LTC2634IMSE-LZ10#TRPBF | PRODUCTION | |
| LTC2634IMSE-LZ12#PBF | PRODUCTION | |
| LTC2634IMSE-LZ12#TRPBF | PRODUCTION | |
| LTC2634IMSE-LZ8#PBF | PRODUCTION | |
| LTC2634IMSE-LZ8#TRPBF | PRODUCTION | |
|
Apr 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LTC2634CUD-LMI12#PBF | PRODUCTION | |
| LTC2634CUD-LMI12#TRPBF | PRODUCTION | |
| LTC2634HMSE-LMX10#WPBF | ||
| LTC2634HMSE-LMX10#WTRPBF | ||
| LTC2634HUD-LMI10#PBF | PRODUCTION | |
| LTC2634HUD-LMI10#TRPBF | PRODUCTION | |
| LTC2634HUD-LMI12#PBF | PRODUCTION | |
| LTC2634HUD-LMI12#TRPBF | PRODUCTION | |
| LTC2634HUD-LZ12#PBF | PRODUCTION | |
| LTC2634HUD-LZ12#TRPBF | PRODUCTION | |
| LTC2634IMSE-LMX10#WPBF | ||
| LTC2634IMSE-LMX10#WTRPBF | ||
| LTC2634IMSE-LZ12#PBF | PRODUCTION | |
| LTC2634IMSE-LZ12#TRPBF | PRODUCTION | |
| LTC2634IUD-HMI12#PBF | PRODUCTION | |
| LTC2634IUD-HMI12#TRPBF | PRODUCTION | |
| LTC2634IUD-HMX10#PBF | PRODUCTION | |
| LTC2634IUD-HMX10#TRPBF | PRODUCTION | |
| LTC2634IUD-LZ10#PBF | PRODUCTION | |
| LTC2634IUD-LZ10#TRPBF | PRODUCTION | |
| LTC2634IUD-LZ12#PBF | PRODUCTION | |
| LTC2634IUD-LZ12#TRPBF | PRODUCTION | |
|
Apr 18, 2022 - 22_0050 UTAC Thai Limited (UTL) as Alternate Assembly Site for MSOP Packages / Devices |
||
| LTC2634HMSE-LMX10#PBF | PRODUCTION | |
| LTC2634HMSE-LMX10#TRPBF | PRODUCTION | |
|
Jun 6, 2025 - 25_0119 Bond Wire Change from Gold to Copper |
||
| LTC2634HMSE-LMX10#WPBF | ||
| LTC2634HMSE-LMX10#WTRPBF | ||
| LTC2634IMSE-LMX10#WPBF | ||
| LTC2634IMSE-LMX10#WTRPBF | ||
|
Oct 11, 2022 - 22_0244 Epoxy Change from Henkel 8290 to 8290A for MSOP Package |
||
| LTC2634IMSE-LMX10#PBF | PRODUCTION | |
| LTC2634IMSE-LMX10#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Tools & Simulations
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.